Hi all,
I'm working with the latest LTIB L3.0.35_4.1.0_130816
and trying to build uboot and kernel for a mx6_sabrelite board.
However, I failed to build uboot with the following message:
$ ./ltib
Processing platform: Freescale iMX6x Based Boards
===================================================
using config/platform/imx/.config
Processing: fake-provides
===========================
Processing: u-boot-v2009.08
=============================
Build path taken because: directory build, no prebuilt rpm,
scbuild/scdeploy already unpacked package
Processing: u-boot-v2009.08
=============================
Build path taken because: directory build, build key set, no prebuilt rpm,
rpmbuild --dbpath /home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/rootfs//var/lib/rpm --target arm --define '_unpackaged_files_terminate_build 0' --define '_target_cpu arm' --define '__strip strip' --define '_topdir /home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/rpm' --define '_prefix /usr' --define '_tmppath /home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/tmp' --define '_rpmdir /home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/rpm/RPMS' --define '_mandir /usr/share/man' --define '_sysconfdir /etc' --define '_localstatedir /var' -bc --short-circuit /home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/tmp/u-boot-v2009.08.spec
Building target platforms: arm
Building for target arm
Executing(%build): /bin/sh -e /home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/tmp/rpm-tmp.52052
+ umask 022
+ cd /home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/rpm/BUILD
+ cd u-boot-2009.08
+ : mx6q_sabrelite_mfg_config
+ eval echo
+ echo
+ PKG_U_BOOT_PATH_PRECONFIG=
+ SRC_DIR=/home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/rpm/BUILD/u-boot-2009.08
+ BUILD_DIR=/home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/rpm/BUILD/u-boot-2009.08
+ [ /home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/rpm/BUILD/u-boot-2009.08 != /home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/rpm/BUILD/u-boot-2009.08 ]
+ cd /home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/rpm/BUILD/u-boot-2009.08
+ [ -n ]
+ make HOSTCC=ccache /usr/bin/gcc -B/usr/bin/ CROSS_COMPILE=arm-none-linux-gnueabi- O=/home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/rpm/BUILD/u-boot-2009.08 mx6q_sabrelite_mfg_config
make: *** No rule to make target `mx6q_sabrelite_mfg_config'. Stop.
error: Bad exit status from /home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/tmp/rpm-tmp.52052 (%build)
RPM build errors:
Bad exit status from /home/jie/GmbH/MX6Q/L3.0.35_4.1.0_130816/ltib/tmp/rpm-tmp.52052 (%build)
Build time for u-boot-v2009.08: 0 seconds
Failed building u-boot-v2009.08
f_buildrpms() returned an error, exiting
traceback:
main:572
Started: Wed Apr 9 21:18:20 2014
Ended: Wed Apr 9 21:18:21 2014
Elapsed: 1 seconds
These packages failed to build:
u-boot-v2009.08
Build Failed
Exiting on error or interrupt
Any idea?
Jie
HI
Have you resolved it,i need your help
?I believe the boundary device team has tuned a LTIB to avoid these issues.
You may try one of these