Victor Martinez

CRUX-ARM 3.0 officially supports Efikamx Smarttop (iMX51)

Discussion created by Victor Martinez on Dec 5, 2013

CRUX-ARM 3.0 officially supports Efikamx Smarttop (iMX51)

 

This release marks the beggining of official support for hardfp devices, so please read carefully our Release Notes and Changelog for more information for updating these devices from an older version.

 

We've built an official release optimized for Efikamx Smarttop and also improved ports for this device.

 

All packages are compiled with these gcc flags:

'-O2 -pipe -mfloat-abi=hard -march=armv7-a -mfpu=vfpv3-d16'

 

The kernel provided is 2.6.31.14.27-efikamx-20130723 from Genesi github with our custom config file.

 

Release notes:

http://crux-arm.nu/Documentation/ReleaseNotes3-0

 

Changelog:

http://crux-arm.nu/Documentation/Changelog#v3.0

 

Download page:

http://crux-arm.nu/Main/Download

 

Optimized release direct download link:

http://crux-arm.nu/releases/3.0/crux-arm-rootfs-3.0-efikamx.tar.xz

Outcomes