AnsweredAssumed Answered

怎样使用自己生成的updater.sb 烧系内核和文件系统 on iMX28EVK

Question asked by xu ning on Jul 21, 2013
Latest reply on Jul 22, 2013 by jimmychan
怎样使用自己生成的updater.sb 烧系内核和文件系统 on iMX28EVK
描述:我使用最新版的开发包L2.6.35_1.1.0_130130_source,安装后
编译生成updater.sb和updater_ivt.sb,替换掉mfgtool中的原始文
件,烧写过程中出现错误,在日志文件mfgtool.log中写到:

Friday, July 19, 2013 16:31:14
1 - Panel A Start processing Singlechip NAND .

1 - Panel A Start type="boot" body="Recovery"
file="updater.sb" timeout="60" onError="" text="Booting
update firmware.".

1 - Panel A Finished type="boot" body="Recovery"
file="updater.sb" timeout="60" onError="" text="Booting
update firmware." SUCCESS code=0.

1 - Panel A Start type="boot" body="Recovery"
file="updater_ivt.sb" timeout="60" onError="" text="Booting
update firmware.".

1 - Panel A Finished type="boot" body="Recovery"
file="updater_ivt.sb" timeout="60" onError="" text="Booting
update firmware." SUCCESS code=0.

1 - Panel A Start type="find" body="Updater" file=""
timeout="180" onError="" text="".

1 - Panel A Finished type="find" body="Updater"
file="" timeout="180" onError="" text="" FAIL code=-65536.

Panel A: 2 - Panel A Finished processing Singlechip NAND
: FAIL code=-65536.
我不知道需要修改那些文件才能编译出正确的updater.sb,请提
供帮助,谢谢

Outcomes