witekio

Adeneo improves the network performance on the iMX6 Windows Embedded Compact (WEC7) solutions

Discussion created by witekio on Jun 21, 2013

Adeneo’s expertise in Windows Embedded and i.MX6 is again shown in a new optimized and improved NDIS network driver for the i.MX6 SABRE platforms. The new driver uses optimized send/receive buffer management allowing a significant 72% increase in Tx throughput.


NDIS.PNG


Customers using iMX6 with Windows Embedded solutions can now utilize the high performance NDIS driver allowing them to meet their product performance requirements.


Feel free to comment, subscribe and share

Outcomes