AnsweredAssumed Answered

VPU: mxc_vpu_test produces bad frame rate on h.264 video

Question asked by Mickey I on Jun 20, 2013
Branched to a new discussion

Hi,

 

I'm attempting to encode a video from within a c++ app using the VPU and H.264 codec. Before writing the code, I've attempted to use the existing mxc_vpu_test to see the quality and size of the output. When the encoded file is played using ffplay it runs over the frames very quickly and freezes on the last frame. Similar behavior was seen on other video players with this file.

 

Any ideas?

 

Thanks,

Mickey.

 

 

Encoding output:

$ ./mxc_vpu_test -E "-i 1mp.yuv -o 1mp.h264 -w 1152 -h 864 -f 2"

[INFO]  VPU test program built on Jun 18 2013 14:34:56

[INFO]  Product Info: i.MX6Q/D/S

[INFO]  VPU firmware version: 2.1.5_r32515

[INFO]  VPU library version: 5.4.6

[INFO]  Format: STD_AVC

[INFO]  AVC

[INFO]  Input file "1mp.yuv" opened.

[INFO]  Output file "1mp.h264" opened.

[INFO]  chromaInterleave 1, mapType 0, linear2TiledEnable 0

[INFO]  Finished encoding: 119 frames

[INFO]  enc fps = 78.48

[INFO]  total fps= 46.79

 

 

Playback output:

$ ffplay -f h264 1mp.h264

avplay version 0.8.6-4:0.8.6-0ubuntu0.12.04.1, Copyright (c) 2003-2013 the Libav developers

  built on Apr  2 2013 17:02:36 with gcc 4.6.3

[h264 @ 0x7fd84c0008c0] Estimating duration from bitrate, this may be inaccurate

Input #0, h264, from '1mp.h264':

  Duration: N/A, bitrate: N/A

    Stream #0.0: Video: h264 (Constrained Baseline), yuv420p, 1152x864, 25 fps, 25 tbr, 1200k tbn, 2400k tbc

   0.10 A-V:  0.000 s:5.7 aq=    0KB vq=    0KB sq=    0B f=0/0   0/0  

 

 

 

Original Attachment has been moved to: 1mp.h264.zip

Outcomes