I have been comparing the KL15 to the MSP430F5437 analog input
specifications.
Freescalue document Table 20 - 16 bit ADC specifications K15 data sheet KL15P80M48SF0.pdf
TI document - 12 bit ADC Linearity Parameters data sheet MSP430F5436.pdf
Here are my questions:
1. For the KL15 what is the LSB equal to (1/4906) or (1/65536) when the “conditions” for item INL and DNL is “12 bit
mode”? (I assume when the conditions are = 12 bit mode then the LSB = 1/4096).
2. The KL15 INL max./min. values are -2.7 to +1.9 LSB and the DNL is -1.1 to +1.9 LSB for “12
bit mode” with VREFH = VCC and VREFL = GND. I can only assume that the
Min./Max. values are at room temperature, not over the temperature range.
What are the INL and DNL values for VREFH less than VCC.
3. The MSP430 INL is +/-1.7 LSB and the DNL +/-1 LSB for a [Veref+] – [Vref-/Veref-]min between 1.6V
and VACC. The values are specified over the full temperature operating range.
4. What is the KL15 worst case offset error? It is not specified but a TUE is specified for the part.
Lech
Solved! Go to Solution.
Hi Lechlachowics:
Hi Lechlachowics: