Enrique Ochoa Vazquez

i.MX 6 DL/S L3.0.35_3.0.0 GA release

Discussion created by Enrique Ochoa Vazquez Employee on Jan 7, 2013
Latest reply on Sep 2, 2014 by Enrique Ochoa Vazquez

 

 

 

Hi All,

 

The new  i.MX 6 DL/S L3.0.35_3.0.0 GA release is now available on the http://www.freescale.com/site.

 

·         Files available

 

#

Name

Description

Files

1

L3.0.35_3.0.0_LINUX_DOCS

i.MX   6DualLite and i.MX 6Solo Linux GA BSP Documentation. Includes Release Notes,   Reference Manual, User guide. API Documentation

Link

2

L3.0.35_3.0.0_LINUX_MMDOCS

i.MX 6DualLite and i.MX 6Solo Linux GA Multimedia   Codecs Documentation. Includes   CODECs Release Notes and User's Guide

Link

3

L3.0.35_3.0.0_ER_SOURCE

i.MX   6DualLite and i.MX 6Solo Linux GA BSP Source Code Files

Link

4

L3.0.35_3.0.0_MM_CODECS

i.MX   6DualLite and i.MX 6Solo Linux GA Multimedia Codecs Sources

Link

5

L3.0.35_3.0.0_AACP_CODECS

i.MX   6DualLite and i.MX 6Solo Linux GA AAC Plus Codec

Link

6

IMX_6DL_6S_MFG_TOOL

Tool   and documentation for downloading OS images to the i.MX 6DualLite and   i.MX6Solo.

Link

7

L3.0.35_3.0.0_DEMO_IMAGE

i.MX 6DualLite and i.MX 6Solo Linux GA Binary Demo   Files.

Link

8

I.MX_6DL_S_VIVANTE_VDK_TOOLS

Set   of applications for the Linux L3.0.35_3.0.0 BSP, designed to be used by   graphics application developers to rapidly develop and port graphics   applications. Includes applications, GPU Driver with vprofiler enabled and   documentation.

Link

 

·         Target HW boards

o   i.MX 6DualLite SABRE-SDP

o   i.MX 6Solo SABRE-AI

o   i.MX 6DL SABRE-AI

 

·         New features

o   Support SabreSD RevC board

o   Support SabreAI RevC board

o   Upgrade GPU to 4.6.9-p8 version

o   Integrate VPU firmware 2.1.8_r34588

o   GPU performance tuning with AXI bus cache attribute enabled

 

·         Known issues

o   For known issues and limitations please consult the release notes.

Outcomes