As one of technical leader company, in past few years Yuanying Tech always focus on embedded system solution offering, from low end to high end. Our platform including MX25, MX28, MX35 and MX51. From Nov,2010, Yuanying Tech. have started to design MX53 platform based on Ubuntu. And, have successfully launched MX53 Ubuntu OS embedded system platform --- YY- i.MX53U
YY-MX53U is an Ubuntu System Platform based on Ubuntu10.04 kernel, consisting of core module and base board, ext3 file system, designed by Yuan-ying Technology. i.MX53U own plentiful peripheral interface, such as USB HOST, USB OTG, TVE Output、DVI、VGA、LVDS、Camera CSI input、CAN, SDIO, and so on, i.MX53L is widely applied various field, including: HD internet monitor/Automotive Infotainment, industrial computer and thin client machine(cloud computer), MID , Home Media Terminal, V2IP, Factory Automation, HMI design, etc. The dual display feature is the most suitable platform for education equipment.
Core module can be selling separately, customer just need focus on the application software design and base board re-layout, and largely shorten the time to market cycle.