Edielson Prevato Frigieri

i.MX25 Error Running Gplay

Discussion created by Edielson Prevato Frigieri on Apr 20, 2012

Hi,

 

I'm using i.MX25 in a new project and I got the following error running gplay:

 

root@freescale /usr/lib$ gplay /home/user/KiaMotors.MP4

(<unknown>:1907): GStreamer-CRITICAL **: gst_element_class_add_pad_template: assertion `GST_IS_PAD_TEMPLATE (templ)' failed

(<unknown>:1907): GConf-WARNING **: Client failed to connect to the D-BUS daemon:
dbus-launch failed to autolaunch D-Bus session: Autolaunch error: X11 initialization failed.


(<unknown>:1907): GConf-WARNING **: Client failed to connect to the D-BUS daemon:
dbus-launch failed to autolaunch D-Bus session: Autolaunch error: X11 initialization failed.


(<unknown>:1907): GConf-WARNING **: Client failed to connect to the D-BUS daemon:
dbus-launch failed to autolaunch D-Bus session: Autolaunch error: X11 initialization failed.


(<unknown>:1907): GConf-WARNING **: Client failed to connect to the D-BUS daemon:
dbus-launch failed to autolaunch D-Bus session: Autolaunch error: X11 initialization failed.

GConf Error: No D-BUS daemon running


(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed

(<unknown>:1907): GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAPS_REFCOUNT_VALUE (caps) > 0' failed
playbin2 is employed!
fsl_player_init(): Successfully initialize!
[Stopped ][Vol=01][00:00:00/00:00:00][fps:0]fsl_player_set_media_location(): filename=/home/user/KiaMotors.MP4
[Stopped ][Vol=01][00:00:00/00:00:00][fps:0]FOUND GST_MESSAGE_TAG!
video codec: MPEG-4 video
BLN_MAD-MMCODECS_AACD_ARM_03.06.00 build on May 9 2011 17:09:57.
MFW_GST_AAC_PLUGIN 2.0.3 build on Apr 18 2012 10:13:21.
Unhandled fault: external abort on non-linefetch (0x008) at 0x43b91054
FOUND GST_MESSAGE_TAG!
audio codec: MPEG-4 AAC audio
FOUND GST_MESSAGE_TAG!
title: Sanchez esbraveja mundo inteiro sabe o que é o Corinthians - Futebol - VÃdeos de Esportes - TerraTV.mp4.MP4
artist: created with SUPER(C).v2008.bld.33
comment: eRightSoft
container format: ISO MP4/M4A
Debug: gstplaysink.c(1088): gen_video_chain (): /GstPlayBin2:playbin0/GstPlaySink:playsink0
Error: The autovideosink element is not working.
Wait status change from 2 to 4
[Stopped ][Vol=01][00:00:00/00:00:00][fps:0]Wait status change from 2 to 4
[Stopped ][Vol=01][00:00:00/00:00:30][fps:0]Wait status change from 2 to 4
fsl_player_play()

FSL_PLAYER_01.00_LINUX build on Apr 18 2012 10:13:32
[h]display the operation Help
[p]Play
[s]Stop
[e]Seek
[a]Pause when playing, play when paused
[v]Volume
[m]Switch to mute or not
[>]Play next file
[<]Play previous file
[r]Switch to repeated mode or not
[f]Set full screen or not
[z]resize the width and height
[t]Rotate
[c]Setting play rate
[i]Display the metadata
[x]eXit
fsl_player_stop()
FSL_PLAYER_UI_MSG_INTERNAL_ERROR: internal error message received.
fsl_player_stop()
player_exit(): No more multimedia files, exit.
FOUND GST_MESSAGE_TAG!
audio codec: AAC decoder
bitrate: 0
sampling frequency (Hz): 44100
number of channels: 2
[Stopped ][Vol=01][00:00:00/00:00:00][fps:0]g_main_loop_thread_fun() quit!
fsl_player_deinit
root@freescale /usr/lib$ GStreamer-CRITICAL **: gst_caps_ref: assertion `GST_CAP
S_REFCOUNT_VALUE (caps) > 0' failedGStreamer-CRITICAL **: gst_element_class_add_
pad_template: assertion `GST_IS_PAD_TEMPLATE (templ)' failed

 

 

Can anyone help me?

Outcomes