Alexander Wy

Industrial level design make MX28 easy to design

Discussion created by Alexander Wy on May 25, 2011

      Starting from Oct,2009 , Yuanying Tech has invested a lot of resource in the system design with Freescale ARM series product, up to date we have launched the series development platform based on i.MX25、i.MX35、i.MX51,help many our customers largely shorten the time to market about their product and create the success one and another. Now we are proud to announce we have finished i.MX28 Linux development platform:YY-MX28L。

      

i.MX28 is ARM926EJ-S core, 454MHz, own 16KB I-Cache and 32KB D-cache,also 128KB SRAM and 128KB ROM integrated as well. Meanwhile, which include LCD controller,12-bit 8 channels ADC,two I2C interfaces, and six UART ports,two Ethernet interface,two CAN interface,four SD/MMC interface.  Four timers and six channel PWM output,USB HOST,USB DEVICE various connection interface. About system RAM, adopt DDR2 interface,it’s newest supporting among current all ARM9 product。

i.MX28L is the system platform based on Linux 2.6.31 kernel,treat ext2 as system file,  own i.mx287+128MB DDR2 system hardware, be able to boot up form SD card or NAND Flash,also i.MX28L including 7” LCD and resistance touch panel. Which built in i.MX28 all input/output resource. Continue to use Yuanying design style (CPU core board + bottom board),the components of CPU core board meet the industrial level,be able to work at the temperature range of -40C to +85C,and storage temperature from  -55C to +125 degree. i.MX28L can widely applied for consumer electronics field, outdoor multimedia, industrial control and HMI, medical equipment and so on .Which is the good selection to power meter terminal, HMI of industry equipment, automotive ECU, medical device display interface。

 

   Offer CPU Core Board selling and open bottom system board design to speed up customer end product design cycle. And, commit to deliver the best cost effective performance than the similar ARM9 system in mass market.

 

     Visit www.yuan-ying.com for the details.

 

774-IMG_0003sysboard.JPG

Outcomes