Christine Christine

imx515 can boot linux but run android OS not work

Discussion created by Christine Christine Employee on Oct 2, 2010

We are testing Android OS on our i.mx515 's prototype board. We have a problem at the state "Android init". We cannot go to Android home screen. Please refer to log file and lcd display in attatched file.

 

android init
android_probe pdata: c0492694
android_bind
mass_storage_function_add
android_usb gadget: Number of LUNs=3
adb_function_add
android_usb gadget: android_usb ready
Suspend udc for OTG auto detect
fsl-usb2-udc: bind to driver android_usb
pmic_rtc pmic_rtc.1: setting system clock to 1970-01-01 00:00:13 UTC (13)
Freeing init memory: 148K
mmc0: new high speed SDHC card at address 1234
mmcblk0: mmc0:1234 SA04G 3.68 GiB
 mmcblk0: p1 p2 p3 < p5 p6 > p4
init: cannot open '/initlogo.rle'
kjournald starting.  Commit interval 5 seconds
EXT3 FS on mmcblk0p2, internal journal
EXT3-fs: mounted filesystem with writeback data mode.
kjournald starting.  Commit interval 5 seconds
EXT3 FS on mmcblk0p5, internal journal
EXT3-fs: mounted filesystem with writeback data mode.
kjournald starting.  Commit interval 5 seconds
EXT3 FS on mmcblk0p6, internal journal
EXT3-fs: mounted filesystem with writeback data mode.
init: cannot find '/system/etc/install-recovery.sh', disabling 'flash_recovery'
enabling adb
adb_open
# gsl: module license 'Proprietary' taints kernel.
Disabling lock debugging due to kernel taint
warning: `zygote' uses 32-bit capabilities (legacy support in use)
pmem: request for physical address of pmem region from process 1924.
request_suspend_state: wakeup (3->0) at 18037871673 (1970-01-01 00:00:28.270816262 UTC)
^C
#


 

Could you please advise the step sequence of software while console print android init until android boot complete(go to home screen) ?  Thank you.

Outcomes