ilijak

eCos for tower - wall comments

Discussion created by ilijak on Nov 15, 2011
1-ecos_logo250px250.png

eCos is a free open source real-time operating system intended for embedded applications. Like the Tower system eCos is highly configurable. The run-time image can be customised to application requirements, delivering the best possible performance/features and an optimised hardware resource footprint. eCos runs on broad range of architectures including: ARM, Power, ColdFire, etc. BSPs are available for Kinetis Tower kits. Details about eCos as well as documentation and source download links are available at eCos home: http://ecos.sourceware.org

Outcomes