Realizing the imaging needs of video conferencing systems, telepresence robots, and avatar robots, e-con Systems has launched e-CAM83_USB, an 8MP color, UVC compliant USB 2.0 high speed camera with dual stream support and High Dynamic Range.
https://www.youtube.com/watch?v=e_FNUXXRK5c
The dual stream capability of this camera allows it to deliver two streams with different resolutions simultaneously. While one of the streams can be used by the AI algorithm to identify the speaker by analysing his or her facial features and lip movements, the other stream can be used for video recording and remote streaming. While this can be done using a single stream, having two separate streams at the required resolutions makes the job easier for video conferencing systems, telepresence robots, and avatar robots.
e-CAM83_USB also comes with the High Dynamic Range feature that helps to capture image data in challenging lighting conditions without any detail loss. The H.264 video encoding capability of this camera ensures high-quality transmission of full-motion video by consuming a minimal amount of bandwidth.
e-CAM83_USB is a Microsoft Teams compliant camera, which certifies its ability to enable a superior video conferencing experience for the users. Being a Teams compliant camera, eCAM83_USB meets all the necessary image quality requirements not just for Microsoft Teams, but also for any remote streaming application such as Zoom, Webex, Skype, etc.
In addition to this, e-CAM83_USB is also suitable for ATM kiosks and airport kiosks with its capability to enable facial recognition and demography analysis.