Freescales i.MX 6 family provides product developers with the computing power of consumer applications for use in the industrial and automotive sector.
Rich Industrial Interfaces
i.MX 6 processors offer a wide range of interfaces that render these devices suitable for industrial use. These include Gigabit Ethernet, PCI Express and SATA 2 that are integrated into the processor. The two Flex CAN interfaces make i.MX 6 processors specifically suitable for automotive as well as industrial applications. All interfaces provide an I/O voltage of 3.3 V. Accordingly, in most use cases there is no extensive signallevel adjustments are needed for design-in of the processor, thus simplifying peripheral circuitry design.
The phyFLEX-i.MX 6 System on Module Highlights
phyFLEX-i.MX6 interfaces are routed to our high-density PCB interconnects on the underside of the SOM. Design the mating connectors on your carrier board.
HARDWARE-MANUAL --- LINUX QUICKSTART --- WINDOWS EMBEDDED COMPACT 7 QUICKSTART