iWave’s i.MX6 product portfolio

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

iWave’s i.MX6 product portfolio

iWave’s i.MX6 product portfolio

Since the launch of i.MX6 application processors, iWave Systems, one of the global leading SOM suppliers has launched many variations of i.MX6 CPU modules and an SBC boards catering to Industrial, automotive and medical applications.@ !

Complying with the Qseven R2.0 specification, the i.MX6 Q7 SOM supports industrial grade operation with 70mmx70mm size. The i.MX6 MXM SOMsupports automotive grade i.MX6 CPU and the automotive specific interfaces with 314 pin MXM2 connector pinout in 85mmx85mm form factor. The recently launched i.MX6 SODIMM SOM module supports both commercial & industrial operating temperature with very compact form factor of 67.6mmx37mm. Measuring 100mmx70mm, the Pico ITX size i.MX6 SBC board supports on-board connectors for all the i.MX6 interfaces with option to expand IOs through expansion connector.

All these three different form factor SOMs and SBCs are supported with different i.MX6 CPU variations such as Quad, Dual, Dual Lite & Solo. Besides this i.MX6 Qseven modules also supports i.MX6 Quad Plus and i.MX6 Dual plus CPU configurations.

Besides the main i.MX6 CPU portfolio, iWave Systems also launched the i.MX6UL SOM in very small SODIMM form factor with 67.6mmx29mm size for the power & cost constrained commercial & Industrial applications. Both the I.MX6 & i.MX6UL SODIMM SOMs are made pin compatible so that the customers can leverage scalability & software compatibility of the wide range of i.MX6 products.

To enable quick prototyping of these different form factor SOMs, iWave Systems supports independent development kit variation for each form factor SOMs with Linux, Android and WEC7* BSP support. These development kits help customer to save up to 60% of new product development cycle so that the quick time to market can be achieved. iWave Systems also offers custom SOM & SBC development with turnkey manufacturing services based on its wide range of i.MX6 product development expertise. Please contact iWave Systems for additional details.

Labels (1)
No ratings
Version history
Last update:
‎12-04-2015 03:45 AM
Updated by: