iWave's Quad Display Solution based on Freescale's i.MX6 CPU

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

iWave's Quad Display Solution based on Freescale's i.MX6 CPU

iWave's Quad Display Solution based on Freescale's i.MX6 CPU

iWave’s newest offering, the RainboW-G15D quad display set up based on iWave’s i.MX6 SOM provides four display support for advance applications. Four independent display interfaces are brought out via: Two LVDS Display interface, one 24bpp RGB LCD Display interface and one 1080p/720p HDMI interface. This solution built around Freescale’s i.MX6 Series 1.2GHz multimedia focused processor proves to be an ideal solution for automotive infotainment/ rear seat infotainment.

评论

Very Nice Work!!!

无评分
版本历史
最后更新:
‎11-09-2012 02:28 AM
更新人: