i.MX6 Q7 Development Kit by iWave Systems

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX6 Q7 Development Kit by iWave Systems

i.MX6 Q7 Development Kit by iWave Systems

i.MX6 Q7 Development Kit

 

i.MX6 Q7 Development Kit

 

 

The Development Platform incorporates Q7 compatible i.MX6 SOM which is based on Freescale’s i.MX 6 Series 1.2GHz multimedia focused processor and Generic Q7 compatible Development Board. This platform can be used for quick prototyping of any high end applications in verticals like Automotive, Industrial  & Medical. Being a nano ITX form factor with 120mmx120mm size, the board is highly packed with all necessary onboard connectors to validate complete i.MX6 CPU features.

 

Benefits

  • Simple, low cost and yet rugged assembly thanks to the industrial temperature grade and compact (120 x 120 - Nano ITX) form factor
  • Simple and low-cost integration thanks to the on-board standard interfaces (uSD, USB and Memory)
  • Lowest power consumption. Typical power consumption

    

Highlights

  • Ideal for quick development
  • Shortens product development life cycle
  • Quick customization can be done in a very shorter period
  • Suitable for validation of any R1.20 Q7 compatible module

    

Features

  • Display: 7" 800x480 TFT LCD, VGA Port/ TV Out, HDMI Port*, LVDs Display connector*
  • Touch Panel: Resistive Touch Capacitive touch*
  • Video Input: Camera Interface*, TV IN*
  • Audio: External Audio Codec, Headphone/ Mic Jacks
  • PCIe: PCIe Mini Card*, PCIex1 Port*
  • USB: USB2.0 Device - Mini AB connector, USB2.0 Host 2 ports - Type A Connector
  • Serial: UART - DB9 connector
  • Storage:SATA Port1 - 7P Connector*, SATA Port2 - 22P Connector*, Standard SD Slot
  • Communication:10/100Mbps Ethernet - RJ45 Jack, 802.11b/g/n Wi-Fi Module*, CAN Port - DB9 connector*
  • Power: 12V DC Input, On-board RTC coin Battery
  • Form Factor: 120 x 120 - Nano ITX
  • Temperature supported: 0 to 60 oC

    

Target Applications

  • Industrial/Medical
  • Green Energy Controller
  • Panel PC, High-end PDAs, Secure Devices,
  • Industrial appliance Control, Automotive In Vehicle Infotainment Systems
  • Medical HMI, Kiosks, POS, General Embedded

 

 

Click here for more details on the i.MX 6 Q7 Development Kit by iWave

标签 (1)
附件
无评分
版本历史
最后更新:
‎09-10-2012 01:03 PM
更新人: