i.CORE RQS M6S/DL/DQ
i.Core RQS M6S/DL/D/Q is the latest powerful i.MX6 solution provided by Engicam in micro Q7 format.
Equipped with single,dual light,dual or quad Cortex-A9 core and different size of memories
The full scalability of modules allows to create multiple products with different performance in a very short time to Market.
Features | |
Memories - 1GB 64bit DDR3-1066 for i.Core RQS M6Q
- 512MB 64bit DDR3-1066 for i.Core RQS M6D
- 512MB 64bit DDR3-800 for i.Core RQS M6DL
- 256MB 32bit DDR3-800 for i.Core RQS M6S
- 4 GB e-MMC
Graphics and Multimedia - 2x LVDS output
- 1x HDMI output
- Up to three simultaneous display driving support (
i.Core M6Q/D only) - Up to two simultaneous display driving support (
i.Core M6S/DL only) - Dual display up to WUXGA (1920x1200) and HD1080
- OpenGL/ES 2.x 3D accelerator with OpenCL/EP support and OpenVG1.1 acceleration
- Multi-format HD1080 video decode and encode
Peripherals - SD Card interfaces
- USB OTG HS, USB HS HOST, Uart, I2C, I2S, PCI Express
- SATA 3Gbps (i.Core M6Q/D only)
- Ethernet 10/100/1000
- On board WiFi option available
Dimensions |
|
http://www.engicam.com/en/products/embedded/som/standard/i-core-rqs-m6s-dl-d-q | |