Windows Embedded Compact 7 BSP support for iWave’s i.MX6 Quad/Dual/Duallite/Solo Qseven Modules

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Windows Embedded Compact 7 BSP support for iWave’s i.MX6 Quad/Dual/Duallite/Solo Qseven Modules

Windows Embedded Compact 7 BSP support for iWave’s i.MX6 Quad/Dual/Duallite/Solo Qseven Modules

iWave Systems, a Proven Partner of Freescale and certified Silver Partner of Microsoft, proudly announced the availability of Windows Embedded Compact 7 (WEC7) Board Support Package (BSP) for its customers for catering high-end applications in its various skews of i.MX6 Quad, Dual, Dual Lite & Solo Qseven CPU modules.


Windows Embedded Compact 7 (WEC7) is one of the real time operating system (RTOS) from Microsoft designed to target enterprise specific solutions which supports multiple CPU architectures like ARM/x86, Silverlight 3.0, Multi touch and 3GB size physical RAM. Windows Embedded Compact 7 BSP together with Freescale i.MX6 multicore based platforms is ideal for various applications like Medical handhelds, industrial controllers, consumer electronics devices and also automotive infotainment systems.


iWave’s latest Windows Embedded Compact 7 BSP release supports all the version of i.MX6 Qseven modules named Quad, Dual, Dualite and Solo. The various features supported by the BSP is listed in the below:

    • Eboot boot loader
    • Console UART
    • LVDS port
    • HDMI display
    • PCIex1 lane
    • SD/MMC slot
    • USB Host
    • USB device
    • CAN Port
    • Capacitive touch
    • Camera
    • Analog video input
    • Audio In/out
    • SATA
    • Ethernet
    • I2C ports
    • PWM for backlight
    • OpenGL/VG Graphics
    • Music Player
    • Photo Viewer
    • Video Player
    • Multimedia Codecs
    • Active Sync support
    • Connect & Consumer media
    • Expression blend
    • Adobe Flash 10.1
    • Hive registry support on SD
    • Silverlight 3.0


Freescale i.MX6 Qseven Development Kit iWave Systems.jpg

Windows Embedded Compact 7 on iWave's i.MX6 Qseven Development Kit

Besides the i.MX6 Windows Embedded Compact 7 BSP support, iWave Systems also provides WinCE BSP support for various other Freescale hardware platforms i.MX27, i.MX51 and i.MX53.


Windows Embedded Compact 7 BSP for iMX6 Qseven Modules | iWave Systems

For more information please contact – mktg@iwavesystems.com

标签 (1)
无评分
版本历史
最后更新:
‎02-05-2014 10:34 PM
更新人: