http://www.youtube.com/watch?v=gpWcRNc7sso&feature=player_embedded
Uploaded by BoundaryDevices on Feb 22, 2011
This is a demo of our Nitrogen53 board connected via LVDS to a 15" AUO panel. The Nitrogen53 board features an IMX53 processor from Freescale. In this demo, we are running QT in Linux to show the browser capability as well as the video playback. The board and display are both powered over Ethernet with our POE module.
Go to www.boundarydevices.com for more information.
Category:
Science & Technology
License:
Standard YouTube License