NovPek i.MX6Q/D by NovTech

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NovPek i.MX6Q/D by NovTech

NovPek i.MX6Q/D by NovTech

NOVPEKTM i.MX6Q/D System

NovPek 6qd.png

Download the NOVPEK i.MXQ/D Brochure

  • Includes NOVPEKTM i.MX6Q/D Module
  • 201 easily accessible IOMUX pins
  • Arranged in 32x2 100mil pin headers
  • Advanced Power Management (PM) development support via Add-on Card, various PM options available
  • Multiple voltage settings for each peripheral voltage rail
  • Accurate power consumption analysis framework for all 35 voltage rails on the i.MX6Q/D
  • On-board debug ports: JTAG and 16bit ETM
  • Bootable with terminal support
  • RS232 and TTL interfaces, only uses two i.MX6Q/D pins
  • All i.MX6Q/D boot options
  • Simplified firmware/software development through 10/100 Ethernet port
  • SPI based, doesn’t consume the built-in FEC
  • USB HOST port and USBOTG port that can be forced to HOST mode
  • HDMI video out port
  • SATA interface
  • LVDS interface
  • PCI Express
  • Mini PCIe with SIM slot
  • MIPI/SDI interface
  • Highly integrated NovTech PM solution
  • Multiple power-on events
  • Reprogrammable for configurability

 

For more information click here

 

ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎09-14-2012 10:18 AM
更新者: