New SOM supports higher GPU performance and 802.11ac

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

New SOM supports higher GPU performance and 802.11ac

New SOM supports higher GPU performance and 802.11ac

e-con Systems announces their new System-On-Module aimed for Applications which require higher GPU performance and faster network connectivity.

eSOMiMX6PLUS  - iMX6 QuadPlus-DualPlus System on Module.jpg

eSOMiMX6PLUS System-On-Module is based on NXP’s QuadPLUS/DualPLUS ARM Cortex™ A9 Processor running up to 1.2GHz, featuring 3 high speed Camera interfaces with support for 13MP Camera and supporting 802.11 ac Wi-Fi network.

The eSOMiMX6PLUS at volumes is available at USD79 onwards and samples can be bought from the Webstore.

AnkaaPLUS Kit – eSOMiMX6PLUS Rapid Development Kit.jpg

Customers wanting to evaluate thee SOMiMX6PLUS, can do so by ordering the AnkaaPLUS development kit from e-con’s Webstore. The development kit, among other accessories, also includes a13MP camera board, 5MP camera board and 7” LCD panel. 

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-29-2018 03:34 AM
更新人: