MYIR introduces a 7-inch HMI display panel with capacitive touch screen, the MYD-Y6ULX-CHMI, which is based on NXP’s i.MX6 ULL ARM Cortex-A7 processor and ready to run Linux, specially designed for HMI systems for POS, Intelligent access control and more other applications.

MYD-Y6ULX-CHMI Display Panel
The MYD-Y6ULX-CHMI Display Panel consists of an MYD-Y6ULX-HMI Development Board and a 7-inch capacitive LCD mounting on its top. The MYD-Y6ULX-HMI is built around MYIR’s MYC-Y6ULX CPU Module with 528MHz i.MX6 ULL SoC, 256MB DDR3 and 256MB Nand Flash. Many peripheral interfaces are available from the base board including RS232, RS485, Ethernet, USB Host/Device, LCD, Camera, TF card slot and etc. The 7-inch capacitive LCD offers 800x480 pixels display resolution.

MEasyHMI QT demo

MYD-Y6ULX-HMI Development Board
Apart from the hardware, MYIR also provides software resources to help with customers’ development. The MYD-Y6ULX-CHMI is preloaded with Linux OS. MYIR provides plenty of resources including kernel and drivers in source code, application examples and an MEasyHMI QT demo for developers to start their development rapidly.
The MYD-Y6ULX-HMI development board has two 2.0mm pitch 2*20-pin male headers for IO extension. User can customize their own IO boards to connect with the MYD-Y6ULX-HMI to further explore more functions. MYIR offers an IO board MYB-Y6ULX-HMI-4GEXP as an option for users which has extended WiFi & BT, USB based 4G LTE Module interface, Audio and GPIOs. Thus, making the MYD-Y6ULX-CHMI Display Panel a complete solution for HMI applications.

MYB-Y6ULX-HMI-4GEXP IO Board

MYD-Y6ULX-CHMI Display Panel + MYB-Y6ULX-HMI-4GEXP IO Board
The MYD-Y6ULX-CHMI is only pricing at USD99/pc and the optional MYB-Y6ULX-HMI-4GEXP is USD35/pc.
More information about the product can be found at: