MYS-6ULX Single Board Computer for Industry 4.0 and IoT Applications

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

MYS-6ULX Single Board Computer for Industry 4.0 and IoT Applications

MYS-6ULX Single Board Computer for Industry 4.0 and IoT Applications

The file is a flyer for introducing MYIR's MYS-6ULX Single Board Computer which is a high-performance low-cost SoM Board specially designed for Industry 4.0 (Industrie 4.0) and Internet of Things (IoT) applications. It is based on NXP’s i.MX 6UltraLite / 6ULL processor family which features the most efficient ARM Cortex-A7 core and can operate at 528 MHz. It has two 2.0mm pitch 2x20-pin headers on board to allow extension of the controller signals and ports to the base board through headers and connectors, thus exposing more features of the i.MX 6UL / 6ULL ARM Cortex-A7 Processors. It is ready to run Linux and comes with Linux Debian distribution as well as Yocto project with ported QT. An interesting demo to enable customers to experience Amazon Alexa Voice Service is also provided. An expansion board MYB-6ULX is also available which is connected to the MYS-6ULX board through its onboard two 2.0mm pitch 2 x 20-pin expansion headers. The expansion board has extended one more Ethernet for MYS-6ULX and also added CAN, RS485, Audio, RTC and Camera functions which has further enhanced the performance of MYS-6ULX board.

     

                     MYS-6ULX-IND Single Board Computer

                            MYS-6ULX-IOT Single Board Computer

MYB-6ULX

                                        MYB-6ULX Expansion Board

Attachments
No ratings
Version history
Last update:
‎01-25-2018 02:07 AM
Updated by: