MYD-Y6ULX Development Board for i.MX 6UL/6ULL Processors

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

MYD-Y6ULX Development Board for i.MX 6UL/6ULL Processors

No ratings

MYD-Y6ULX Development Board for i.MX 6UL/6ULL Processors

This overview document gives a brief introduction of MYIR's MYD-Y6ULX development board which is a complete evaluation platform for NXP’s i.MX 6UltraLite / 6ULL processor family, which can operate at 528 MHz and features the most efficient ARM Cortex-A7 core, providing various memory interfaces and enhancing the flexibility and convenience of the board to connect peripheral devices. The board is ready to run Linux and supports industrial operating temperature range from -40 to +85 Celsius.

The MYD-Y6ULX development board employs the MYC-Y6ULX CPU Module as the controller board by populating the CPU Module on its base board through 1.0mm pitch 140-pin stamp hole interface. The MYC-Y6ULX CPU Module is mounted with a shield cover and integrated with core components including i.MX 6UltraLite / 6ULL processor, 256MB DDR3, 256MB Nand Flash or optional 4GB eMMC and Ethernet PHY. The base board has extended rich peripherals through connectors and headers like Serial ports, USB, Ethernet, CAN, Micro SD card, WiFi module, LCD/Touch screen, Camera, Audio as well as a Mini PCIe interface for optional USB based 4G LTE module. It is a versatile platform and solid reference design delivered with necessary cable accessories and detailed documentations ideal for prototype and evaluation based on i.MX 6UL/6ULL solutions.

MYIR offers three models of MYD-Y6ULX development boards with mainly different features as shown in below table. User can select model according to their own requirement.

MYD-Y6ULX

MYD-Y6ULG2-256N256D-50-I

MYD-Y6ULY2-256N256D-50-C

MYD-Y6ULY2-4E512D-50-C

MYC-Y6ULX

MYC-Y6ULG2-256N256D-50-I

MYC-Y6ULY2-256N256D-50-C

MYC-Y6ULY2-4E512D-50-C

Processor

MCIMX6G2CVM05AB

MCIMX6Y2DVM05AA

MCIMX6Y2DVM05AA

RAM

256MB DDR3

256MB DDR3

512MB DDR3

Flash

256MB Nand Flash

256MB Nand Flash

4GB eMMC

WiFi

Support

Support

Cannot support
Reuse SDIO with eMMC

Working Temp.

-40 to +85 Celsius

0 to +70 Celsius

0 to +70 Celsius

WiFi Module can only support -20 to +65 Celsius.

                                                                 Three Models of MYD-Y6ULX (default configurations)

MYD-Y6ULX Development Board

                                                             MYD-Y6ULX Development Board

MYC-Y6ULX CPU Module

                                                               MYC-Y6ULX CPU Module

Attachments
Version history
Last update:
‎01-03-2018 01:40 AM
Updated by: