CL-SOM-iMX6UL - Freescale i.MX6 UltraLite System-on-Module by CompuLab Ltd.

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

CL-SOM-iMX6UL - Freescale i.MX6 UltraLite System-on-Module by CompuLab Ltd.

CL-SOM-iMX6UL - Freescale i.MX6 UltraLite System-on-Module by CompuLab Ltd.

  • Freescale i.MX6 UltraLite processor, 528MHz
  • Up to 1GB DDR3 and 32GB on-board eMMC
  • Dual-band 802.11a/b/g/n WiFi and BT 4.1 BLE
  • Ethernet, 5x USB, 8x UART, 2x CAN, SDIO, 78x GPIO
  • Miniature size - 36 x 68 x 5 mm              
compulab_cl-som-imx6ul_computer-on-module_system-on-module.jpg

CL-SOM-iMX6UL is a tiny System-on-Module (SoM) / Computer-on-Module (CoM) board designed to serve as a building block in embedded applications.

CL-SOM-iMX6UL is build around the Freescale i.MX6 UltraLite system-on-chip featuring an advanced Cortex-A7 ARM CPU.

The SoC is coupled with up-to 1GB DDR3 and 32GB of on-board eMMC storage. The processor is supplemented with up-to 4GB DDR3 and 32GB of on-board SSD.

Measuring only 36 x 68 x 5 mm CL-SOM-iMX6UL features a wide range of industry standard interfaces - Ethernet, WiFi 802.11, Bluetooth, USB, CAN bus, serial ports, I/O lines and ADC inputs.

Low price makes CL-SOM-iMX6UL an ideal selection for cost-sensitive systems, while its small size and low power consumption facilitate integration into portable and space-constrained designs.

CL-SOM-iMX6UL is provided with comprehensive documentation​ and full ready-to-run SW support for Linux operating system.

CL-SOM-iMX6UL Detailed Spec

CL-SOM-iMX6UL Block Diagram

CL-SOM-iMX6UL Development Kit

CL-SOM-iMX6UL Online Pricing

标签 (1)
无评分
版本历史
最后更新:
‎11-01-2015 02:15 AM
更新人: