Adeneo Embedded is hosting a 3 day deep-dive technical training session on building an embedded solution with Android on the i.MX6

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Adeneo Embedded is hosting a 3 day deep-dive technical training session on building an embedded solution with Android on the i.MX6

Adeneo Embedded is hosting a 3 day deep-dive technical training session on building an embedded solution with Android on the i.MX6

This 4 days in-depth technical training targets OEMs and customers starting the development of a Linux + Android based device with ARM architecture. It covers all the aspects related to the use of Linux and Android for Embedded system, including kernel architecture, development tools and Environment, BSP adaptation and custom drivers development and Android image creation, deployment and debugging.

With a 3-days “base content” plus 1 optional day on advanced debugging technique and advanced drivers development concepts, this course offers the maximum flexibility to match attendees expectation.

As part of its collaboration with Freescale, Adeneo Embedded will offer to each attendee the i.MX 6 series development board built to Freescale SABRE Lite design used during the training, to allow customers continuing their evaluation and development after the class.


For registration : Invitation_Training_Android_Boston_July_2014 / All static html / Media - Adeneo Embedded

标签 (1)
无评分
版本历史
最后更新:
‎05-29-2014 02:17 PM
更新人: