13MP Autofocus 4-lane MIPI camera board for NXP iMX6

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

13MP Autofocus 4-lane MIPI camera board for NXP iMX6

13MP Autofocus 4-lane MIPI camera board for NXP iMX6

e-con Systems launches the 13MP Autofocus 4-lane MIPI camera board for NXP i.MX6. This camera is based on 1/3.2" AR1335 CMOS image sensor with advanced 1.1µm pixel BSI technology from ON Semiconductor® and an integrated high-performance image signal processor (ISP) that performs all the Auto functions (Auto White Balance, Auto Exposure control).

Target Applications

  • Kiosk
  • Documents Reader/Scanner
  • Unmanned Aerial Vehicles (UAVs)
  • Autonomous Robotic Systems
  • Mobile Medical Imaging
  • Intelligent Video Analytics (IVA)

FeaturesBenefits
Advanced 1.1µm pixel BSI technologyDelivers superior low-light image quality and produces accurate color reproduction
1080p @80 fps - YUV422High quality HD video playback
Interlaced High Dynamic Range (iHDR)Allows to capture clear images in both extreme lighting conditions
Pan Tilt Digital Zoom(Upto 8x)Allows to get a closer view of far-away objects
AutofocusAllows users to reliably and easily maintain sharp focus on subjects as they move throughout the frame
ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎09-26-2018 03:12 AM
更新者: