Hi,man
   I used eFlexPWM for motor control. when I used EXT_SYNC signal , I find some pwm update problem in , In pic red circle, you can see pwm change Incorrect。

 
another pic show correct pwm update, NOT IN EXT_SYNC mode.

So, when I used EXT_SYNC mode, 
__________________________________________________________________________________
there is the pwm config IN EXT_SYNC mode , Can you help me find what wrong?
Thanks!
_____________________________________________________________________________
void PWM1_Config(void)
{    
    /* PWM base pointer (affects the entire initialization) */
    PWM_Type *PWMBase = (PWM_Type *)PWM1;
 
/* PWM_MCTRL: IPOL = 0,RUN = 0,CLDOK = 0xF,LDOK = 0 */
PWMBase->MCTRL = PWM_MCTRL_IPOL(0) | PWM_MCTRL_RUN(0) | PWM_MCTRL_CLDOK(0xFU) | PWM_MCTRL_LDOK(0);
 
/* PWM_SMaINTEN: ??=0,??=0,REIE=0,RIE=0,CA1IE=0,CA0IE=0,CB1IE=0,CB0IE=0,CX1IE=0,CX0IE=0,CMPIE=0 */
PWMBase->SM[0].INTEN = 0x00U;
PWMBase->SM[1].INTEN = 0x00U;
PWMBase->SM[2].INTEN = 0x00U;
PWMBase->SM[3].INTEN = 0x00U;
  
/* PWM_FCTRL0: FLVL=0,FAUTO=0,FSAFE=0,FIE=0 */
PWMBase->FCTRL = 0x00U; 
 
    /* Full cycle reload */
    // relaod when counter matche VAL1                       
    PWMBase->SM[0].CTRL |= PWM_CTRL_FULL_MASK;
    PWMBase->SM[1].CTRL |= PWM_CTRL_FULL_MASK;
PWMBase->SM[2].CTRL |= PWM_CTRL_FULL_MASK;
    PWMBase->SM[3].CTRL |= PWM_CTRL_FULL_MASK;
    //add half cycle reload
    PWMBase->SM[0].CTRL |= PWM_CTRL_HALF_MASK;
    PWMBase->SM[1].CTRL |= PWM_CTRL_HALF_MASK;
PWMBase->SM[2].CTRL |= PWM_CTRL_HALF_MASK;
    PWMBase->SM[3].CTRL |= PWM_CTRL_HALF_MASK;   
 
    /* Value register initial values, duty cycle 50% */
    PWMBase->SM[0].INIT = PWM_INIT_INIT((uint16_t)(-PWM_INIT_VAL1));
    PWMBase->SM[1].INIT = PWM_INIT_INIT((uint16_t)(-PWM_INIT_VAL1));
PWMBase->SM[2].INIT = PWM_INIT_INIT((uint16_t)(-PWM_INIT_VAL1));
    PWMBase->SM[3].INIT = PWM_INIT_INIT((uint16_t)(-PWM_INIT_VAL1));
 
    PWMBase->SM[0].VAL0 = PWM_VAL0_VAL0((uint16_t)(0));//half the pwm cycle sync of second motor
    PWMBase->SM[1].VAL0 = PWM_VAL0_VAL0((uint16_t)(0));
PWMBase->SM[2].VAL0 = PWM_VAL0_VAL0((uint16_t)(0));
    PWMBase->SM[3].VAL0 = PWM_VAL0_VAL0((uint16_t)(0));
 
    PWMBase->SM[0].VAL1 = PWM_VAL1_VAL1((uint16_t)(PWM_INIT_VAL1 - 1));
    PWMBase->SM[1].VAL1 = PWM_VAL1_VAL1((uint16_t)(PWM_INIT_VAL1 - 1));
    PWMBase->SM[2].VAL1 = PWM_VAL1_VAL1((uint16_t)(PWM_INIT_VAL1 - 1));
    PWMBase->SM[3].VAL1 = PWM_VAL1_VAL1((uint16_t)(PWM_INIT_VAL1 - 1));
 
    PWMBase->SM[0].VAL2 = PWM_VAL2_VAL2((uint16_t)((-PWM_VAL2_VAL3)));
    PWMBase->SM[1].VAL2 = PWM_VAL2_VAL2((uint16_t)((-PWM_VAL2_VAL3)));
    PWMBase->SM[2].VAL2 = PWM_VAL2_VAL2((uint16_t)((-PWM_VAL2_VAL3)));
    PWMBase->SM[3].VAL2 = PWM_VAL2_VAL2((uint16_t)((-PWM_VAL2_VAL3)));
 
    PWMBase->SM[0].VAL3 = PWM_VAL3_VAL3((uint16_t)(PWM_VAL2_VAL3));
    PWMBase->SM[1].VAL3 = PWM_VAL3_VAL3((uint16_t)(PWM_VAL2_VAL3));
PWMBase->SM[2].VAL3 = PWM_VAL3_VAL3((uint16_t)(PWM_VAL2_VAL3));
    PWMBase->SM[3].VAL3 = PWM_VAL3_VAL3((uint16_t)(PWM_VAL2_VAL3));
 
    /* Trigger for ADC synchronization */
    PWMBase->SM[0].VAL4 = PWM_VAL4_VAL4((uint16_t)(0));
    PWMBase->SM[1].VAL4 = PWM_VAL4_VAL4((uint16_t)((PWM_INIT_VAL1-450)));
    PWMBase->SM[2].VAL4 = PWM_VAL4_VAL4((uint16_t)(0));
    PWMBase->SM[3].VAL4 = PWM_VAL4_VAL4((uint16_t)(0));
 
    PWMBase->SM[0].VAL5 = PWM_VAL5_VAL5((uint16_t)(0));
    PWMBase->SM[1].VAL5 = PWM_VAL5_VAL5((uint16_t)(-450));
PWMBase->SM[2].VAL5 = PWM_VAL5_VAL5((uint16_t)(0));
    PWMBase->SM[3].VAL5 = PWM_VAL5_VAL5(0);
 
    PWMBase->SM[0].TCTRL = PWM_TCTRL_OUT_TRIG_EN(1);   //PWM_OUT_TRIG0 IN SM1
 
    //in this clear all trig config
 
    /* Set dead-time register */
    PWMBase->SM[0].DTCNT0 = PWM_DTCNT0_DTCNT0(PWM_DEADTIME);
    PWMBase->SM[1].DTCNT0 = PWM_DTCNT0_DTCNT0(PWM_DEADTIME);
PWMBase->SM[2].DTCNT0 = PWM_DTCNT0_DTCNT0(PWM_DEADTIME);
    PWMBase->SM[3].DTCNT0 = PWM_DTCNT0_DTCNT0(PWM_DEADTIME);
    PWMBase->SM[0].DTCNT1 = PWM_DTCNT1_DTCNT1(PWM_DEADTIME2);
    PWMBase->SM[1].DTCNT1 = PWM_DTCNT1_DTCNT1(PWM_DEADTIME2);
PWMBase->SM[2].DTCNT1 = PWM_DTCNT1_DTCNT1(PWM_DEADTIME2);
    PWMBase->SM[3].DTCNT1 = PWM_DTCNT1_DTCNT1(PWM_DEADTIME2);
 
    /* Channels A and B disabled when fault 0 occurs */
    PWMBase->SM[0].DISMAP[0] = ((PWMBase->SM[0].DISMAP[0] & ~PWM_DISMAP_DIS0A_MASK) | PWM_DISMAP_DIS0A(0x1));
    PWMBase->SM[1].DISMAP[0] = ((PWMBase->SM[0].DISMAP[0] & ~PWM_DISMAP_DIS0A_MASK) | PWM_DISMAP_DIS0A(0x1));
    PWMBase->SM[2].DISMAP[0] = ((PWMBase->SM[0].DISMAP[0] & ~PWM_DISMAP_DIS0A_MASK) | PWM_DISMAP_DIS0A(0x1));
    PWMBase->SM[3].DISMAP[0] = ((PWMBase->SM[0].DISMAP[0] & ~PWM_DISMAP_DIS0A_MASK) | PWM_DISMAP_DIS0A(0x1));
 
PWMBase->SM[0].DISMAP[0] = ((PWMBase->SM[0].DISMAP[0] & ~PWM_DISMAP_DIS0B_MASK) | PWM_DISMAP_DIS0B(0x1));
    PWMBase->SM[1].DISMAP[0] = ((PWMBase->SM[0].DISMAP[0] & ~PWM_DISMAP_DIS0B_MASK) | PWM_DISMAP_DIS0B(0x1));
    PWMBase->SM[2].DISMAP[0] = ((PWMBase->SM[0].DISMAP[0] & ~PWM_DISMAP_DIS0B_MASK) | PWM_DISMAP_DIS0B(0x1));
    PWMBase->SM[3].DISMAP[0] = ((PWMBase->SM[0].DISMAP[0] & ~PWM_DISMAP_DIS0B_MASK) | PWM_DISMAP_DIS0B(0x1));
 
    /* Modules one and two gets clock from module zero */
    PWMBase->SM[0].CTRL2 = (PWMBase->SM[0].CTRL2 & ~PWM_CTRL2_CLK_SEL_MASK) ;
    PWMBase->SM[1].CTRL2 = (PWMBase->SM[1].CTRL2 & ~PWM_CTRL2_CLK_SEL_MASK) ;
PWMBase->SM[2].CTRL2 = (PWMBase->SM[2].CTRL2 & ~PWM_CTRL2_CLK_SEL_MASK) ;
    PWMBase->SM[3].CTRL2 = (PWMBase->SM[3].CTRL2 & ~PWM_CTRL2_CLK_SEL_MASK) ;
 
    /* Master reload is generated every one opportunity */
    PWMBase->SM[0].CTRL = (PWMBase->SM[0].CTRL & ~PWM_CTRL_LDFQ_MASK) | PWM_CTRL_LDFQ(M1_FOC_FREQ_VS_PWM_FREQ - 1);
    PWMBase->SM[0].CTRL2 = (PWMBase->SM[0].CTRL2 & ~PWM_CTRL2_INIT_SEL_MASK) | PWM_CTRL2_INIT_SEL(0x3);
    /* Master sync active for modules one and three*/
    PWMBase->SM[1].CTRL2 = (PWMBase->SM[1].CTRL2 & ~PWM_CTRL2_INIT_SEL_MASK) | PWM_CTRL2_INIT_SEL(0x3);
PWMBase->SM[2].CTRL2 = (PWMBase->SM[2].CTRL2 & ~PWM_CTRL2_INIT_SEL_MASK) | PWM_CTRL2_INIT_SEL(0x3);
    PWMBase->SM[3].CTRL2 = (PWMBase->SM[3].CTRL2 & ~PWM_CTRL2_INIT_SEL_MASK) | PWM_CTRL2_INIT_SEL(0x3);
 
 
    /* Fault 0 active in logic level one, automatic clearing */
    PWMBase->FCTRL = (PWMBase->FCTRL & ~PWM_FCTRL_FLVL_MASK) | PWM_FCTRL_FLVL(0x1);
    PWMBase->FCTRL = (PWMBase->FCTRL & ~PWM_FCTRL_FAUTO_MASK) | PWM_FCTRL_FAUTO(0x0);
 
    /* Clear fault flags */
    PWMBase->FSTS = (PWMBase->FCTRL & ~PWM_FSTS_FFLAG_MASK) | PWM_FSTS_FFLAG(0xF);
 
    /* PWMs are re-enabled at PWM full cycle */
    PWMBase->FSTS = (PWMBase->FSTS & ~PWM_FSTS_FFULL_MASK) | PWM_FSTS_FFULL(0x1);
 
    /* PWM fault filter - 5 Fast peripheral clocks sample rate, 5 agreeing
       samples to activate */
    PWMBase->FFILT = (PWMBase->FFILT & ~PWM_FFILT_FILT_PER_MASK) | PWM_FFILT_FILT_PER(0);
    PWMBase->FFILT = (PWMBase->FFILT & ~PWM_FFILT_FILT_CNT_MASK) | PWM_FFILT_FILT_CNT(0);
 
    /* Enable A&B PWM outputs for submodules zero, one and three */
//output disable
    PWMBase->OUTEN = 0; // (PWMBase->OUTEN & ~PWM_OUTEN_PWMA_EN_MASK) | PWM_OUTEN_PWMA_EN(0xB);
/* Repeat Config */
/* Clear Status, RUF=0,REF=1,RF=1,CFA1=1,CFA0=1,CFB1=1,CFB0=1,CFX1=1,CFX0=1,CMPF=0x3F */
PWMBase->SM[0].STS = 0x3FFFU;
PWMBase->SM[1].STS = 0x3FFFU;
PWMBase->SM[2].STS = 0x3FFFU;
PWMBase->SM[3].STS = 0x3FFFU;
 
    /* Start PWMs (set load OK flags and run) */
    PWMBase->MCTRL = (PWMBase->MCTRL & ~PWM_MCTRL_CLDOK_MASK) | PWM_MCTRL_CLDOK(0xF);
    PWMBase->MCTRL = (PWMBase->MCTRL & ~PWM_MCTRL_LDOK_MASK) | PWM_MCTRL_LDOK(0xF);
    PWMBase->MCTRL = (PWMBase->MCTRL & ~PWM_MCTRL_RUN_MASK) | PWM_MCTRL_RUN(0xF);
 
    /* Interrupt Enable, CMPIE=0x20 */
  PWMBase->SM[0].INTEN = 0x00U;
  PWMBase->SM[1].INTEN = PWM_INTEN_CMPIE(0x20U);  //for VAL5 INT
    /* Initialize MC driver */
}