Hello, every one! I want to know what's different between MCIMX536AVV8C and MCIMX535DVV1C, who
can help me? Or is there some datasheet about this? Thanks.
MCIMX536AVV8C is targeted for Automotive and Infotainment, while MCIMX535DVV1C is targeted for Consumer.
Their packages are same <http://www.freescale.com/files/shared/doc/package_info/98ASA00167D.pdf>, and they are pin to pin compatible.
You may refer to the Order Information in the datasheets or click i icon after buy one chip directly from www.freescale.com to learn more information about every part number.
From the datasheet (for i.MX53xA, Automotive and Infotainment Applications Processors,
IMX53AEC, Rev. 4, 11/2011) :
MCIMX536AVV8C, mask N78C, 800 MHz, full feature set, 19 x 19 mm, 0.8 mm pitch BGA, Case TEPBGA-2
From the datasheet (for i.MX53xD Applications Processors for Consumer Products,
IMX53CEC, Rev. 4.1, 2/2012) :
MCIMX535DVV1C, mask N78C, 1 GHz, full feature set, temperature -20 to +85, 19 x 19 mm, 0.8 mm pitch BGA, Case TEPBGA-2