hello,
please see my followig logs and give me some sggestios,
cll@cll-Latitude-E7440:~/fsl-auto-yocto-bsp/build_s32v234evb$ bitbake core-image-minimal
Loading cache: 100% |#####################################################################################################################################| Time: 0:00:00
Loaded 3722 entries from dependency cache.
NOTE: Resolving any missing task queue dependencies
Build Configuration:
BB_VERSION = "1.38.0"
BUILD_SYS = "x86_64-linux"
NATIVELSBSTRING = "universal"
TARGET_SYS = "aarch64-fsl-linux"
MACHINE = "s32v234evb"
DISTRO = "fsl-auto"
DISTRO_VERSION = "1.0"
TUNE_FEATURES = "aarch64"
TARGET_FPU = ""
meta
meta-poky
meta-yocto-bsp = "HEAD:fa962ec72f8a8337eaae71ab622e340f6ef56395"
meta-oe
meta-multimedia
meta-python
meta-networking
meta-gnome
meta-filesystems
meta-webserver
meta-perl
meta-xfce = "HEAD:8760facba1bceb299b3613b8955621ddaa3d4c3f"
meta-virtualization = "HEAD:ed2038c935777d1336c17989d454f4e9c95fea7f"
meta-freescale = "HEAD:827bda6303c9d637efb4b94727b67e1857760171"
meta-alb = "HEAD:2a815e4c7555db79d7d449c6459d5dae50889156"
meta-qt5 = "master:12ea469918bcb73605b9c1e5080351f1189c0f17"
meta-linaro-toolchain = "HEAD:282b47a10940c26854c1cca0ec40950192af16fc"
WARNING: /home/cll/fsl-auto-yocto-bsp/sources/meta-alb/recipes-kernel/linux/linux-s32_4.19.bb.do_compile is tainted from a forced run | ETA: 0:00:00
Initialising tasks: 100% |################################################################################################################################| Time: 0:00:02
Checking sstate mirror object availability: 100% |########################################################################################################| Time: 0:00:00
NOTE: Executing SetScene Tasks
NOTE: Executing RunQueue Tasks
ERROR: core-image-minimal-1.0-r0 do_image_sdcard: Function failed: do_image_sdcard (log file is located at /home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/work/s32v234evb-fsl-linux/core-image-minimal/1.0-r0/temp/log.do_image_sdcard.3230)
ERROR: Logfile of failure stored in: /home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/work/s32v234evb-fsl-linux/core-image-minimal/1.0-r0/temp/log.do_image_sdcard.3230
Log data follows:
| DEBUG: Executing python function set_image_size
| DEBUG: 506922.000000 = 389940 * 1.300000
| DEBUG: 8097152.000000 = max(506922.000000, 8097152)[8097152.000000] + 1
| DEBUG: 8097152.000000 = int(8097152.000000)
| DEBUG: 8097792 = aligned(8097152)
| DEBUG: returning 8097792
| DEBUG: Python function set_image_size finished
| DEBUG: Executing python function extend_recipe_sysroot
| NOTE: Direct dependencies are ['virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/rpm/rpm_4.14.1.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-extended/pigz/pigz_2.4.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/opkg-utils/opkg-utils_0.3.6.bb:do_populate_sysroot', '/home/cll/fsl-auto-yocto-bsp/sources/meta-alb/recipes-core/glibc/glibc_2.26.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/makedevs/makedevs_1.0.1.bb:do_populate_sysroot', '/home/cll/fsl-auto-yocto-bsp/sources/meta-linaro/meta-linaro-toolchain/recipes-devtools/gcc/gcc-cross_linaro-6.3.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/dnf/dnf_2.7.5.bb:do_populate_sysroot', '/home/cll/fsl-auto-yocto-bsp/sources/meta-linaro/meta-linaro-toolchain/recipes-devtools/gcc/gcc-runtime_linaro-6.3.bb:do_populate_sysroot', '/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/qemu/qemuwrapper-cross_1.0.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/dosfstools/dosfstools_4.1.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/flex/flex_2.6.0.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-extended/bc/bc_1.06.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-bsp/u-boot/u-boot-mkimage_2018.01.bb:do_populate_sysroot', '/home/cll/fsl-auto-yocto-bsp/sources/meta-linaro/meta-linaro-toolchain/recipes-devtools/gcc/libgcc_linaro-6.3.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/mtools/mtools_4.0.18.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/e2fsprogs/e2fsprogs_1.43.8.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/prelink/prelink_git.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-connectivity/openssl/openssl_1.0.2p.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-extended/pbzip2/pbzip2_1.1.13.bb:do_populate_sysroot', '/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/quilt/quilt-native_0.65.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-extended/parted/parted_3.2.bb:do_populate_sysroot', '/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-kernel/kmod/depmodwrapper-cross_1.0.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/opkg/opkg_0.3.6.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-kernel/dtc/dtc_1.4.5.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-core/update-rc.d/update-rc.d_0.7.bb:do_populate_sysroot', '/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-core/glibc/ldconfig-native_2.12.1.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/createrepo-c/createrepo-c_git.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/pseudo/pseudo_git.bb:do_populate_sysroot', '/home/cll/fsl-auto-yocto-bsp/sources/meta-alb/recipes-kernel/linux/linux-s32_4.19.bb:do_populate_sysroot', '/home/cll/fsl-auto-yocto-bsp/sources/meta-alb/recipes-bsp/u-boot/u-boot-s32_2018.07.bb:do_populate_sysroot', 'virtual:native:/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/bison/bison_3.0.4.bb:do_populate_sysroot', '/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-devtools/mklibs/mklibs-native_0.1.43.bb:do_populate_sysroot']
| NOTE: Installed into sysroot: ['glibc', 'gcc-cross-aarch64', 'gcc-runtime', 'dosfstools-native', 'bc-native', 'libgcc', 'mtools-native', 'parted-native', 'linux-s32', 'u-boot-s32', 'linux-libc-headers', 'binutils-cross-aarch64', 'mpfr-native', 'gmp-native', 'libmpc-native', 'isl-native', 'cst-native']
| NOTE: Skipping as already exists in sysroot: ['rpm-native', 'pigz-native', 'opkg-utils-native', 'makedevs-native', 'dnf-native', 'qemuwrapper-cross', 'flex-native', 'u-boot-mkimage-native', 'e2fsprogs-native', 'prelink-native', 'openssl-native', 'pbzip2-native', 'quilt-native', 'depmodwrapper-cross', 'opkg-native', 'dtc-native', 'update-rc.d-native', 'ldconfig-native', 'createrepo-c-native', 'pseudo-native', 'bison-native', 'mklibs-native', 'gettext-minimal-native', 'file-native', 'bzip2-native', 'libarchive-native', 'gnu-config-native', 'db-native', 'nss-native', 'dbus-native', 'autoconf-native', 'python3-native', 'popt-native', 'automake-native', 'xz-native', 'elfutils-native', 'pkgconfig-native', 'libtool-native', 'zlib-native', 'shadow-native', 'kmod-native', 'texinfo-dummy-native', 'python3-iniparse-native', 'libcomps-native', 'cmake-native', 'libdnf-native', 'librepo-native', 'ninja-native', 'qemu-native', 'attr-native', 'util-linux-native', 'binutils-native', 'ncurses-native', 'readline-native', 'debianutils-native', 'libsolv-native', 'curl-native', 'expat-native', 'sqlite3-native', 'libxml2-native', 'glib-2.0-native', 'lzo-native', 'nspr-native', 'autoconf-archive-native', 'm4-native', 'gdbm-native', 'gtk-doc-native', 'python3-six-native', 'libcheck-native', 'gobject-introspection-native', 'gpgme-native', 're2c-native', 'alsa-lib-native', 'pixman-native', 'libsdl-native', 'libpcre-native', 'libffi-native', 'python3-setuptools-native', 'libassuan-native', 'libgpg-error-native', 'swig-native', 'libpng-native', 'util-macros-native', 'libxext-native', 'libx11-native', 'libxrender-native', 'libxrandr-native', 'unzip-native', 'xproto-native', 'xextproto-native', 'kbproto-native', 'libxcb-native', 'xtrans-native', 'inputproto-native', 'renderproto-native', 'randrproto-native', 'libxdmcp-native', 'libpthread-stubs-native', 'libxau-native', 'xcb-proto-native']
| DEBUG: sed -e 's:^[^/]*/:/home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/work/s32v234evb-fsl-linux/core-image-minimal/1.0-r0/recipe-sysroot-native/:g' /home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/sysroots-components/x86_64/gcc-cross-aarch64/fixmepath /home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/sysroots-components/x86_64/gmp-native/fixmepath | xargs sed -i -e 's:FIXMESTAGINGDIRTARGET:/home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/work/s32v234evb-fsl-linux/core-image-minimal/1.0-r0/recipe-sysroot:g; s:FIXMESTAGINGDIRHOST:/home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/work/s32v234evb-fsl-linux/core-image-minimal/1.0-r0/recipe-sysroot-native:g' -e 's:FIXME_COMPONENTS_DIR:/home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/sysroots-components:g' -e 's:FIXME_HOSTTOOLS_DIR:/home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/hosttools:g' -e 's:FIXME_PKGDATA_DIR:/home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/pkgdata/s32v234evb:g' -e 's:FIXME_PSEUDO_LOCALSTATEDIR:/home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/work/s32v234evb-fsl-linux/core-image-minimal/1.0-r0/pseudo/:g' -e 's:FIXME_LOGFIFO:/home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/work/s32v234evb-fsl-linux/core-image-minimal/1.0-r0/temp/fifo.3230:g'
| DEBUG: Python function extend_recipe_sysroot finished
| DEBUG: Executing shell function do_image_sdcard
| 0+0 records in
| 0+0 records out
| 0 bytes copied, 0.000229539 s, 0.0 kB/s
| NOTE: Generating sdcard entry at 11534336 for Image-fsl-s32v234-evb.dtb
| 0+1 records in
| 0+1 records out
| 22877 bytes (23 kB, 22 KiB) copied, 0.000224 s, 102 MB/s
| Model: (file)
| Disk /home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/work/s32v234evb-fsl-linux/core-image-minimal/1.0-r0/deploy-core-image-minimal-image-complete/core-image-minimal-s32v234evb-20191005055634.rootfs.sdcard: 8321MB
| Sector size (logical/physical): 512B/512B
| Partition Table: msdos
| Disk Flags:
|
| Number Start End Size Type File system Flags
| 1 4194kB 25.2MB 21.0MB primary lba
| 2 25.2MB 8317MB 8292MB primary
|
| 413696+0 records in
| 413696+0 records out
| 413696 bytes (414 kB, 404 KiB) copied, 1.05296 s, 393 kB/s
| 8192+0 records in
| 8192+0 records out
| 8192 bytes (8.2 kB, 8.0 KiB) copied, 0.0242766 s, 337 kB/s
| mkfs.fat: warning - lowercase labels might not work properly with DOS or Windows
| mkfs.fat 4.1 (2017-01-24)
| Disk full
| WARNING: exit code 1 from a shell command.
| ERROR: Function failed: do_image_sdcard (log file is located at /home/cll/fsl-auto-yocto-bsp/build_s32v234evb/tmp/work/s32v234evb-fsl-linux/core-image-minimal/1.0-r0/temp/log.do_image_sdcard.3230)
ERROR: Task (/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-core/images/core-image-minimal.bb:do_image_sdcard) failed with exit code '1'
NOTE: Tasks Summary: Attempted 3522 tasks of which 3510 didn't need to be rerun and 1 failed.
Summary: 1 task failed:
/home/cll/fsl-auto-yocto-bsp/sources/poky/meta/recipes-core/images/core-image-minimal.bb:do_image_sdcard
Summary: There was 1 WARNING message shown.
Summary: There was 1 ERROR message shown, returning a non-zero exit code.