Hi All,
I try to transplant the android_9.0.0_2.3.4 to imx6q-sabresd platform.However,the display will stay at the boot animation forever when os starts.It looks like the system_server process also doesn't start.
I download and update the android_p9.0.0_2.2.0-ga_image_6qsabresd package ,then get the same result.
Does anyone can provide any suggestions to debug this issue?
Please refer to the following log about the detailed info
random: get_random_bytes called from start_kernel+0xac/0x450 with crng_init=0
percpu: Embedded 18 pages/cpu @e64c8000 s41036 r8192 d24500 u73728
Built 1 zonelists, mobility grouping on. Total pages: 522866
Kernel command line: console=ttymxc0,115200 androidboot.console=ttymxc0 consoleblank=0 vmalloc=384M init=/init video=mxcfb0:dev=lcd,VGA_800480,if=RGB24,bpp=32 video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off androidboot.hardware=freescale cma=384M androidboot.serialno=210f79d4ee8027f2 androidboot.btmacaddr=21:0f:79:d4:ee:80 androidboot.soc_type=imx6q androidboot.boot_device_root=mmcblk3 androidboot.storage_type=emmc androidboot.boottime=1BLL:0,1BLE:7429,KL:0,KD:0,AVB:2121,ODT:0,SW:0 androidboot.bootreason=cold,powerkey androidboot.verifiedbootstate=orange androidboot.flash.locked=0 androidboot.slot_suffix= androidboot.vbmeta.device=PARTUUID=fa4a2a93-e2df-43bd-a9c4-47d35e433766 androidboot.vbmeta.avb_version=1.1 androidboot.vbmeta.device_state=unlocked androidboot.vbmeta.hash_alg=sha256 androidboot.vbmeta.size=2944 androidboot.vbmeta.digest=12ee6762a2cc292393a6bc1ec898d9fe6858086e2cef380b0596968635f0ea5b androidboot.veritymode=enforcing androidboot.dtbo_idx=0 androidboot.ke
PID hash table entries: 4096 (order: 2, 16384 bytes)
Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
Memory: 1659456K/2097152K available (13312K kernel code, 1094K rwdata, 3968K rodata, 1024K init, 497K bss, 44480K reserved, 393216K cma-reserved, 1448960K highmem)
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
vmalloc : 0xe8000000 - 0xff800000 ( 376 MB)
lowmem : 0xc0000000 - 0xe7800000 ( 632 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.text : 0xc0008000 - 0xc0e00000 (14304 kB)
.init : 0xc1300000 - 0xc1400000 (1024 kB)
.data : 0xc1400000 - 0xc1511bf0 (1095 kB)
.bss : 0xc1513000 - 0xc158f448 ( 498 kB)
SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1
ftrace: allocating 41669 entries in 123 pages
Preemptible hierarchical RCU implementation.
Tasks RCU enabled.
NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16
L2C-310 errata 752271 769419 enabled
L2C-310 enabling early BRESP for Cortex-A9
L2C-310 full line of zeros enabled for Cortex-A9
L2C-310 ID prefetch enabled, offset 16 lines
L2C-310 dynamic clock gating enabled, standby mode enabled
L2C-310 cache controller enabled, 16 ways, 1024 kB
L2C-310: CACHE_ID 0x410000c7, AUX_CTRL 0x76470001
Switching to timer-based delay loop, resolution 333ns
sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 715827882841ns
clocksource: mxc_timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 637086815595 ns
Console: colour dummy device 80x30
Calibrating delay loop (skipped), value calculated using timer frequency.. 6.00 BogoMIPS (lpj=30000)
pid_max: default: 32768 minimum: 301
Security Framework initialized
SELinux: Initializing.
Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
CPU: Testing write buffer coherency: ok
CPU0: Spectre v2: using BPIALL workaround
CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
Setting up static identity map for 0x10100000 - 0x10100060
Hierarchical SRCU implementation.
smp: Bringing up secondary CPUs ...
CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
CPU1: Spectre v2: using BPIALL workaround
CPU2: thread -1, cpu 2, socket 0, mpidr 80000002
CPU2: Spectre v2: using BPIALL workaround
CPU3: thread -1, cpu 3, socket 0, mpidr 80000003
CPU3: Spectre v2: using BPIALL workaround
smp: Brought up 1 node, 4 CPUs
SMP: Total of 4 processors activated (24.00 BogoMIPS).
CPU: All CPU(s) started in SVC mode.
CPU3: update max cpu_capacity 1024
devtmpfs: initialized
CPU2: update max cpu_capacity 1024
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
futex hash table entries: 1024 (order: 4, 65536 bytes)
pinctrl core: initialized pinctrl subsystem
NET: Registered protocol family 16
DMA: preallocated 256 KiB pool for atomic coherent allocations
cpuidle: using governor menu
CPU identified as i.MX6Q, silicon rev 1.5
vdd1p1: supplied by regulator-dummy
vdd3p0: supplied by regulator-dummy
vdd2p5: supplied by regulator-dummy
vddarm: supplied by regulator-dummy
vddpu: supplied by regulator-dummy
vddsoc: supplied by regulator-dummy
hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
hw-breakpoint: maximum watchpoint size is 4 bytes.
imx6q-pinctrl 20e0000.iomuxc: initialized IMX pinctrl driver
imx rpmsg driver is registered.
pstore: using zlib compression
console [pstore-1] enabled
pstore: Registered ramoops as persistent store backend
ramoops: attached 0x100000@0x3ff00000, ecc: 0/0
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
usb_phy_generic 2000000.aips-bus:usbphy_nop1: 2000000.aips-bus:usbphy_nop1 supply vcc not found, using dummy regulator
usb_phy_generic 2000000.aips-bus:usbphy_nop2: 2000000.aips-bus:usbphy_nop2 supply vcc not found, using dummy regulator
i2c i2c-0: IMX I2C adapter registered
i2c i2c-0: can't use DMA, using PIO instead.
i2c i2c-1: IMX I2C adapter registered
i2c i2c-1: can't use DMA, using PIO instead.
i2c i2c-2: IMX I2C adapter registered
i2c i2c-2: can't use DMA, using PIO instead.
Linux video capture interface: v2.00
pps_core: LinuxPPS API ver. 1 registered
pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
PTP clock support registered
imx-ipuv3 2400000.ipu: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
imx-ipuv3 2800000.ipu: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
mxc_vdoa 21e4000.vdoa: i.MX Video Data Order Adapter(VDOA) driver probed
mxc_mipi_csi2 21dc000.mipi_csi: i.MX MIPI CSI2 driver probed
mxc_mipi_csi2 21dc000.mipi_csi: i.MX MIPI CSI2 dphy version is 0x3130302a
MIPI CSI2 driver module loaded
Advanced Linux Sound Architecture Driver Initialized.
Bluetooth: Core ver 2.22
NET: Registered protocol family 31
Bluetooth: HCI device and connection manager initialized
Bluetooth: HCI socket layer initialized
Bluetooth: L2CAP socket layer initialized
Bluetooth: SCO socket layer initialized
clocksource: Switched to clocksource mxc_timer1
VFS: Disk quotas dquot_6.6.0
VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
NET: Registered protocol family 2
TCP established hash table entries: 8192 (order: 3, 32768 bytes)
TCP bind hash table entries: 8192 (order: 4, 65536 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
UDP hash table entries: 512 (order: 2, 16384 bytes)
UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
NET: Registered protocol family 1
Trying to unpack rootfs image as initramfs...
Freeing initrd memory: 1860K
hw perfevents: no interrupt-affinity property for /soc/pmu, guessing.
hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available
Bus freq driver module loaded
audit: initializing netlink subsys (disabled)
audit: type=2000 audit(0.740:1): state=initialized audit_enabled=0 res=1
workingset: timestamp_bits=14 max_order=19 bucket_order=5
Registering sdcardfs 0.1
jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
fuse init (API version 7.26)
bounce: pool size: 64 pages
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
io scheduler mq-deadline registered
io scheduler kyber registered
pwm-backlight backlight: backlight supply power not found, using dummy regulator
mxc_sdc_fb fb@0: registered mxc display driver lcd
Console: switching to colour frame buffer device 100x30
mxc_sdc_fb fb@1: Can't get fb option for mxcfb1!
mxc_sdc_fb fb@2: Can't get fb option for mxcfb2!
mxc_sdc_fb fb@3: Can't get fb option for mxcfb3!
imx-sdma 20ec000.sdma: no iram assigned, using external mem
imx-sdma 20ec000.sdma: Falling back to user helper
mxs-dma 110000.dma-apbh: initialized
imx-pgc-pd imx-pgc-power-domain.0: Linked as a consumer to 20dc000.gpc
imx-pgc-pd imx-pgc-power-domain.1: Linked as a consumer to 20dc000.gpc
2020000.serial: ttymxc0 at MMIO 0x2020000 (irq = 27, base_baud = 5000000) is a IMX
console [ttymxc0] enabled
21e8000.serial: ttymxc1 at MMIO 0x21e8000 (irq = 75, base_baud = 5000000) is a IMX
21ec000.serial: ttymxc2 at MMIO 0x21ec000 (irq = 76, base_baud = 5000000) is a IMX
21f4000.serial: ttymxc4 at MMIO 0x21f4000 (irq = 77, base_baud = 5000000) is a IMX
imx sema4 driver is registered.
[drm] Initialized vivante 1.0.0 20120216 for platform:Vivante GCCore on minor 0
[drm] Initialized vivante 1.0.0 20120216 on minor 0
brd: module loaded
loop: module loaded
zram: Added device: zram0
libphy: Fixed MDIO Bus: probed
tun: Universal TUN/TAP device driver, 1.6
CAN device driver interface
flexcan 2090000.flexcan: device registered (reg_base=e83d4000, irq=33)
fec 2188000.ethernet: 2188000.ethernet supply phy not found, using dummy regulator
pps pps0: new PPS source ptp0
fec 2188000.ethernet (unnamed net_device) (uninitialized): Invalid MAC address: 00:00:00:00:00:00
fec 2188000.ethernet (unnamed net_device) (uninitialized): Using random MAC address: e6:9c:dd:7a:6e:a4
libphy: fec_enet_mii_bus: probed
fec 2188000.ethernet eth0: registered PHC device 0
PPP generic driver version 2.4.2
PPP BSD Compression module registered
PPP Deflate Compression module registered
PPP MPPE Compression module registered
usbcore: registered new interface driver kaweth
pegasus: v0.9.3 (2013/04/25), Pegasus/Pegasus II USB Ethernet driver
usbcore: registered new interface driver pegasus
usbcore: registered new interface driver rtl8150
usbcore: registered new interface driver r8152
usbcore: registered new interface driver asix
usbcore: registered new interface driver ax88179_178a
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver net1080
usbcore: registered new interface driver cdc_subset
usbcore: registered new interface driver zaurus
usbcore: registered new interface driver cdc_ncm
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
ehci-mxc: Freescale On-Chip EHCI Host driver
usbcore: registered new interface driver cdc_acm
cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters
usbcore: registered new interface driver usb-storage
usbmisc_imx 2184800.usbmisc: 2184800.usbmisc supply vbus-wakeup not found, using dummy regulator
imx_usb 2184200.usb: 2184200.usb supply vbus not found, using dummy regulator
ci_hdrc ci_hdrc.1: EHCI Host Controller
ci_hdrc ci_hdrc.1: new USB bus registered, assigned bus number 1
ci_hdrc ci_hdrc.1: USB 2.0 started, EHCI 1.00
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: EHCI Host Controller
usb usb1: Manufacturer: Linux 4.14.98 ehci_hcd
usb usb1: SerialNumber: ci_hdrc.1
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
usbcore: registered new interface driver xpad
usbcore: registered new interface driver usb_acecad
usbcore: registered new interface driver aiptek
usbcore: registered new interface driver gtco
usbcore: registered new interface driver hanwang
usbcore: registered new interface driver kbtab
snvs_rtc 20cc000.snvs:snvs-rtc-lp: snvs rtc: failed to find trusty node. Use normal mode.
snvs_rtc 20cc000.snvs:snvs-rtc-lp: rtc core: registered 20cc000.snvs:snvs-rtc-lp as rtc0
i2c /dev entries driver
IR NEC protocol handler initialized
IR RC5(x/sz) protocol handler initialized
IR RC6 protocol handler initialized
IR JVC protocol handler initialized
IR Sony protocol handler initialized
IR SANYO protocol handler initialized
IR Sharp protocol handler initialized
IR MCE Keyboard/mouse protocol handler initialized
IR XMP protocol handler initialized
mxc_v4l2_output v4l2_out: V4L2 device registered as video16
mxc_v4l2_output v4l2_out: V4L2 device registered as video17
ov564x 0-003c: 0-003c supply DOVDD not found, using dummy regulator
ov564x 0-003c: 0-003c supply DVDD not found, using dummy regulator
ov564x 0-003c: 0-003c supply AVDD not found, using dummy regulator
ov5640_read_reg:write reg error:reg=300a
camera ov5640 is not found
ov5642 0-003c: 0-003c supply DOVDD not found, using dummy regulator
ov5642 0-003c: 0-003c supply DVDD not found, using dummy regulator
ov5642 0-003c: 0-003c supply AVDD not found, using dummy regulator
usb 1-1: new high-speed USB device number 2 using ci_hdrc
ov5642_read_reg:write reg error:reg=300a
camera ov5642 is not found
usbcore: registered new interface driver uvcvideo
USB Video Class driver (1.1.1)
__power_supply_register: Expected proper parent device for 'battery'
(NULL device *): hwmon_device_register() is deprecated. Please convert the driver to use hwmon_device_register_with_info().
__power_supply_register: Expected proper parent device for 'usb'
mag3110 2-000e: check mag3110 chip ID
mag3110 2-000e: read chip ID 0xfffffffa is not equal to 0xc4!
mag3110: probe of 2-000e failed with error -22
mma8x5x 0-001c: read chip ID 0xfffffffa is not equal to 0x1a,0x2a,0x3a,0x4a,0x5a!
mma8x5x: probe of 0-001c failed with error -22
imx2-wdt 20bc000.wdog: timeout 60 sec (nowayout=0)
device-mapper: uevent: version 1.0.3
device-mapper: ioctl: 4.37.0-ioctl (2017-09-20) initialised: dm-devel@redhat.com
bt power gpio not valid (-2)!
rfkill: BT RF going to : on
mxc_bt_rfkill_reset
mxc_bt_rfkill driver success loaded
usbcore: registered new interface driver btusb
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
sdhci-esdhc-imx 2194000.usdhc: Got CD GPIO
usb 1-1: New USB device found, idVendor=0424, idProduct=2514
usb 1-1: New USB device strings: Mfr=0, Product=0, SerialNumber=0
hub 1-1:1.0: USB hub found
hub 1-1:1.0: 4 ports detected
mmc1: SDHCI controller on 2194000.usdhc [2194000.usdhc] using ADMA
sdhci-esdhc-imx 2198000.usdhc: Got CD GPIO
sdhci-esdhc-imx 2198000.usdhc: Got WP GPIO
mmc2: SDHCI controller on 2198000.usdhc [2198000.usdhc] using ADMA
mmc3: SDHCI controller on 219c000.usdhc [219c000.usdhc] using ADMA
mxc_vpu 2040000.vpu_fsl: VPU initialized
mxc_hdmi_cec soc:hdmi_cec@00120000: HDMI CEC initialized
Galcore version 6.2.4.190076
mmc3: new DDR MMC card at address 0001
mmcblk3: mmc3:0001 AJTD4R 14.6 GiB
mmcblk3boot0: mmc3:0001 AJTD4R partition 1 4.00 MiB
mmcblk3boot1: mmc3:0001 AJTD4R partition 2 4.00 MiB
mmcblk3rpmb: mmc3:0001 AJTD4R partition 3 4.00 MiB
Alternate GPT is invalid, using primary GPT.
mmcblk3: p1 p2 p3 p4 p5 p6 p7 p8 p9 p10 p11 p12 p13
usb 1-1.2: new high-speed USB device number 3 using ci_hdrc
usb 1-1.2: New USB device found, idVendor=0bda, idProduct=b720
usb 1-1.2: New USB device strings: Mfr=1, Product=2, SerialNumber=3
usb 1-1.2: Product: 802.11n WLAN Adapte
usb 1-1.2: Manufacturer: Realtek
usb 1-1.2: SerialNumber: ????????????
Bluetooth: hci0: rtl: examining hci_ver=06 hci_rev=000b lmp_ver=06 lmp_subver=8723
Bluetooth: hci0: rtl: loading rtl_bt/rtl8723b_config.bin
bluetooth hci0: Falling back to user helper
[drm] Initialized vivante 1.0.0 20170808 for 130000.gpu on minor 1
hidraw: raw HID events driver (C) Jiri Kosina
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
ashmem: initialized
usbcore: registered new interface driver snd-usb-audio
wm8960 1-001a: wm8960_i2c_probe(), quick probe 0
fsl-ssi-dai 202c000.ssi: No cache defaults, reading back from HW
fsl-hdmi-dai soc:hdmi_audio@00120000: failed to probe. Load HDMI-video first.
fsl-hdmi-dai: probe of soc:hdmi_audio@00120000 failed with error -12
imx-wm8960 sound: wm8960-hifi <-> 202c000.ssi mapping ok
imx-wm8960 sound: snd-soc-dummy-dai <-> 2034000.asrc mapping ok
imx-wm8960 sound: wm8960-hifi <-> 202c000.ssi mapping ok
imx-audio-hdmi sound-hdmi: initialize HDMI-audio failed. load HDMI-video first!
NET: Registered protocol family 26
u32 classifier
Actions configured
Netfilter messages via NETLINK v0.30.
nf_conntrack version 0.5.0 (16384 buckets, 65536 max)
ctnetlink v0.93: registering with nfnetlink.
xt_time: kernel timezone is -0000
IPv4 over IPsec tunneling driver
ip_tables: (C) 2000-2006 Netfilter Core Team
arp_tables: arp_tables: (C) 2002 David S. Miller
Initializing XFRM netlink socket
NET: Registered protocol family 10
Segment Routing with IPv6
mip6: Mobile IPv6
ip6_tables: (C) 2000-2006 Netfilter Core Team
sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
NET: Registered protocol family 17
NET: Registered protocol family 15
can: controller area network core (rev 20170425 abi 9)
NET: Registered protocol family 29
can: raw protocol (rev 20170425)
can: broadcast manager protocol (rev 20170425 t)
can: netlink gateway (rev 20170425) max_hops=1
Bluetooth: RFCOMM TTY layer initialized
Bluetooth: RFCOMM socket layer initialized
Bluetooth: RFCOMM ver 1.11
Bluetooth: BNEP (Ethernet Emulation) ver 1.3
Bluetooth: BNEP filters: protocol multicast
Bluetooth: BNEP socket layer initialized
Bluetooth: HIDP (Human Interface Emulation) ver 1.2
Bluetooth: HIDP socket layer initialized
8021q: 802.1Q VLAN Support v1.8
registered taskstats version 1
(NULL device *): hwmon_device_register() is deprecated. Please convert the driver to use hwmon_device_register_with_info().
Hot alarm is canceled. GPU3D clock will return to 64/64
imx_thermal 2000000.aips-bus:tempmon: Extended Commercial CPU temperature grade - max:105C critical:100C passive:95C
input: gpio-keys as /devices/soc0/gpio-keys/input/input1
random: fast init done
input: ft5x0x_ts as /devices/virtual/input/input2
read fw ver-- 0...
ft5x0x_ts 2-0038: Firmware version 0x06
ft5x0x_ts 2-0038: FocalTech ft5x0x TouchScreen initialized
snvs_rtc 20cc000.snvs:snvs-rtc-lp: setting system clock to 1970-01-01 00:00:13 UTC (13)
usb_otg_vbus: disabling
usb_h1_vbus: disabling
wm8962-supply: disabling
mipi_dsi_pwr_on: disabling
wlreg_on: disabling
can-3v3: disabling
ALSA device list:
#0: wm8960-audio
Freeing unused kernel memory: 1024K
init: init first stage started!
init: Using Android DT directory /proc/device-tree/firmware/android/
init: [libfs_mgr]fs_mgr_read_fstab_default(): failed to find device default fstab
init: [libfs_mgr]Returning avb_handle with status: 0
init: [libfs_mgr]Loading verity table: '1 /dev/block/platform/soc0/soc/2100000.aips-bus/219c000.usdhc/by-name/system /dev/block/platform/soc0/soc/2100000.aips-bus/219c000.usdhc/by-name/system 4096 4096 515995 515995 sha1 bbae0dd9aac3809e5e4a7c8fb219ce9b53bf83b4 772b17b63f1f4bd51b232b693423317b30b5005a 10 use_fec_from_device /dev/block/platform/soc0/soc/2100000.aips-bus/219c000.usdhc/by-name/system fec_roots 2 fec_blocks 520060 fec_start 520060 restart_on_corruption ignore_zero_blocks'
EXT4-fs (dm-0): mounted filesystem without journal. Opts: barrier=1,inode_readahead_blks=8
init: [libfs_mgr]__mount(source=/dev/block/dm-0,target=/system,type=ext4)=0: Success
init: [libfs_mgr]Loading verity table: '1 /dev/block/platform/soc0/soc/2100000.aips-bus/219c000.usdhc/by-name/vendor /dev/block/platform/soc0/soc/2100000.aips-bus/219c000.usdhc/by-name/vendor 4096 4096 28199 28199 sha1 63ee6240764ee48cb48d87d3d0434002c68247fa 1bfe18c5734942f6e026347f8211685433d292d3 10 use_fec_from_device /dev/block/platform/soc0/soc/2100000.aips-bus/219c000.usdhc/by-name/vendor fec_roots 2 fec_blocks 28423 fec_start 28423 restart_on_corruption ignore_zero_blocks'
EXT4-fs (dm-1): mounted filesystem without journal. Opts: barrier=1,inode_readahead_blks=8
init: [libfs_mgr]__mount(source=/dev/block/dm-1,target=/vendor,type=ext4)=0: Success
init: Skipped setting INIT_AVB_VERSION (not in recovery mode)
init: Loading SELinux policy
SELinux: Class process2 not defined in policy.
SELinux: Class infiniband_pkey not defined in policy.
SELinux: Class infiniband_endport not defined in policy.
SELinux: the above unknown classes and permissions will be denied
SELinux: policy capability network_peer_controls=1
SELinux: policy capability open_perms=1
SELinux: policy capability extended_socket_class=1
SELinux: policy capability always_check_network=0
SELinux: policy capability cgroup_seclabel=0
SELinux: policy capability nnp_nosuid_transition=0
audit: type=1403 audit(14.160:2): policy loaded auid=4294967295 ses=4294967295
init: 2 output lines suppressed due to ratelimiting
init: init second stage started!
init: property_init started!
init: Using Android DT directory /proc/device-tree/firmware/android/
selinux: SELinux: Loaded file_contexts
init: Running restorecon...
init: waitid failed: No child processes
init: property_load_boot_defaults started!
init: Couldn't load property file '/odm/default.prop': open() failed: No such file or directory: No such file or directory
init: property_load_boot_defaults started->export_oem_lock_status!
init: property_load_boot_defaults started->start_property_service!
audit: type=1400 audit(14.410:3): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=1
ueventd: ueventd started!
selinux: SELinux: Loaded file_contexts
ueventd: Parsing file /ueventd.rc...
ueventd: Parsing file /vendor/ueventd.rc...
ueventd: Parsing file /odm/ueventd.rc...
ueventd: Unable to read config file '/odm/ueventd.rc': open() failed: No such file or directory
ueventd: Parsing file /ueventd.freescale.rc...
ueventd: Unable to read config file '/ueventd.freescale.rc': open() failed: No such file or directory
ueventd: firmware: loading 'imx/sdma/sdma-imx6q.bin' for '/devices/soc0/soc/2000000.aips-bus/20ec000.sdma/firmware/imx!sdma!sdma-imx6q.bin'
ueventd: firmware: loading 'rtl_bt/rtl8723b_config.bin' for '/devices/soc0/soc/2100000.aips-bus/2184200.usb/ci_hdrc.1/usb1/1-1/1-1.2/1-1.2:1.0/bluetooth/hci0/rtl_bt!rtl8723b_config.bin'
imx-sdma 20ec000.sdma: loaded firmware 3.5
audit: type=1400 audit(14.710:4): avc: denied { write } for pid=1 comm="init" name="alignment" dev="proc" ino=4026531987 scontext=u:r:init:s0 tcontext=u:object_r:proc:s0 tclass=file permissive=1
audit: type=1400 audit(14.710:5): avc: denied { open } for pid=1 comm="init" path="/proc/cpu/alignment" dev="proc" ino=4026531987 scontext=u:r:init:s0 tcontext=u:object_r:proc:s0 tclass=file permissive=1
watchdogd: watchdogd started (interval 10, margin 20)!
Console: switching to colour dummy device 80x30
EXT4-fs (mmcblk3p11): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk3p11): recovery complete
EXT4-fs (mmcblk3p11): mounted filesystem with ordered data mode. Opts: errors=remount-ro,nomblk_io_submit
e2fsck: e2fsck 1.43.3 (04-Sep-2016)
e2fsck: Pass 1: Checking inodes, blocks, and sizes
e2fsck: Pass 2: Checking directory structure
e2fsck: Pass 3: Checking directory connectivity
e2fsck: Pass 4: Checking reference counts
e2fsck: Pass 5: Checking group summary information
e2fsck: /dev/block/by-name/userdata: 126/280000 files (1.6% non-contiguous), 36280/1119232 blocks
EXT4-fs (mmcblk3p11): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk3p11): mounted filesystem with ordered data mode. Opts: nomblk_io_submit,noauto_da_alloc,errors=panic
zram0: detected capacity change from 0 to 536870912
mkswap: Swapspace size: 524284k, UUID=93f44ee9-1ffc-4f54-891f-87ef88c1f29e
logd.auditd: start
Adding 524284k swap on /dev/block/zram0. Priority:-2 extents:1 across:524284k SS
type=1400 audit(16.490:6): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=1
type=1400 audit(16.490:6): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=1
type=1400 audit(16.880:7): avc: denied { dac_read_search } for pid=200 comm="Binder:200_3" capability=2 scontext=u:r:vold:s0 tcontext=u:r:vold:s0 tclass=capability permissive=1
type=1400 audit(16.880:7): avc: denied { dac_read_search } for pid=200 comm="Binder:200_3" capability=2 scontext=u:r:vold:s0 tcontext=u:r:vold:s0 tclass=capability permissive=1
type=1400 audit(17.020:8): avc: denied { dac_read_search } for pid=168 comm="init" capability=2 scontext=u:r:vendor_init:s0 tcontext=u:r:vendor_init:s0 tclass=capability permissive=1
rfkill: BT RF going to : off
type=1400 audit(17.020:8): avc: denied { dac_read_search } for pid=168 comm="init" capability=2 scontext=u:r:vendor_init:s0 tcontext=u:r:vendor_init:s0 tclass=capability permissive=1
type=1400 audit(17.020:9): avc: denied { setattr } for pid=168 comm="init" name="wifi" dev="mmcblk3p11" ino=128024 scontext=u:r:vendor_init:s0 tcontext=u:object_r:wifi_data_file:s0 tclass=dir permissive=1
logd.daemon: reinit
type=1400 audit(17.020:9): avc: denied { setattr } for pid=168 comm="init" name="wifi" dev="mmcblk3p11" ino=128024 scontext=u:r:vendor_init:s0 tcontext=u:object_r:wifi_data_file:s0 tclass=dir permissive=1
Mass Storage Function, version: 2009/09/11
Bluetooth: hci0: rtl: loading rtl_bt/rtl8723b_fw.bin
LUN: removable file: (no medium)
bluetooth hci0: Falling back to user helper
using random self ethernet address
using random host ethernet address
file system registered
Bluetooth: hci0: rom_version status=0 version=1
Bluetooth: cfg_sz 0, total size 24308
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
audit: audit_lost=1 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
ERROR: v4l2 capture: slave not found!
ERROR: v4l2 capture: slave not found!
usbcore: registered new interface driver rtl8723bu
rtk_btusb: RTKBT_RELEASE_NAME: 20180702_BT_ANDROID_6.0
rtk_btusb: Realtek Bluetooth USB driver module init, version 4.1.5
rtk_btusb: Register usb char device interface for BT driver
usbcore: registered new interface driver rtk_btusb
sabresd_6dq:/ $ random: crng init donerandom: get_random_bytes called from start_kernel+0xac/0x450 with crng_init=0
percpu: Embedded 18 pages/cpu @e64c8000 s41036 r8192 d24500 u73728
Built 1 zonelists, mobility grouping on. Total pages: 522866
Kernel command line: console=ttymxc0,115200 androidboot.console=ttymxc0 consoleblank=0 vmalloc=384M init=/init video=mxcfb0:dev=lcd,VGA_800480,if=RGB24,bpp=32 video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off androidboot.hardware=freescale cma=384M androidboot.serialno=210f79d4ee8027f2 androidboot.btmacaddr=21:0f:79:d4:ee:80 androidboot.soc_type=imx6q androidboot.boot_device_root=mmcblk3 androidboot.storage_type=emmc androidboot.boottime=1BLL:0,1BLE:7429,KL:0,KD:0,AVB:2121,ODT:0,SW:0 androidboot.bootreason=cold,powerkey androidboot.verifiedbootstate=orange androidboot.flash.locked=0 androidboot.slot_suffix= androidboot.vbmeta.device=PARTUUID=fa4a2a93-e2df-43bd-a9c4-47d35e433766 androidboot.vbmeta.avb_version=1.1 androidboot.vbmeta.device_state=unlocked androidboot.vbmeta.hash_alg=sha256 androidboot.vbmeta.size=2944 androidboot.vbmeta.digest=12ee6762a2cc292393a6bc1ec898d9fe6858086e2cef380b0596968635f0ea5b androidboot.veritymode=enforcing androidboot.dtbo_idx=0 androidboot.ke
PID hash table entries: 4096 (order: 2, 16384 bytes)
Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
Memory: 1659456K/2097152K available (13312K kernel code, 1094K rwdata, 3968K rodata, 1024K init, 497K bss, 44480K reserved, 393216K cma-reserved, 1448960K highmem)
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
vmalloc : 0xe8000000 - 0xff800000 ( 376 MB)
lowmem : 0xc0000000 - 0xe7800000 ( 632 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.text : 0xc0008000 - 0xc0e00000 (14304 kB)
.init : 0xc1300000 - 0xc1400000 (1024 kB)
.data : 0xc1400000 - 0xc1511bf0 (1095 kB)
.bss : 0xc1513000 - 0xc158f448 ( 498 kB)
SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1
ftrace: allocating 41669 entries in 123 pages
Preemptible hierarchical RCU implementation.
Tasks RCU enabled.
NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16
L2C-310 errata 752271 769419 enabled
L2C-310 enabling early BRESP for Cortex-A9
L2C-310 full line of zeros enabled for Cortex-A9
L2C-310 ID prefetch enabled, offset 16 lines
L2C-310 dynamic clock gating enabled, standby mode enabled
L2C-310 cache controller enabled, 16 ways, 1024 kB
L2C-310: CACHE_ID 0x410000c7, AUX_CTRL 0x76470001
Switching to timer-based delay loop, resolution 333ns
sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 715827882841ns
clocksource: mxc_timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 637086815595 ns
Console: colour dummy device 80x30
Calibrating delay loop (skipped), value calculated using timer frequency.. 6.00 BogoMIPS (lpj=30000)
pid_max: default: 32768 minimum: 301
Security Framework initialized
SELinux: Initializing.
Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
CPU: Testing write buffer coherency: ok
CPU0: Spectre v2: using BPIALL workaround
CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
Setting up static identity map for 0x10100000 - 0x10100060
Hierarchical SRCU implementation.
smp: Bringing up secondary CPUs ...
CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
CPU1: Spectre v2: using BPIALL workaround
CPU2: thread -1, cpu 2, socket 0, mpidr 80000002
CPU2: Spectre v2: using BPIALL workaround
CPU3: thread -1, cpu 3, socket 0, mpidr 80000003
CPU3: Spectre v2: using BPIALL workaround
smp: Brought up 1 node, 4 CPUs
SMP: Total of 4 processors activated (24.00 BogoMIPS).
CPU: All CPU(s) started in SVC mode.
CPU3: update max cpu_capacity 1024
devtmpfs: initialized
CPU2: update max cpu_capacity 1024
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
futex hash table entries: 1024 (order: 4, 65536 bytes)
pinctrl core: initialized pinctrl subsystem
NET: Registered protocol family 16
DMA: preallocated 256 KiB pool for atomic coherent allocations
cpuidle: using governor menu
CPU identified as i.MX6Q, silicon rev 1.5
vdd1p1: supplied by regulator-dummy
vdd3p0: supplied by regulator-dummy
vdd2p5: supplied by regulator-dummy
vddarm: supplied by regulator-dummy
vddpu: supplied by regulator-dummy
vddsoc: supplied by regulator-dummy
hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
hw-breakpoint: maximum watchpoint size is 4 bytes.
imx6q-pinctrl 20e0000.iomuxc: initialized IMX pinctrl driver
imx rpmsg driver is registered.
pstore: using zlib compression
console [pstore-1] enabled
pstore: Registered ramoops as persistent store backend
ramoops: attached 0x100000@0x3ff00000, ecc: 0/0
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
usb_phy_generic 2000000.aips-bus:usbphy_nop1: 2000000.aips-bus:usbphy_nop1 supply vcc not found, using dummy regulator
usb_phy_generic 2000000.aips-bus:usbphy_nop2: 2000000.aips-bus:usbphy_nop2 supply vcc not found, using dummy regulator
i2c i2c-0: IMX I2C adapter registered
i2c i2c-0: can't use DMA, using PIO instead.
i2c i2c-1: IMX I2C adapter registered
i2c i2c-1: can't use DMA, using PIO instead.
i2c i2c-2: IMX I2C adapter registered
i2c i2c-2: can't use DMA, using PIO instead.
Linux video capture interface: v2.00
pps_core: LinuxPPS API ver. 1 registered
pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
PTP clock support registered
imx-ipuv3 2400000.ipu: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
imx-ipuv3 2800000.ipu: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
mxc_vdoa 21e4000.vdoa: i.MX Video Data Order Adapter(VDOA) driver probed
mxc_mipi_csi2 21dc000.mipi_csi: i.MX MIPI CSI2 driver probed
mxc_mipi_csi2 21dc000.mipi_csi: i.MX MIPI CSI2 dphy version is 0x3130302a
MIPI CSI2 driver module loaded
Advanced Linux Sound Architecture Driver Initialized.
Bluetooth: Core ver 2.22
NET: Registered protocol family 31
Bluetooth: HCI device and connection manager initialized
Bluetooth: HCI socket layer initialized
Bluetooth: L2CAP socket layer initialized
Bluetooth: SCO socket layer initialized
clocksource: Switched to clocksource mxc_timer1
VFS: Disk quotas dquot_6.6.0
VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
NET: Registered protocol family 2
TCP established hash table entries: 8192 (order: 3, 32768 bytes)
TCP bind hash table entries: 8192 (order: 4, 65536 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
UDP hash table entries: 512 (order: 2, 16384 bytes)
UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
NET: Registered protocol family 1
Trying to unpack rootfs image as initramfs...
Freeing initrd memory: 1860K
hw perfevents: no interrupt-affinity property for /soc/pmu, guessing.
hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available
Bus freq driver module loaded
audit: initializing netlink subsys (disabled)
audit: type=2000 audit(0.740:1): state=initialized audit_enabled=0 res=1
workingset: timestamp_bits=14 max_order=19 bucket_order=5
Registering sdcardfs 0.1
jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
fuse init (API version 7.26)
bounce: pool size: 64 pages
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
io scheduler mq-deadline registered
io scheduler kyber registered
pwm-backlight backlight: backlight supply power not found, using dummy regulator
mxc_sdc_fb fb@0: registered mxc display driver lcd
Console: switching to colour frame buffer device 100x30
mxc_sdc_fb fb@1: Can't get fb option for mxcfb1!
mxc_sdc_fb fb@2: Can't get fb option for mxcfb2!
mxc_sdc_fb fb@3: Can't get fb option for mxcfb3!
imx-sdma 20ec000.sdma: no iram assigned, using external mem
imx-sdma 20ec000.sdma: Falling back to user helper
mxs-dma 110000.dma-apbh: initialized
imx-pgc-pd imx-pgc-power-domain.0: Linked as a consumer to 20dc000.gpc
imx-pgc-pd imx-pgc-power-domain.1: Linked as a consumer to 20dc000.gpc
2020000.serial: ttymxc0 at MMIO 0x2020000 (irq = 27, base_baud = 5000000) is a IMX
console [ttymxc0] enabled
21e8000.serial: ttymxc1 at MMIO 0x21e8000 (irq = 75, base_baud = 5000000) is a IMX
21ec000.serial: ttymxc2 at MMIO 0x21ec000 (irq = 76, base_baud = 5000000) is a IMX
21f4000.serial: ttymxc4 at MMIO 0x21f4000 (irq = 77, base_baud = 5000000) is a IMX
imx sema4 driver is registered.
[drm] Initialized vivante 1.0.0 20120216 for platform:Vivante GCCore on minor 0
[drm] Initialized vivante 1.0.0 20120216 on minor 0
brd: module loaded
loop: module loaded
zram: Added device: zram0
libphy: Fixed MDIO Bus: probed
tun: Universal TUN/TAP device driver, 1.6
CAN device driver interface
flexcan 2090000.flexcan: device registered (reg_base=e83d4000, irq=33)
fec 2188000.ethernet: 2188000.ethernet supply phy not found, using dummy regulator
pps pps0: new PPS source ptp0
fec 2188000.ethernet (unnamed net_device) (uninitialized): Invalid MAC address: 00:00:00:00:00:00
fec 2188000.ethernet (unnamed net_device) (uninitialized): Using random MAC address: e6:9c:dd:7a:6e:a4
libphy: fec_enet_mii_bus: probed
fec 2188000.ethernet eth0: registered PHC device 0
PPP generic driver version 2.4.2
PPP BSD Compression module registered
PPP Deflate Compression module registered
PPP MPPE Compression module registered
usbcore: registered new interface driver kaweth
pegasus: v0.9.3 (2013/04/25), Pegasus/Pegasus II USB Ethernet driver
usbcore: registered new interface driver pegasus
usbcore: registered new interface driver rtl8150
usbcore: registered new interface driver r8152
usbcore: registered new interface driver asix
usbcore: registered new interface driver ax88179_178a
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver net1080
usbcore: registered new interface driver cdc_subset
usbcore: registered new interface driver zaurus
usbcore: registered new interface driver cdc_ncm
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
ehci-mxc: Freescale On-Chip EHCI Host driver
usbcore: registered new interface driver cdc_acm
cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters
usbcore: registered new interface driver usb-storage
usbmisc_imx 2184800.usbmisc: 2184800.usbmisc supply vbus-wakeup not found, using dummy regulator
imx_usb 2184200.usb: 2184200.usb supply vbus not found, using dummy regulator
ci_hdrc ci_hdrc.1: EHCI Host Controller
ci_hdrc ci_hdrc.1: new USB bus registered, assigned bus number 1
ci_hdrc ci_hdrc.1: USB 2.0 started, EHCI 1.00
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: EHCI Host Controller
usb usb1: Manufacturer: Linux 4.14.98 ehci_hcd
usb usb1: SerialNumber: ci_hdrc.1
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
usbcore: registered new interface driver xpad
usbcore: registered new interface driver usb_acecad
usbcore: registered new interface driver aiptek
usbcore: registered new interface driver gtco
usbcore: registered new interface driver hanwang
usbcore: registered new interface driver kbtab
snvs_rtc 20cc000.snvs:snvs-rtc-lp: snvs rtc: failed to find trusty node. Use normal mode.
snvs_rtc 20cc000.snvs:snvs-rtc-lp: rtc core: registered 20cc000.snvs:snvs-rtc-lp as rtc0
i2c /dev entries driver
IR NEC protocol handler initialized
IR RC5(x/sz) protocol handler initialized
IR RC6 protocol handler initialized
IR JVC protocol handler initialized
IR Sony protocol handler initialized
IR SANYO protocol handler initialized
IR Sharp protocol handler initialized
IR MCE Keyboard/mouse protocol handler initialized
IR XMP protocol handler initialized
mxc_v4l2_output v4l2_out: V4L2 device registered as video16
mxc_v4l2_output v4l2_out: V4L2 device registered as video17
ov564x 0-003c: 0-003c supply DOVDD not found, using dummy regulator
ov564x 0-003c: 0-003c supply DVDD not found, using dummy regulator
ov564x 0-003c: 0-003c supply AVDD not found, using dummy regulator
ov5640_read_reg:write reg error:reg=300a
camera ov5640 is not found
ov5642 0-003c: 0-003c supply DOVDD not found, using dummy regulator
ov5642 0-003c: 0-003c supply DVDD not found, using dummy regulator
ov5642 0-003c: 0-003c supply AVDD not found, using dummy regulator
usb 1-1: new high-speed USB device number 2 using ci_hdrc
ov5642_read_reg:write reg error:reg=300a
camera ov5642 is not found
usbcore: registered new interface driver uvcvideo
USB Video Class driver (1.1.1)
__power_supply_register: Expected proper parent device for 'battery'
(NULL device *): hwmon_device_register() is deprecated. Please convert the driver to use hwmon_device_register_with_info().
__power_supply_register: Expected proper parent device for 'usb'
mag3110 2-000e: check mag3110 chip ID
mag3110 2-000e: read chip ID 0xfffffffa is not equal to 0xc4!
mag3110: probe of 2-000e failed with error -22
mma8x5x 0-001c: read chip ID 0xfffffffa is not equal to 0x1a,0x2a,0x3a,0x4a,0x5a!
mma8x5x: probe of 0-001c failed with error -22
imx2-wdt 20bc000.wdog: timeout 60 sec (nowayout=0)
device-mapper: uevent: version 1.0.3
device-mapper: ioctl: 4.37.0-ioctl (2017-09-20) initialised: dm-devel@redhat.com
bt power gpio not valid (-2)!
rfkill: BT RF going to : on
mxc_bt_rfkill_reset
mxc_bt_rfkill driver success loaded
usbcore: registered new interface driver btusb
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
sdhci-esdhc-imx 2194000.usdhc: Got CD GPIO
usb 1-1: New USB device found, idVendor=0424, idProduct=2514
usb 1-1: New USB device strings: Mfr=0, Product=0, SerialNumber=0
hub 1-1:1.0: USB hub found
hub 1-1:1.0: 4 ports detected
mmc1: SDHCI controller on 2194000.usdhc [2194000.usdhc] using ADMA
sdhci-esdhc-imx 2198000.usdhc: Got CD GPIO
sdhci-esdhc-imx 2198000.usdhc: Got WP GPIO
mmc2: SDHCI controller on 2198000.usdhc [2198000.usdhc] using ADMA
mmc3: SDHCI controller on 219c000.usdhc [219c000.usdhc] using ADMA
mxc_vpu 2040000.vpu_fsl: VPU initialized
mxc_hdmi_cec soc:hdmi_cec@00120000: HDMI CEC initialized
Galcore version 6.2.4.190076
mmc3: new DDR MMC card at address 0001
mmcblk3: mmc3:0001 AJTD4R 14.6 GiB
mmcblk3boot0: mmc3:0001 AJTD4R partition 1 4.00 MiB
mmcblk3boot1: mmc3:0001 AJTD4R partition 2 4.00 MiB
mmcblk3rpmb: mmc3:0001 AJTD4R partition 3 4.00 MiB
Alternate GPT is invalid, using primary GPT.
mmcblk3: p1 p2 p3 p4 p5 p6 p7 p8 p9 p10 p11 p12 p13
usb 1-1.2: new high-speed USB device number 3 using ci_hdrc
usb 1-1.2: New USB device found, idVendor=0bda, idProduct=b720
usb 1-1.2: New USB device strings: Mfr=1, Product=2, SerialNumber=3
usb 1-1.2: Product: 802.11n WLAN Adapte
usb 1-1.2: Manufacturer: Realtek
usb 1-1.2: SerialNumber: ????????????
Bluetooth: hci0: rtl: examining hci_ver=06 hci_rev=000b lmp_ver=06 lmp_subver=8723
Bluetooth: hci0: rtl: loading rtl_bt/rtl8723b_config.bin
bluetooth hci0: Falling back to user helper
[drm] Initialized vivante 1.0.0 20170808 for 130000.gpu on minor 1
hidraw: raw HID events driver (C) Jiri Kosina
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
ashmem: initialized
usbcore: registered new interface driver snd-usb-audio
wm8960 1-001a: wm8960_i2c_probe(), quick probe 0
fsl-ssi-dai 202c000.ssi: No cache defaults, reading back from HW
fsl-hdmi-dai soc:hdmi_audio@00120000: failed to probe. Load HDMI-video first.
fsl-hdmi-dai: probe of soc:hdmi_audio@00120000 failed with error -12
imx-wm8960 sound: wm8960-hifi <-> 202c000.ssi mapping ok
imx-wm8960 sound: snd-soc-dummy-dai <-> 2034000.asrc mapping ok
imx-wm8960 sound: wm8960-hifi <-> 202c000.ssi mapping ok
imx-audio-hdmi sound-hdmi: initialize HDMI-audio failed. load HDMI-video first!
NET: Registered protocol family 26
u32 classifier
Actions configured
Netfilter messages via NETLINK v0.30.
nf_conntrack version 0.5.0 (16384 buckets, 65536 max)
ctnetlink v0.93: registering with nfnetlink.
xt_time: kernel timezone is -0000
IPv4 over IPsec tunneling driver
ip_tables: (C) 2000-2006 Netfilter Core Team
arp_tables: arp_tables: (C) 2002 David S. Miller
Initializing XFRM netlink socket
NET: Registered protocol family 10
Segment Routing with IPv6
mip6: Mobile IPv6
ip6_tables: (C) 2000-2006 Netfilter Core Team
sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
NET: Registered protocol family 17
NET: Registered protocol family 15
can: controller area network core (rev 20170425 abi 9)
NET: Registered protocol family 29
can: raw protocol (rev 20170425)
can: broadcast manager protocol (rev 20170425 t)
can: netlink gateway (rev 20170425) max_hops=1
Bluetooth: RFCOMM TTY layer initialized
Bluetooth: RFCOMM socket layer initialized
Bluetooth: RFCOMM ver 1.11
Bluetooth: BNEP (Ethernet Emulation) ver 1.3
Bluetooth: BNEP filters: protocol multicast
Bluetooth: BNEP socket layer initialized
Bluetooth: HIDP (Human Interface Emulation) ver 1.2
Bluetooth: HIDP socket layer initialized
8021q: 802.1Q VLAN Support v1.8
registered taskstats version 1
(NULL device *): hwmon_device_register() is deprecated. Please convert the driver to use hwmon_device_register_with_info().
Hot alarm is canceled. GPU3D clock will return to 64/64
imx_thermal 2000000.aips-bus:tempmon: Extended Commercial CPU temperature grade - max:105C critical:100C passive:95C
input: gpio-keys as /devices/soc0/gpio-keys/input/input1
random: fast init done
input: ft5x0x_ts as /devices/virtual/input/input2
read fw ver-- 0...
ft5x0x_ts 2-0038: Firmware version 0x06
ft5x0x_ts 2-0038: FocalTech ft5x0x TouchScreen initialized
snvs_rtc 20cc000.snvs:snvs-rtc-lp: setting system clock to 1970-01-01 00:00:13 UTC (13)
usb_otg_vbus: disabling
usb_h1_vbus: disabling
wm8962-supply: disabling
mipi_dsi_pwr_on: disabling
wlreg_on: disabling
can-3v3: disabling
ALSA device list:
#0: wm8960-audio
Freeing unused kernel memory: 1024K
init: init first stage started!
init: Using Android DT directory /proc/device-tree/firmware/android/
init: [libfs_mgr]fs_mgr_read_fstab_default(): failed to find device default fstab
init: [libfs_mgr]Returning avb_handle with status: 0
init: [libfs_mgr]Loading verity table: '1 /dev/block/platform/soc0/soc/2100000.aips-bus/219c000.usdhc/by-name/system /dev/block/platform/soc0/soc/2100000.aips-bus/219c000.usdhc/by-name/system 4096 4096 515995 515995 sha1 bbae0dd9aac3809e5e4a7c8fb219ce9b53bf83b4 772b17b63f1f4bd51b232b693423317b30b5005a 10 use_fec_from_device /dev/block/platform/soc0/soc/2100000.aips-bus/219c000.usdhc/by-name/system fec_roots 2 fec_blocks 520060 fec_start 520060 restart_on_corruption ignore_zero_blocks'
EXT4-fs (dm-0): mounted filesystem without journal. Opts: barrier=1,inode_readahead_blks=8
init: [libfs_mgr]__mount(source=/dev/block/dm-0,target=/system,type=ext4)=0: Success
init: [libfs_mgr]Loading verity table: '1 /dev/block/platform/soc0/soc/2100000.aips-bus/219c000.usdhc/by-name/vendor /dev/block/platform/soc0/soc/2100000.aips-bus/219c000.usdhc/by-name/vendor 4096 4096 28199 28199 sha1 63ee6240764ee48cb48d87d3d0434002c68247fa 1bfe18c5734942f6e026347f8211685433d292d3 10 use_fec_from_device /dev/block/platform/soc0/soc/2100000.aips-bus/219c000.usdhc/by-name/vendor fec_roots 2 fec_blocks 28423 fec_start 28423 restart_on_corruption ignore_zero_blocks'
EXT4-fs (dm-1): mounted filesystem without journal. Opts: barrier=1,inode_readahead_blks=8
init: [libfs_mgr]__mount(source=/dev/block/dm-1,target=/vendor,type=ext4)=0: Success
init: Skipped setting INIT_AVB_VERSION (not in recovery mode)
init: Loading SELinux policy
SELinux: Class process2 not defined in policy.
SELinux: Class infiniband_pkey not defined in policy.
SELinux: Class infiniband_endport not defined in policy.
SELinux: the above unknown classes and permissions will be denied
SELinux: policy capability network_peer_controls=1
SELinux: policy capability open_perms=1
SELinux: policy capability extended_socket_class=1
SELinux: policy capability always_check_network=0
SELinux: policy capability cgroup_seclabel=0
SELinux: policy capability nnp_nosuid_transition=0
audit: type=1403 audit(14.160:2): policy loaded auid=4294967295 ses=4294967295
init: 2 output lines suppressed due to ratelimiting
init: init second stage started!
init: property_init started!
init: Using Android DT directory /proc/device-tree/firmware/android/
selinux: SELinux: Loaded file_contexts
init: Running restorecon...
init: waitid failed: No child processes
init: property_load_boot_defaults started!
init: Couldn't load property file '/odm/default.prop': open() failed: No such file or directory: No such file or directory
init: property_load_boot_defaults started->export_oem_lock_status!
init: property_load_boot_defaults started->start_property_service!
audit: type=1400 audit(14.410:3): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=1
ueventd: ueventd started!
selinux: SELinux: Loaded file_contexts
ueventd: Parsing file /ueventd.rc...
ueventd: Parsing file /vendor/ueventd.rc...
ueventd: Parsing file /odm/ueventd.rc...
ueventd: Unable to read config file '/odm/ueventd.rc': open() failed: No such file or directory
ueventd: Parsing file /ueventd.freescale.rc...
ueventd: Unable to read config file '/ueventd.freescale.rc': open() failed: No such file or directory
ueventd: firmware: loading 'imx/sdma/sdma-imx6q.bin' for '/devices/soc0/soc/2000000.aips-bus/20ec000.sdma/firmware/imx!sdma!sdma-imx6q.bin'
ueventd: firmware: loading 'rtl_bt/rtl8723b_config.bin' for '/devices/soc0/soc/2100000.aips-bus/2184200.usb/ci_hdrc.1/usb1/1-1/1-1.2/1-1.2:1.0/bluetooth/hci0/rtl_bt!rtl8723b_config.bin'
imx-sdma 20ec000.sdma: loaded firmware 3.5
audit: type=1400 audit(14.710:4): avc: denied { write } for pid=1 comm="init" name="alignment" dev="proc" ino=4026531987 scontext=u:r:init:s0 tcontext=u:object_r:proc:s0 tclass=file permissive=1
audit: type=1400 audit(14.710:5): avc: denied { open } for pid=1 comm="init" path="/proc/cpu/alignment" dev="proc" ino=4026531987 scontext=u:r:init:s0 tcontext=u:object_r:proc:s0 tclass=file permissive=1
watchdogd: watchdogd started (interval 10, margin 20)!
Console: switching to colour dummy device 80x30
EXT4-fs (mmcblk3p11): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk3p11): recovery complete
EXT4-fs (mmcblk3p11): mounted filesystem with ordered data mode. Opts: errors=remount-ro,nomblk_io_submit
e2fsck: e2fsck 1.43.3 (04-Sep-2016)
e2fsck: Pass 1: Checking inodes, blocks, and sizes
e2fsck: Pass 2: Checking directory structure
e2fsck: Pass 3: Checking directory connectivity
e2fsck: Pass 4: Checking reference counts
e2fsck: Pass 5: Checking group summary information
e2fsck: /dev/block/by-name/userdata: 126/280000 files (1.6% non-contiguous), 36280/1119232 blocks
EXT4-fs (mmcblk3p11): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk3p11): mounted filesystem with ordered data mode. Opts: nomblk_io_submit,noauto_da_alloc,errors=panic
zram0: detected capacity change from 0 to 536870912
mkswap: Swapspace size: 524284k, UUID=93f44ee9-1ffc-4f54-891f-87ef88c1f29e
logd.auditd: start
Adding 524284k swap on /dev/block/zram0. Priority:-2 extents:1 across:524284k SS
type=1400 audit(16.490:6): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=1
type=1400 audit(16.490:6): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=1
type=1400 audit(16.880:7): avc: denied { dac_read_search } for pid=200 comm="Binder:200_3" capability=2 scontext=u:r:vold:s0 tcontext=u:r:vold:s0 tclass=capability permissive=1
type=1400 audit(16.880:7): avc: denied { dac_read_search } for pid=200 comm="Binder:200_3" capability=2 scontext=u:r:vold:s0 tcontext=u:r:vold:s0 tclass=capability permissive=1
type=1400 audit(17.020:8): avc: denied { dac_read_search } for pid=168 comm="init" capability=2 scontext=u:r:vendor_init:s0 tcontext=u:r:vendor_init:s0 tclass=capability permissive=1
rfkill: BT RF going to : off
type=1400 audit(17.020:8): avc: denied { dac_read_search } for pid=168 comm="init" capability=2 scontext=u:r:vendor_init:s0 tcontext=u:r:vendor_init:s0 tclass=capability permissive=1
type=1400 audit(17.020:9): avc: denied { setattr } for pid=168 comm="init" name="wifi" dev="mmcblk3p11" ino=128024 scontext=u:r:vendor_init:s0 tcontext=u:object_r:wifi_data_file:s0 tclass=dir permissive=1
logd.daemon: reinit
type=1400 audit(17.020:9): avc: denied { setattr } for pid=168 comm="init" name="wifi" dev="mmcblk3p11" ino=128024 scontext=u:r:vendor_init:s0 tcontext=u:object_r:wifi_data_file:s0 tclass=dir permissive=1
Mass Storage Function, version: 2009/09/11
Bluetooth: hci0: rtl: loading rtl_bt/rtl8723b_fw.bin
LUN: removable file: (no medium)
bluetooth hci0: Falling back to user helper
using random self ethernet address
using random host ethernet address
file system registered
Bluetooth: hci0: rom_version status=0 version=1
Bluetooth: cfg_sz 0, total size 24308
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
audit: audit_lost=1 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
ERROR: v4l2 capture: slave not found!
ERROR: v4l2 capture: slave not found!
usbcore: registered new interface driver rtl8723bu
rtk_btusb: RTKBT_RELEASE_NAME: 20180702_BT_ANDROID_6.0
rtk_btusb: Realtek Bluetooth USB driver module init, version 4.1.5
rtk_btusb: Register usb char device interface for BT driver
usbcore: registered new interface driver rtk_btusb
sabresd_6dq:/ $ random: crng init done
sabresd_6dq:/ $ logcat
--------- beginning of main
01-01 00:00:16.476 193 193 I SELinux : SELinux: Loaded service_contexts from:
01-01 00:00:16.478 191 191 I SELinux : SELinux: Loaded service_contexts from:
01-01 00:00:16.479 193 193 I SELinux : /vendor/etc/selinux/vndservice_contexts
01-01 00:00:16.482 191 191 I SELinux : /system/etc/selinux/plat_service_contexts
01-01 00:00:00.740 190 190 W auditd : type=2000 audit(0.0:1): state=initialized audit_enabled=0 res=1
01-01 00:00:14.160 190 190 I auditd : type=1403 audit(0.0:2): policy loaded auid=4294967295 ses=4294967295
01-01 00:00:14.410 1 1 I init : type=1400 audit(0.0:3): avc: denied { dac_read_search } for capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=1
01-01 00:00:14.710 1 1 I init : type=1400 audit(0.0:4): avc: denied { write } for name="alignment" dev="proc" ino=4026531987 scontext=u:r:init:s0 tcontext=u:object_r:proc:s0 tclass=file permissive=1
01-01 00:00:14.710 1 1 I init : type=1400 audit(0.0:5): avc: denied { open } for path="/proc/cpu/alignment" dev="proc" ino=4026531987 scontext=u:r:init:s0 tcontext=u:object_r:proc:s0 tclass=file permissive=1
01-01 00:00:16.490 1 1 I init : type=1400 audit(0.0:6): avc: denied { dac_read_search } for capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=1
01-01 00:00:16.618 192 192 I hwservicemanager: hwservicemanager is ready now.
01-01 00:00:16.672 199 199 D vndksupport: Loading /vendor/lib/hw/android.hardware.keymaster@3.0-impl.so from current namespace instead of sphal namespace.
01-01 00:00:16.733 199 199 I android.hardware.keymaster@3.0-impl: Fetching keymaster device name default
01-01 00:00:16.735 199 199 I android.hardware.keymaster@3.0-impl: Could not find any keystore module, using software-only implementation.
01-01 00:00:16.736 199 199 I ServiceManagement: Removing namespace from process name android.hardware.keymaster@3.0-service to keymaster@3.0-service.
01-01 00:00:16.738 199 199 I android.hardware.keymaster@3.0-service: Registration complete for android.hardware.keymaster@3.0::IKeymasterDevice/default.
--------- beginning of system
01-01 00:00:16.785 200 200 I vold : Vold 3.0 (the awakening) firing up
01-01 00:00:16.787 200 200 V vold : Detected support for: ext4 f2fs vfat
01-01 00:00:16.798 200 200 D vold : Tearing down stale mount /mnt/shm
01-01 00:00:16.859 200 200 V vold : Found unmanaged dm device named vendor
01-01 00:00:16.859 200 200 V vold : Found unmanaged dm device named system
01-01 00:00:16.860 200 200 W vold : Failed to LOOP_GET_STATUS64 /dev/block/loop3: No such device or address
01-01 00:00:16.860 200 200 W vold : Failed to LOOP_GET_STATUS64 /dev/block/loop4: No such device or address
01-01 00:00:16.860 200 200 W vold : Failed to LOOP_GET_STATUS64 /dev/block/loop5: No such device or address
01-01 00:00:16.860 200 200 W vold : Failed to LOOP_GET_STATUS64 /dev/block/loop7: No such device or address
01-01 00:00:16.861 200 200 W vold : Failed to LOOP_GET_STATUS64 /dev/block/loop0: No such device or address
01-01 00:00:16.861 200 200 W vold : Failed to LOOP_GET_STATUS64 /dev/block/loop2: No such device or address
01-01 00:00:16.861 200 200 W vold : Failed to LOOP_GET_STATUS64 /dev/block/loop6: No such device or address
01-01 00:00:16.861 200 200 W vold : Failed to LOOP_GET_STATUS64 /dev/block/loop1: No such device or address
01-01 00:00:16.880 200 200 I Binder:200_3: type=1400 audit(0.0:7): avc: denied { dac_read_search } for capability=2 scontext=u:r:vold:s0 tcontext=u:r:vold:s0 tclass=capability permissive=1
01-01 00:00:16.884 200 200 D vold : VoldNativeService::start() completed OK
01-01 00:00:16.890 200 206 D vold : e4crypt_init_user0
01-01 00:00:16.890 200 206 D vold : e4crypt_prepare_user_storage for volume null, user 0, serial 0, flags 1
01-01 00:00:16.891 200 206 D vold : Preparing: /data/system/users/0
01-01 00:00:16.891 200 206 D vold : Preparing: /data/misc/profiles/cur/0
01-01 00:00:16.892 200 206 D vold : Preparing: /data/system_de/0
01-01 00:00:16.903 200 206 D vold : Preparing: /data/misc_de/0
01-01 00:00:16.908 200 206 D vold : Preparing: /data/vendor_de/0
01-01 00:00:16.924 200 206 D vold : Preparing: /data/user_de/0
01-01 00:00:16.925 200 206 V vold : /system/bin/vold_prepare_subdirs
01-01 00:00:16.925 200 206 V vold : prepare
01-01 00:00:16.925 200 206 V vold :
01-01 00:00:16.925 200 206 V vold : 0
01-01 00:00:16.925 200 206 V vold : 1
01-01 00:00:16.970 200 206 I vold_prepare_subdirs: SELinux: Loaded file_contexts
01-01 00:00:16.975 207 207 D vold_prepare_subdirs: Setting up mode 700 uid 0 gid 0 context u:object_r:vold_data_file:s0 on path: /data/misc_de/0/vold
01-01 00:00:16.976 207 207 D vold_prepare_subdirs: Setting up mode 700 uid 0 gid 0 context u:object_r:storaged_data_file:s0 on path: /data/misc_de/0/storaged
01-01 00:00:16.977 207 207 D vold_prepare_subdirs: Setting up mode 700 uid 1000 gid 1000 context u:object_r:fingerprint_vendor_data_file:s0 on path: /data/vendor_de/0/fpdata
01-01 00:00:16.980 200 206 D vold : e4crypt_unlock_user_key 0 serial=0 token_present=0
01-01 00:00:16.980 200 206 E vold : Failed to chmod /data/system_ce/0: No such file or directory
01-01 00:00:16.981 200 206 E vold : Failed to chmod /data/misc_ce/0: No such file or directory
01-01 00:00:16.981 200 206 E vold : Failed to chmod /data/media/0: No such file or directory
01-01 00:00:17.016 209 209 I /system/bin/tzdatacheck: timezone distro dir /data/misc/zoneinfo/current does not exist. No action required.
01-01 00:00:17.020 168 168 I init : type=1400 audit(0.0:8): avc: denied { dac_read_search } for capability=2 scontext=u:r:vendor_init:s0 tcontext=u:r:vendor_init:s0 tclass=capability permissive=1
01-01 00:00:17.020 168 168 I init : type=1400 audit(0.0:9): avc: denied { setattr } for name="wifi" dev="mmcblk3p11" ino=128024 scontext=u:r:vendor_init:s0 tcontext=u:object_r:wifi_data_file:s0 tclass=dir permissive=1
01-01 00:00:17.020 168 168 I init : type=1400 audit(0.0:10): avc: denied { setattr } for name="dhcp" dev="mmcblk3p11" ino=128028 scontext=u:r:vendor_init:s0 tcontext=u:object_r:dhcp_data_file:s0 tclass=dir permissive=1
01-01 00:00:17.240 1 1 I init : type=1400 audit(0.0:11): avc: denied { dac_read_search } for capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=1
01-01 00:00:17.362 213 213 I ServiceManagement: Removing namespace from process name android.hidl.allocator@1.0-service to allocator@1.0-service.
01-01 00:00:17.383 214 214 I health@2.0/: health@2.0/backup: Hal starting main loop...
01-01 00:00:17.383 214 214 I health@2.0/: health@2.0/backup Hal is starting up...
01-01 00:00:17.394 192 192 W hwservicemanager: getTransport: Cannot find entry android.hardware.health@1.0::IHealth/default in either framework or device manifest.
01-01 00:00:17.399 214 214 I health@2.0/: health@2.0/backup: Hal init done
01-01 00:00:17.400 168 168 I init : type=1400 audit(0.0:12): avc: denied { setattr } for name="hostapd" dev="mmcblk3p11" ino=128054 scontext=u:r:vendor_init:s0 tcontext=u:object_r:system_data_file:s0 tclass=dir permissive=1
01-01 00:00:17.409 216 216 D vndksupport: Loading /vendor/lib/hw/android.hardware.bluetooth@1.0-impl.so from current namespace instead of sphal namespace.
01-01 00:00:17.420 168 168 I init : type=1400 audit(0.0:13): avc: denied { sys_module } for capability=16 scontext=u:r:vendor_init:s0 tcontext=u:r:vendor_init:s0 tclass=capability permissive=1
01-01 00:00:17.420 168 168 I init : type=1400 audit(0.0:14): avc: denied { module_load } for path="/vendor/lib/modules/wlan.ko" dev="dm-1" ino=114 scontext=u:r:vendor_init:s0 tcontext=u:object_r:vendor_file:s0 tclass=system permissive=1
01-01 00:00:17.423 216 216 I ServiceManagement: Removing namespace from process name android.hardware.bluetooth@1.0-service to bluetooth@1.0-service.
01-01 00:00:17.435 211 211 I android.hardware.wifi@1.0-service: Wifi Hal is booting up...
01-01 00:00:17.436 211 211 I ServiceManagement: Removing namespace from process name android.hardware.wifi@1.0-service to wifi@1.0-service.
01-01 00:00:17.436 216 216 I android.hardware.bluetooth@1.0-service: Registration complete for android.hardware.bluetooth@1.0::IBluetoothHci/default.
01-01 00:00:17.508 221 221 D vndksupport: Loading /vendor/lib/hw/android.hardware.gatekeeper@1.0-impl.so from current namespace instead of sphal namespace.
01-01 00:00:17.508 224 224 D vndksupport: Loading /vendor/lib/hw/android.hardware.memtrack@1.0-impl.so from current namespace instead of sphal namespace.
01-01 00:00:17.540 224 224 D vndksupport: Loading /vendor/lib/hw/memtrack.imx6.so from current namespace instead of sphal namespace.
01-01 00:00:17.541 221 221 D vndksupport: Loading /vendor/lib/hw/gatekeeper.imx6.so from current namespace instead of sphal namespace.
01-01 00:00:17.558 224 224 I ServiceManagement: Removing namespace from process name android.hardware.memtrack@1.0-service to memtrack@1.0-service.
01-01 00:00:17.561 224 224 I android.hardware.memtrack@1.0-service: Registration complete for android.hardware.memtrack@1.0::IMemtrack/default.
01-01 00:00:17.570 219 219 W /vendor/bin/hw/android.hardware.configstore@1.1-service: Could not find seccomp policy file at: /vendor/etc/seccomp_policy/configstore@1.1.policy
01-01 00:00:17.571 219 219 I ServiceManagement: Removing namespace from process name android.hardware.configstore@1.1-service to configstore@1.1-service.
01-01 00:00:17.617 217 217 I android.hardware.camera.provider@2.4-service: Camera provider Service is starting.
01-01 00:00:17.628 217 217 D vndksupport: Loading /vendor/lib/hw/android.hardware.camera.provider@2.4-impl.so from current namespace instead of sphal namespace.
01-01 00:00:17.629 221 221 I ServiceManagement: Removing namespace from process name android.hardware.gatekeeper@1.0-service to gatekeeper@1.0-service.
01-01 00:00:17.629 222 222 D vndksupport: Loading /vendor/lib/hw/android.hardware.graphics.allocator@2.0-impl.so from current namespace instead of sphal namespace.
01-01 00:00:17.633 221 221 I android.hardware.gatekeeper@1.0-service: Registration complete for android.hardware.gatekeeper@1.0::IGatekeeper/default.
01-01 00:00:17.646 222 222 D vndksupport: Loading /vendor/lib/hw/gralloc.imx6.so from current namespace instead of sphal namespace.
01-01 00:00:17.663 223 223 D vndksupport: Loading /vendor/lib/hw/android.hardware.graphics.composer@2.1-impl.so from current namespace instead of sphal namespace.
01-01 00:00:17.673 225 225 I ServiceManagement: Removing namespace from process name android.hardware.usb@1.1-service.imx to usb@1.1-service.imx.
01-01 00:00:17.681 225 225 I android.hardware.usb@1.1-service.imx: USB HAL Ready.
01-01 00:00:17.711 218 218 D android.hardware.cas@1.0-service: android.hardware.cas@1.0-service starting...
01-01 00:00:17.711 223 223 D vndksupport: Loading /vendor/lib/hw/hwcomposer.imx6.so from current namespace instead of sphal namespace.
01-01 00:00:17.713 218 218 I ServiceManagement: Removing namespace from process name android.hardware.cas@1.0-service to cas@1.0-service.
01-01 00:00:17.715 220 220 D android.hardware.drm@1.0-service: android.hardware.drm@1.0-service starting...
01-01 00:00:17.727 220 220 D vndksupport: Loading /vendor/lib/hw/android.hardware.drm@1.0-impl.so from current namespace instead of sphal namespace.
01-01 00:00:17.735 222 222 I ServiceManagement: Removing namespace from process name android.hardware.graphics.allocator@2.0-service to allocator@2.0-service.
01-01 00:00:17.737 222 222 I android.hardware.graphics.allocator@2.0-service: Registration complete for android.hardware.graphics.allocator@2.0::IAllocator/default.
01-01 00:00:17.750 192 192 W hwservicemanager: getTransport: Cannot find entry android.hardware.thermal@1.1::IThermal/default in either framework or device manifest.
01-01 00:00:17.751 228 228 W thermalserviced: Unable to get Thermal HAL V1.1, vendor thermal event notification not available
01-01 00:00:17.758 223 223 I hwcomposer: hwc_device_open,1239
01-01 00:00:17.760 223 223 I ServiceManagement: Removing namespace from process name android.hardware.graphics.composer@2.1-service to composer@2.1-service.
01-01 00:00:17.763 223 223 I android.hardware.graphics.composer@2.1-service: Registration complete for android.hardware.graphics.composer@2.1::IComposer/default.
01-01 00:00:17.794 220 220 I ServiceManagement: Removing namespace from process name android.hardware.drm@1.0-service to drm@1.0-service.
01-01 00:00:17.796 220 220 I android.hardware.drm@1.0-service: Registration complete for android.hardware.drm@1.0::IDrmFactory/default.
01-01 00:00:17.798 220 220 D vndksupport: Loading /vendor/lib/hw/android.hardware.drm@1.0-impl.so from current namespace instead of sphal namespace.
01-01 00:00:17.800 220 220 I ServiceManagement: Removing namespace from process name android.hardware.drm@1.0-service to drm@1.0-service.
01-01 00:00:17.801 220 220 I android.hardware.drm@1.0-service: Registration complete for android.hardware.drm@1.0::ICryptoFactory/default.
01-01 00:00:17.823 217 217 D vndksupport: Loading /vendor/lib/hw/camera.imx6.so from current namespace instead of sphal namespace.
01-01 00:00:17.849 217 217 I FslCameraHAL: enumSensorSet
01-01 00:00:17.850 217 217 I FslCameraHAL: matchDevNodes
01-01 00:00:17.850 217 217 I FslCameraHAL: getNodeName: dev path:/dev/video1
01-01 00:00:17.854 217 217 W FslCameraHAL: getNodeName open dev path:/dev/video1 failed:Try again
01-01 00:00:17.854 217 217 I FslCameraHAL: getNodeName: dev path:/dev/video17
01-01 00:00:17.854 217 217 W FslCameraHAL: getNodeName dev path:/dev/video17 is not capture
01-01 00:00:17.854 217 217 I FslCameraHAL: getNodeName: dev path:/dev/video0
01-01 00:00:17.858 217 217 W FslCameraHAL: getNodeName open dev path:/dev/video0 failed:Try again
01-01 00:00:17.858 217 217 I FslCameraHAL: getNodeName: dev path:/dev/video16
01-01 00:00:17.858 217 217 W FslCameraHAL: getNodeName dev path:/dev/video16 is not capture
01-01 00:00:17.858 217 217 I FslCameraHAL: matchPropertyName: index:0, ov5640_camera
01-01 00:00:17.858 217 217 I FslCameraHAL: index:0, propName:ov5640_camera
01-01 00:00:17.858 217 217 I FslCameraHAL: matchNodeName
01-01 00:00:17.858 217 217 I FslCameraHAL: matchPropertyName: index:1, ov5640_camera
01-01 00:00:17.858 217 217 I FslCameraHAL: index:1, propName:ov5640_camera
01-01 00:00:17.858 217 217 I FslCameraHAL: matchNodeName
01-01 00:00:17.858 217 217 I FslCameraHAL: camera number is 0
01-01 00:00:17.859 217 217 I CamProvider@2.4-impl: Loaded "Default Camera HAL" camera module
01-01 00:00:17.860 217 217 I ServiceManagement: Removing namespace from process name android.hardware.camera.provider@2.4-service to provider@2.4-service.
01-01 00:00:17.862 217 217 I android.hardware.camera.provider@2.4-service: Registration complete for android.hardware.camera.provider@2.4::ICameraProvider/legacy/0.
01-01 00:00:17.993 215 215 D vndksupport: Loading /vendor/lib/hw/android.hardware.audio@4.0-impl.so from current namespace instead of sphal namespace.
01-01 00:00:18.017 215 215 I ServiceManagement: Removing namespace from process name android.hardware.audio@2.0-service to audio@2.0-service.
01-01 00:00:18.018 215 215 I audiohalservice: Registration complete for android.hardware.audio@4.0::IDevicesFactory/default.
01-01 00:00:18.020 215 215 D vndksupport: Loading /vendor/lib/hw/android.hardware.audio.effect@4.0-impl.so from current namespace instead of sphal namespace.
01-01 00:00:18.058 215 215 I audiohalservice: Registration complete for android.hardware.audio.effect@4.0::IEffectsFactory/default.
01-01 00:00:18.059 227 227 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::startGraphicsAllocatorService retrieved: 0
01-01 00:00:18.060 192 192 W hwservicemanager: getTransport: Cannot find entry android.hardware.soundtrigger@2.1::ISoundTriggerHw/default in either framework or device manifest.
01-01 00:00:18.063 215 215 E audiohalservice: Could not get passthrough implementation for android.hardware.soundtrigger@2.1::ISoundTriggerHw/default.
01-01 00:00:18.064 192 192 W hwservicemanager: getTransport: Cannot find entry android.hardware.soundtrigger@2.0::ISoundTriggerHw/default in either framework or device manifest.
01-01 00:00:18.064 215 215 E audiohalservice: Could not get passthrough implementation for android.hardware.soundtrigger@2.0::ISoundTriggerHw/default.
01-01 00:00:18.064 215 215 W audiohalservice: Could not register soundtrigger API 2.0 nor 2.1
01-01 00:00:18.065 192 192 W hwservicemanager: getTransport: Cannot find entry android.hardware.bluetooth.a2dp@1.0::IBluetoothAudioOffload/default in either framework or device manifest.
01-01 00:00:18.065 215 215 E audiohalservice: Could not get passthrough implementation for android.hardware.bluetooth.a2dp@1.0::IBluetoothAudioOffload/default.
01-01 00:00:18.065 215 215 W audiohalservice: Could not register Bluetooth audio offload 1.0
01-01 00:00:18.065 227 227 I SurfaceFlinger: Using HWComposer service: 'default'
01-01 00:00:18.065 227 227 I SurfaceFlinger: SurfaceFlinger is starting
01-01 00:00:18.068 227 227 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::vsyncEventPhaseOffsetNs retrieved: 1000000 (default)
01-01 00:00:18.069 227 227 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::vsyncSfEventPhaseOffsetNs retrieved: 1000000 (default)
01-01 00:00:18.069 227 227 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::hasSyncFramework retrieved: 1
01-01 00:00:18.069 227 227 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::presentTimeOffsetFromVSyncNs retrieved: 0
01-01 00:00:18.069 227 227 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::useHwcForRGBtoYUV retrieved: 0
01-01 00:00:18.069 227 227 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::maxVirtualDisplaySize retrieved: 0 (default)
01-01 00:00:18.070 227 227 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::useVrFlinger retrieved: 0 (default)
01-01 00:00:18.070 227 227 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::maxFrameBufferAcquiredBuffers retrieved: 3
01-01 00:00:18.070 227 227 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::hasWideColorDisplay retrieved: 0
01-01 00:00:18.072 227 227 I ConfigStore: android::hardware::configstore::V1_1::ISurfaceFlingerConfigs::primaryDisplayOrientation retrieved: ORIENTATION_0 (default)
01-01 00:00:18.073 227 227 I SurfaceFlinger: Enabling HWC virtual displays
01-01 00:00:18.073 227 227 I SurfaceFlinger: Disabling Triple Buffering
01-01 00:00:18.073 227 227 I SurfaceFlinger: Treble testing override: 'false'
01-01 00:00:18.073 227 227 I SurfaceFlinger: SurfaceFlinger's main thread ready to run. Initializing graphics H/W...
01-01 00:00:18.073 227 227 I SurfaceFlinger: Phase offest NS: 1000000
01-01 00:00:18.120 227 227 D libEGL : loaded /vendor/lib/egl/libEGL_VIVANTE.so
01-01 00:00:18.191 227 227 D libEGL : loaded /vendor/lib/egl/libGLESv1_CM_VIVANTE.so
01-01 00:00:18.330 227 227 D libEGL : loaded /vendor/lib/egl/libGLESv2_VIVANTE.so
01-01 00:00:18.484 227 227 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::hasWideColorDisplay retrieved: 0
01-01 00:00:18.484 227 227 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::hasHDRDisplay retrieved: 0
01-01 00:00:18.485 227 227 E SurfaceFlinger: LExtensions::initWithEGLStrings--->1.5 EGL_KHR_fence_sync EGL_KHR_reusable_sync EGL_KHR_wait_sync EGL_KHR_image EGL_KHR_image_base EGL_KHR_image_pixmap EGL_KHR_gl_texture_2D_image EGL_KHR_gl_texture_cubemap_image EGL_KHR_gl_renderbuffer_image EGL_EXT_image_dma_buf_import EGL_EXT_image_dma_buf_import_modifiers EGL_KHR_lock_surface EGL_KHR_create_context EGL_KHR_surfaceless_context EGL_EXT_buffer_age EGL_ANDROID_image_native_buffer EGL_ANDROID_swap_rectangle EGL_ANDROID_blob_cache EGL_ANDROID_recordable EGL_ANDROID_native_fence_sync EGL_KHR_partial_update
01-01 00:00:18.485 227 227 W SurfaceFlinger: no suitable EGLConfig found, trying a simpler query
01-01 00:00:18.485 227 227 I SurfaceFlinger: EGL information:
01-01 00:00:18.485 227 227 I SurfaceFlinger: vendor : Android
01-01 00:00:18.485 227 227 I SurfaceFlinger: version : 1.4 Android META-EGL
01-01 00:00:18.485 227 227 I SurfaceFlinger: extensions: EGL_KHR_get_all_proc_addresses EGL_ANDROID_presentation_time EGL_KHR_swap_buffers_with_damage EGL_ANDROID_get_native_client_buffer EGL_ANDROID_front_buffer_auto_refresh EGL_ANDROID_get_frame_timestamps EGL_EXT_surface_SMPTE2086_metadata EGL_EXT_surface_CTA861_3_metadata EGL_KHR_image EGL_KHR_image_base EGL_KHR_image_pixmap EGL_KHR_lock_surface EGL_KHR_gl_texture_2D_image EGL_KHR_gl_texture_cubemap_image EGL_KHR_gl_renderbuffer_image EGL_KHR_reusable_sync EGL_KHR_fence_sync EGL_KHR_create_context EGL_KHR_surfaceless_context EGL_ANDROID_image_native_buffer EGL_KHR_wait_sync EGL_ANDROID_recordable EGL_KHR_partial_update EGL_EXT_buffer_age
01-01 00:00:18.485 227 227 I SurfaceFlinger: Client API: OpenGL_ES
01-01 00:00:18.485 227 227 I SurfaceFlinger: EGLSurface: 8-8-8-8, config=0x15
01-01 00:00:18.537 227 227 I SurfaceFlinger: OpenGL ES informations:
01-01 00:00:18.538 227 227 I SurfaceFlinger: vendor : Vivante Corporation
01-01 00:00:18.538 227 227 I SurfaceFlinger: renderer : Vivante GC2000
01-01 00:00:18.538 227 227 I SurfaceFlinger: version : OpenGL ES 3.0 V6.2.4.p4.190076
01-01 00:00:18.538 227 227 I SurfaceFlinger: extensions: GL_EXT_debug_marker GL_OES_vertex_type_10_10_10_2 GL_OES_vertex_half_float GL_OES_element_index_uint GL_OES_mapbuffer GL_OES_vertex_array_object GL_OES_compressed_ETC1_RGB8_texture GL_OES_compressed_paletted_texture GL_OES_texture_npot GL_OES_rgb8_rgba8 GL_OES_depth_texture GL_OES_depth_texture_cube_map GL_OES_depth24 GL_OES_depth32 GL_OES_packed_depth_stencil GL_OES_fbo_render_mipmap GL_OES_get_program_binary GL_OES_fragment_precision_high GL_OES_standard_derivatives GL_OES_EGL_image GL_OES_EGL_image_external GL_OES_EGL_image_external_essl3 GL_OES_EGL_sync GL_OES_required_internalformat GL_OES_surfaceless_context GL_OES_texture_half_float GL_OES_texture_float GL_EXT_texture_type_2_10_10_10_REV GL_EXT_texture_filter_anisotropic GL_EXT_texture_compression_dxt1 GL_EXT_texture_format_BGRA8888 GL_EXT_texture_compression_s3tc GL_EXT_read_format_bgra GL_EXT_multi_draw_arrays GL_EXT_frag_depth GL_EXT_discard_framebuffer GL_EXT_blend_minmax GL_EXT_multisampled_render_to_texture GL_EXT_robustness GL_EXT_t
01-01 00:00:18.538 227 227 I SurfaceFlinger: GL_MAX_TEXTURE_SIZE = 8192
01-01 00:00:18.538 227 227 I SurfaceFlinger: GL_MAX_VIEWPORT_DIMS = 8192
01-01 00:00:18.546 223 223 D vndksupport: Loading /vendor/lib/hw/android.hardware.graphics.mapper@2.0-impl.so from current namespace instead of sphal namespace.
01-01 00:00:18.551 223 223 D vndksupport: Loading /vendor/lib/hw/gralloc.imx6.so from current namespace instead of sphal namespace.
01-01 00:00:18.555 223 223 I display : g2d 2D composition enabled!
01-01 00:00:18.571 223 223 I display : load /vendor/lib/libg2d.so library!
01-01 00:00:18.574 223 223 I display : open gpu gralloc module!
01-01 00:00:18.575 223 223 D vndksupport: Loading /vendor/lib/hw/gralloc_viv.imx6.so from current namespace instead of sphal namespace.
01-01 00:00:18.584 223 223 I display : try dev:/dev/dri/card0
01-01 00:00:18.584 223 223 E display : Failed to set atomic cap -1
01-01 00:00:18.585 223 223 I display : try dev:/dev/dri/card1
01-01 00:00:18.585 223 223 E display : Failed to set atomic cap -1
01-01 00:00:18.585 223 223 I display : entry:fb1 get fb1
01-01 00:00:18.585 223 223 I display : fb1 is overlay device
01-01 00:00:18.585 223 223 I display : entry:fb0 get fb0
01-01 00:00:18.586 223 223 I display : fb0 is lcd
01-01 00:00:18.586 223 223 I display : device
01-01 00:00:18.610 223 223 I composer@2.1-se: type=1400 audit(0.0:24): avc: denied { read } for name="u:object_r:default_prop:s0" dev="tmpfs" ino=8251 scontext=u:r:hal_graphics_composer_default:s0 tcontext=u:object_r:default_prop:s0 tclass=file permissive=1
01-01 00:00:18.610 223 223 I composer@2.1-se: type=1400 audit(0.0:25): avc: denied { open } for path="/dev/__properties__/u:object_r:default_prop:s0" dev="tmpfs" ino=8251 scontext=u:r:hal_graphics_composer_default:s0 tcontext=u:object_r:default_prop:s0 tclass=file permissive=1
01-01 00:00:18.610 223 223 I composer@2.1-se: type=1400 audit(0.0:26): avc: denied { getattr } for path="/dev/__properties__/u:object_r:default_prop:s0" dev="tmpfs" ino=8251 scontext=u:r:hal_graphics_composer_default:s0 tcontext=u:object_r:default_prop:s0 tclass=file permissive=1
01-01 00:00:18.610 223 223 I composer@2.1-se: type=1400 audit(0.0:27): avc: denied { map } for path="/dev/__properties__/u:object_r:default_prop:s0" dev="tmpfs" ino=8251 scontext=u:r:hal_graphics_composer_default:s0 tcontext=u:object_r:default_prop:s0 tclass=file permissive=1
01-01 00:00:18.619 223 223 W display : xres = 800 px
01-01 00:00:18.619 223 223 W display : yres = 480 px
01-01 00:00:18.619 223 223 W display : fps = 60.26 Hz
01-01 00:00:18.619 223 223 W display : bpp = 32
01-01 00:00:18.619 223 223 W display : r = 0:8
01-01 00:00:18.619 223 223 W display : g = 8:8
01-01 00:00:18.619 223 223 W display : b = 16:8
01-01 00:00:18.632 223 223 E ion : ioctl c0044901 failed with code -1: Not a typewriter
01-01 00:00:18.653 227 227 E HWComposer: getSupportedPerFrameMetadata: getSupportedPerFrameMetadata failed for display 0: Unsupported (8)
01-01 00:00:18.662 222 222 I display : open gpu gralloc module!
01-01 00:00:18.663 222 222 D vndksupport: Loading /vendor/lib/hw/gralloc_viv.imx6.so from current namespace instead of sphal namespace.
01-01 00:00:18.665 222 222 I display : g2d 2D composition enabled!
01-01 00:00:18.711 222 222 I display : load /vendor/lib/libg2d.so library!
01-01 00:00:18.718 222 222 E ion : ioctl c0044901 failed with code -1: Not a typewriter
01-01 00:00:18.723 227 227 I display : open gpu gralloc module!
01-01 00:00:18.725 227 227 E gralloc : gralloc1_device_open invalid name:fb0
01-01 00:00:18.725 227 227 I v_egl : FramebufferSurface: bufferCount=3
01-01 00:00:19.194 227 227 D SurfaceFlinger: shader cache generated - 24 shaders in 451.745667 ms
01-01 00:00:19.199 227 227 D SurfaceFlinger: Set power mode=2, type=0 flinger=0xaed67000
01-01 00:00:19.199 227 227 D SurfaceFlinger: Finished set power mode=2, type=0
01-01 00:00:20.545 256 259 D libEGL : loaded /vendor/lib/egl/libEGL_VIVANTE.so
01-01 00:00:20.564 256 259 D libEGL : loaded /vendor/lib/egl/libGLESv1_CM_VIVANTE.so
01-01 00:00:20.731 256 259 D libEGL : loaded /vendor/lib/egl/libGLESv2_VIVANTE.so
01-01 00:00:20.913 256 259 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::hasWideColorDisplay retrieved: 0
01-01 00:00:20.913 256 259 I ConfigStore: android::hardware::configstore::V1_0::ISurfaceFlingerConfigs::hasHDRDisplay retrieved: 0
01-01 00:00:20.924 256 259 I display : open gpu gralloc module!
01-01 00:00:20.953 256 259 D BootAnimation: BootAnimationShownTiming start time: 11855ms
01-01 00:00:21.126 227 227 I SurfaceFlinger: Enter boot animation
01-01 00:00:21.132 227 227 W SurfaceFlinger: Unable to determine the display type for display 1