LinkServer RedlinkMulti Driver v24.12 (Dec 18 2024 18:34:07 - crt_emu_cm_redlink build 869)
Found chip XML file in C:/Users/colombos/Documents/MCUXpressoIDE_24.12.148/workspace/MIMXRT1189_Project_m7/Debug\MIMXRT1189xxxxx.xml
Reconnected to existing LinkServer process.
============= SCRIPT: RT1180_connect_M33_wake_M7_ITC.scp =============
RT1180 Connect M33 and Wake M7 to ITC Script
DpID = 5BA02477
APID = 0x74770001
************ runBootLoader to enter serial downloader mode *************
PC = 1001BC6A, SP = 2001FFF4
DpID = 5BA02477
APID = 0x74770001
R15 = 0x1001C086
********** Initialize CM33 ************
Filling 0xE000E180 + 0x00000040 with 0xFFFFFFFF
Filling 0xE000E280 + 0x00000040 with 0xFFFFFFFF
Filling 0x201E0000 + 0x00020000 with 0x00000000
Filling 0x20200008 + 0x0001FFF8 with 0x00000000
************* Enable CM7 **************
************ Prepare Clock *************
******** Creating Landing Zone *********
Filling 0x303C0000 + 0x00020000 with 0x00000000
Filling 0x303E0000 + 0x00020000 with 0x00000000
Filling 0x30400000 + 0x00020000 with 0x00000000
Filling 0x30420000 + 0x00020000 with 0x00000000
************* Kickoff CM7 **************
Resp1 : 0xE1D20206
Resp2 : 0x000000D6
TAP 0: 5BA02477 AP 0: APID: 74770001 ROM Table: 00000002
TAP 0: 5BA02477 AP 1: APID: 44770002 ROM Table: 80000003
TAP 0: 5BA02477 Core 2: M7 APID: 74770001 ROM Table: E00FD003*
TAP 0: 5BA02477 Core 3: M33 APID: 74770001 ROM Table: E00FF003
APID = 0x74770001
============= END SCRIPT =============================================
Probe Firmware: MCU-LINK on-board (r1E2) CMSIS-DAP V3.153 (NXP Semiconductors)
Serial Number: OK1PG5OV03J1X
VID:PID: 1FC9:0143
USB Path: 0001:002a:00
Using memory from core 2 after searching for a good core
( 30) Emulator Connected
debug interface type = CoreSight DP (DAP DP ID 5BA02477) over SWD TAP 0
processor type = Cortex-M7 (CPU ID 00000C27) on DAP AP 2
number of h/w breakpoints = 8
number of flash patches = 0
number of h/w watchpoints = 4
Probe(0): Connected&Reset. DpID: 5BA02477. CpuID: 00000C27. Info: <None>
Debug protocol: SWD. RTCK: Disabled. Vector catch: Disabled.
Content of CoreSight Debug ROM(s):
RBASE E00FD000: CID B105100D PID 000008E88C ROM (type 0x1)
ROM 1 E00FE000: CID B105100D PID 04000BB4C8 ROM (type 0x1)
ROM 2 E00FF000: CID B105100D PID 04000BB4C7 ROM (type 0x1)
ROM 3 E000E000: CID B105E00D PID 04000BB00C Gen SCS (type 0x0)
ROM 3 E0001000: CID B105E00D PID 04000BB002 Gen DWT (type 0x0)
ROM 3 E0002000: CID B105E00D PID 04000BB00E Gen (type 0x0)
ROM 3 E0000000: CID B105E00D PID 04000BB001 Gen ITM (type 0x0)
ROM 2 E0041000: CID B105900D PID 04001BB975 CSt ARM ETMv4.0 type 0x13 Trace Source - Core
ROM 2 E0042000: CID B105900D PID 04004BB906 CSt type 0x14 Debug Control - Trigger, e.g. ECT
ROM 1 E0043000: CID B105900D PID 04001BB908 CSt CSTF type 0x12 Trace Link - Trace funnel/router
CM7 Rev. 7.0 DTCM: 512KB ITCM: 512KB
LoUU: Level 2: LoC: Level 2
Level 1 Cache Type: Instruction+Data
ICache 32K: WT: Y WB: Y RA: Y WA: Y NumSets: 512 Assoc: 2 LineSize: 8
DCache 32K: WT: Y WB: Y RA: Y WA: Y NumSets: 256 Assoc: 4 LineSize: 8
NXP: MIMXRT1189xxxxx
Inspected v.2 External Flash Device on SPI using SFDP JEDEC ID MIMXRT1180_SFDP_FlexSPI1_A_QSPI.cfx
Image 'iMXRT1180_SFDP_FlexSPI1_A_QSPI Dec 18 2024 17:30:53'
Opening flash driver MIMXRT1180_SFDP_FlexSPI1_A_QSPI.cfx
Sending VECTRESET to run flash driver
AFTER driver startup timeout (302 5ms retries)
Driver Addresses
Start: 20000000
Entry: 2000009D
End: 2000075C
Stack: 20002760
Mailbox:2000A760
Driver Register State
R0: 00000000
R1: 00000000
R2: 00000000
R3: 00000000
R4: 2000A760
R5: 00000000
R6: 00000000
R7: 00000000
R8: 00000000
R9: 00000000
R10: 00000000
R11: 00000000
R12: 00000000
SP: 20002740
LR: FFFFFFF9 (exception from main thread)
PC: E7FEE7FE
xPSR: 40000003
MSP: 20002740
PSP: 20002760
CFBP: 00000001 (CONTROL=0x0, FAULTMASK=0x0, BASEPRI=0x0, PRIMASK=0x1)
Stacked Exception information at MSP
2000275C: xPSR: 41000000
20002758: VECTPC: 200000A2
20002754: LR: 2000009D
20002750: R12: 00000000
2000274C: R3: 00000000
20002748: R2: 00000000
20002744: R1: 00000000
20002740: R0: 00000000
Exception registers
E000ED04: ICSR: 00400803 (ISRPENDING, VECTPEND=0(none), RETTOBASE, VECTACTIVE=3(hard fault))
E000ED08: VTOR: 00000000 TBLBASE=0(INCODE), TBLOFF=0x0
E000ED28: MMFSR: 01 (IACCVIOL)
E000ED29: BFSR: 00
E000ED2A: UFSR: 0001 (UNDEFINSTR)
E000ED2C: HFSR: 40000000 (FORCED)
E000ED30: DFSR: 00000001 (HALTED)
E000ED3C: AFSR: 00000000
E000ED24: SHCSR: 00000000
E000ED34: MMAR: 00000000
E000ED38: BFAR: 00000000
E000EDFC: DEMCR: 01000000 (TRCENA)
VECTPC instructions near 41000000
40FFFFFC: (can't read - Nn(05). Wire ACK Fault in DAP access)
40FFFFFE: (can't read)
Flash Driver V.2 startup failed - rc Ef(34): Timed-out initializing flash.
chip initialization failed - Ef(34): Timed-out initializing flash.
failed to initialize flash driver MIMXRT1180_SFDP_FlexSPI1_A_QSPI.cfx
please help me to fix this issue.
i'm using MCUXpresso 24.12 build 148 and SDK 24.12.00 then i've just tried to update MCU-Link to version 3.153
the demoboard is:
SCH-5077 REV C3
700-5077 REV C1(is signed with a point with pen)
Simone