Hi,
I am using LTIB and it had complied and build successfully. recently when i tried to rebuild its throwing following error. kindly point out did i make any mistake.
./ltib
Processing platform: Freescale iMX6x Based Boards
===================================================
using config/platform/imx/.config
Processing: fake-provides
===========================
Processing: u-boot-v2009.08
=============================
Processing: kernel-3.0.35
===========================
Build path taken because: no prebuilt rpm,
rpmbuild --dbpath /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/rootfs//var/lib/rpm --target arm --define '_unpackaged_files_terminate_build 0' --define '_target_cpu arm' --define '__strip strip' --define '_topdir /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/rpm' --define '_prefix /usr' --define '_tmppath /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/tmp' --define '_rpmdir /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/rpm/RPMS' --define '_mandir /usr/share/man' --define '_sysconfdir /etc' --define '_localstatedir /var' -bb /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/tmp/kernel-3.0.35.spec
Building target platforms: arm
Building for target arm
Executing(%prep): /bin/sh -e /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/tmp/rpm-tmp.72942
+ umask 022
+ cd /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/rpm/BUILD
+ echo imx_4.0.0
+ cut -d_ -f2
+ rel_ver=4.0.0
+ echo imx_4.0.0
+ cut -d. -f3
+ cut -c2
+ zz=
+ git_tag=rel_imx_3.0.35_4.0.0
+ [ != 0 ]
+ git_br=imx_3.0.35_4.0.0
+ KSRC_DIR=/home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/rpm/BUILD/linux-3.0.35
+ [ -z y ]
+ [ ! -d /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/rpm/BUILD/linux-3.0.35 ]
+ exit 0
Executing(%build): /bin/sh -e /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/tmp/rpm-tmp.72942
+ umask 022
+ cd /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/rpm/BUILD
+ cd linux-3.0.35
+ eval echo
+ echo
+ PKG_KERNEL_PATH_PRECONFIG=
+ eval echo
+ echo
+ PKG_KERNEL_KBUILD_PRECONFIG=
+ eval echo imx6_defconfig
+ echo imx6_defconfig
+ PKG_KERNEL_PRECONFIG=imx6_defconfig
+ KSRC_DIR=/home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/rpm/BUILD/linux-3.0.35
+ : arm
+ : ccache /usr/bin/gcc -B/usr/bin/
+ : imx6_defconfig
+ : /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/config/platform/imx
+ : /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/rpm/BUILD/linux-3.0.35
+ rm -f /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/rpm/BUILD/linux
+ ln -s /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/rpm/BUILD/linux-3.0.35 /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/rpm/BUILD/linux
+ cd /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/rpm/BUILD/linux-3.0.35
+ KBOUT=
+ [ -n -a != . ]
+ KBOUT=.
+ KTARG=zImage
+ SYSCFG_KTARG=uImage
+ [ imx6_defconfig = defconfig ]
+ [ -f /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/config/platform/imx/imx6_defconfig.dev ]
+ CFG_PATH=/home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/config/platform/imx/imx6_defconfig.dev
+ break
+ [ -z /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/config/platform/imx/imx6_defconfig.dev ]
+ [ arm = ppc -a -f arch/powerpc/Kconfig ]
+ [ -n ]
+ [ -n /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/config/platform/imx/imx6_defconfig.dev ]
+ cp -f /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/config/platform/imx/imx6_defconfig.dev ./.config
+ [ -z -a -n y -o -n ]
+ make ARCH=arm CROSS_COMPILE= HOSTCC=ccache /usr/bin/gcc -B/usr/bin/ menuconfig
scripts/kconfig/mconf Kconfig
*** End of the configuration.
*** Execute 'make' to start the build or try 'make help'.
+ [ -f /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/config/platform/imx/imx6_defconfig.dev ]
+ diff -q ./.config /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/config/platform/imx/imx6_defconfig.dev
+ [ -n ]
+ grep -q VERSION = 2 Makefile
+ [ %{kernel_series} = 2.4 ]
+ make ARCH=arm CROSS_COMPILE= HOSTCC=ccache /usr/bin/gcc -B/usr/bin/ uImage
scripts/kconfig/conf --silentoldconfig Kconfig
CHK include/linux/version.h
CHK include/generated/utsrelease.h
make[1]: `include/generated/mach-types.h' is up to date.
CALL scripts/checksyscalls.sh
CHK include/generated/compile.h
MK_FW firmware/<.gen.S
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
/bin/sh: cannot create firmware/: Is a directory
make[1]: *** [firmware/<.gen.S] Error 2
make: *** [firmware] Error 2
make: *** Waiting for unfinished jobs....
GZIP kernel/config_data.gz
IKCFG kernel/config_data.h
CC kernel/configs.o
LD kernel/built-in.o
error: Bad exit status from /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/tmp/rpm-tmp.72942 (%build)
RPM build errors:
Bad exit status from /home/vishva/Desktop/L3.0.35_4.0.0_130424_source/yes/ltib/tmp/rpm-tmp.72942 (%build)
Build time for kernel-3.0.35: 8 seconds
Failed building kernel-3.0.35
f_buildrpms() returned an error, exiting
traceback:
main:572
Started: Sat Dec 14 18:32:22 2013
Ended: Sat Dec 14 18:32:30 2013
Elapsed: 8 seconds
These packages failed to build:
kernel-3.0.35
Build Failed