Hi,
We are using L5.0.0_1.0.0-alpha lollypop for our custom board. The Processor i.mx6q is used in custom board.
After bootup we are not able to see android animation. After doing the logcat, following log is attached
We have highlighted the possible reason for failure, Please help:
W/imx6.gralloc( 491): width = 163 mm (159.568100 dpi)
W/imx6.gralloc( 491): height = 122 mm (159.895081 dpi)
W/imx6.gralloc( 491): refresh rate = 60.01 Hz
D/libEGL ( 491): loaded /system/lib/egl/libEGL_VIVANTE.so
D/libEGL ( 491): loaded /system/lib/egl/libGLESv1_CM_VIVANTE.so
D/libEGL ( 491): loaded /system/lib/egl/libGLESv2_VIVANTE.so
I/mediaserver( 492): ServiceManager: 0x760500c0
I/AudioFlinger( 492): Using default 3000 mSec as standby time.
I/ServiceManager( 492): Waiting for service batterystats...
D/AndroidRuntime( 493):
D/AndroidRuntime( 493): >>>>>> AndroidRuntime START com.android.internal.os.ZygoteInit <<<<<<
D/AndroidRuntime( 493): CheckJNI is OFF
I/art ( 493): option[0]=-Xzygote
I/art ( 493): option[1]=-Xstacktracefile:/data/anr/traces.txt
I/art ( 493): option[2]=exit
I/art ( 493): option[3]=vfprintf
I/art ( 493): option[4]=sensitiveThread
I/art ( 493): option[5]=-verbose:gc
I/art ( 493): option[6]=-Xms8m
I/art ( 493): option[7]=-Xmx384m
I/art ( 493): option[8]=-XX:mainThreadStackSize=24K
I/art ( 493): option[9]=-XX:HeapGrowthLimit=64m
I/art ( 493): option[10]=-XX:HeapMinFree=512k
I/art ( 493): option[11]=-XX:HeapMaxFree=8m
I/art ( 493): option[12]=-XX:HeapTargetUtilization=0.75
I/art ( 493): option[13]=-Xgenregmap
I/art ( 493): option[14]=-Xgc:precise
I/art ( 493): option[15]=-agentlib:jdwp=transport=dt_android_adb,suspend=n,server=y
I/art ( 493): option[16]=-Ximage-compiler-option
I/art ( 493): option[17]=--runtime-arg
I/art ( 493): option[18]=-Ximage-compiler-option
I/art ( 493): option[19]=-Xms64m
I/art ( 493): option[20]=-Ximage-compiler-option
I/art ( 493): option[21]=--runtime-arg
I/art ( 493): option[22]=-Ximage-compiler-option
I/art ( 493): option[23]=-Xmx64m
I/art ( 493): option[24]=-Ximage-compiler-option
I/art ( 493): option[25]=--image-classes-zip=/system/framework/framework.jar
I/art ( 493): option[26]=-Ximage-compiler-option
I/art ( 493): option[27]=--image-classes=preloaded-classes
I/art ( 493): option[28]=-Xcompiler-option
I/art ( 493): option[29]=--runtime-arg
I/art ( 493): option[30]=-Xcompiler-option
I/art ( 493): option[31]=-Xms64m
I/art ( 493): option[32]=-Xcompiler-option
I/art ( 493): option[33]=--runtime-arg
I/art ( 493): option[34]=-Xcompiler-option
I/art ( 493): option[35]=-Xmx512m
I/art ( 493): option[36]=-Duser.language=en
I/art ( 493): option[37]=-Duser.region=AU
E/FslHwcomposer( 491): eglGetRenderBufferVIV not found!
E/FslHwcomposer( 491): Error! hw_get_module fsl_hwc failed
E/v_hwc ( 491): eglGetRenderBufferVIV not found!
E/FslHwcomposer( 491): Error! viv_hwc open failed
I/FslHwcomposer( 491): fb0 is ldb
I/FslHwcomposer( 491): device
I/FslHwcomposer( 491): fb1 is overlay device
I/FslHwcomposer( 491): fb2 is ldb
I/FslHwcomposer( 491): device
W/FslHwcomposer( 491): system can't support more than 2 devices
I/FslHwcomposer( 491): hwcomposer: open framebuffer fb0
I/imx6.gralloc( 491): fb_device_open dispid:0, fb:0
I/imx6.gralloc( 491): display already initialized...
I/FslHwcomposer( 491): hwcomposer: open framebuffer fb2
I/imx6.gralloc( 491): fb_device_open dispid:1, fb:2
I/imx6.gralloc( 491): 16bpp setting of Framebuffer with RGB565 format!
W/imx6.gralloc( 491): using (fd=16)
W/imx6.gralloc( 491): id = DISP4 BG - DI1
W/imx6.gralloc( 491): xres = 1024 px
W/imx6.gralloc( 491): yres = 768 px
W/imx6.gralloc( 491): xres_virtual = 1024 px
W/imx6.gralloc( 491): yres_virtual = 2304 px
W/imx6.gralloc( 491): bpp = 16
W/imx6.gralloc( 491): r = 11:5
W/imx6.gralloc( 491): g = 5:6
W/imx6.gralloc( 491): b = 0:5
W/imx6.gralloc( 491): width = 163 mm (159.568100 dpi)
W/imx6.gralloc( 491): height = 122 mm (159.895081 dpi)
W/imx6.gralloc( 491): refresh rate = 60.01 Hz
I/FslHwcomposer( 491): hwc_device_open,426
I/SurfaceFlinger( 491): Using composer version 1.3
W/SurfaceFlinger( 491): no suitable EGLConfig found, trying a simpler query
F/SurfaceFlinger( 491): no suitable EGLConfig found, giving up
F/libc ( 491): Fatal signal 6 (SIGABRT), code -6 in tid 491 (surfaceflinger)
E/cutils-trace( 493): Error opening trace file: No such file or directory (2)
I/DEBUG ( 121): *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** ***
I/DEBUG ( 121): Build fingerprint: 'Freescale/sabresd_6dq/sabresd_6dq:5.0/1.0.0-alpha-rc1/20141213:user/dev-keys'
I/DEBUG ( 121): Revision: '0'
I/DEBUG ( 121): ABI: 'arm'