Board: i.MX7D SABRESD Rev D
EBookDC4:Rev A
BSP:IMX_O8.0.0_1.0.0_ANDROID_DEMO_MX7D (REV O8.0.0_1.0.0 )
I flashing android images by Android_Quick_Start_Guide.pdf successful.but the EbookDC4 can't work well,and the system crashed.
Log:
U-Boot 2017.03 (May 07 2019 - 17:41:01 +0800)
CPU: Freescale i.MX7D rev1.3 996 MHz (running at 792 MHz)
CPU: Commercial temperature grade (0C to 95C) at 38C
Reset cause: POR
Model: Freescale i.MX7D SabreSD Board
Board: i.MX7D SABRESD RevA in secure mode
DRAM: 1 GiB
PMIC: PFUZE3000 DEV_ID=0x30 REV_ID=0x11
MMC: FSL_SDHC: 0, FSL_SDHC: 1
No panel detected: default to TFT43AB
Display: TFT43AB (480x272)
Video: 480x272x24
In: serial
Out: serial
Err: serial
flash target is MMC:0
Net: eth0: ethernet@30be0000 [PRIME], eth1: ethernet@30bf0000
Fastboot: Normal
Hit any key to stop autoboot: 0
boota mmc0
kernel @ 82808000 (9965480)
ramdisk @ 83800000 (2074337)
fdt @ 83700000 (48743)
## Booting Android Image at 0x80800000 ...
Kernel load addr 0x82808000 size 9732 KiB
Kernel command line: console=ttymxc0,115200 init=/init androidboot.console=ttymxc0 consoleblank=0 androidboot.hardware=freescale max17135:pass=2,vcom=-2370000 androidboot.selinux=permissive androidboot.dm_verity=disabled androidboot.serialno=000001562f5cdcb2 androidboot.soc_type=imx7d androidboot.storage_type=sd gpt
## Flattened Device Tree blob at 83700000
Booting using the fdt blob at 0x83700000
Loading Kernel Image ... OK
Using Device Tree in place at 83700000, end 8370ee66
Starting kernel ...
Booting Linux on physical CPU 0x0
Linux version 4.9.17-03459-ga88711e-dirty (root@ubuntu) (gcc version 4.9.x 20150123 (prerelease) (GCC) ) #2 SMP PREEMPT Tue May 7 17:42:03 CST 2019
CPU: ARMv7 Processor [410fc075] revision 5 (ARMv7), cr=10c53c7d
CPU: div instructions available: patching division code
CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
OF: fdt:Machine model: Freescale i.MX7D SabreSD Board
Reserved memory: created CMA memory pool at 0x9c000000, size 320 MiB
OF: reserved mem: initialized node linux,cma, compatible id shared-dma-pool
Memory policy: Data cache writealloc
percpu: Embedded 15 pages/cpu @db718000 s31040 r8192 d22208 u61440
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 260608
Kernel command line: console=ttymxc0,115200 init=/init androidboot.console=ttymxc0 consoleblank=0 androidboot.hardware=freescale max17135:pass=2,vcom=-2370000 androidboot.selinux=permissive androidboot.dm_verity=disabled androidboot.serialno=000001562f5cdcb2 androidboot.soc_type=imx7d androidboot.storage_type=sd gpt
PID hash table entries: 4096 (order: 2, 16384 bytes)
Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
Memory: 687712K/1048576K available (13312K kernel code, 1121K rwdata, 4268K rodata, 1024K init, 612K bss, 33184K reserved, 327680K cma-reserved, 262144K highmem)
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
vmalloc : 0xf0800000 - 0xff800000 ( 240 MB)
lowmem : 0xc0000000 - 0xf0000000 ( 768 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.text : 0xc0008000 - 0xc0e00000 (14304 kB)
.init : 0xc1300000 - 0xc1400000 (1024 kB)
.data : 0xc1400000 - 0xc1518718 (1122 kB)
.bss : 0xc1518718 - 0xc15b18a0 ( 613 kB)
SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1
Preemptible hierarchical RCU implementation.
Build-time adjustment of leaf fanout to 32.
RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2.
RCU: Adjusting geometry for rcu_fanout_leaf=32, nr_cpu_ids=2
NR_IRQS:16 nr_irqs:16 16
arm_arch_timer: Architected cp15 timer(s) running at 8.00MHz (phys).
clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x1d854df40, max_idle_ns: 440795202120 ns
sched_clock: 56 bits at 8MHz, resolution 125ns, wraps every 2199023255500ns
Switching to timer-based delay loop, resolution 125ns
Ignoring duplicate/late registration of read_current_timer delay
clocksource: mxc_timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 637086815595 ns
Console: colour dummy device 80x30
Calibrating delay loop (skipped), value calculated using timer frequency.. 16.00 BogoMIPS (lpj=80000)
pid_max: default: 32768 minimum: 301
Security Framework initialized
SELinux: Initializing.
Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
CPU: Testing write buffer coherency: ok
CPU0: update cpu_capacity 1024
CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
Setting up static identity map for 0x80100000 - 0x80100058
CPU1: update cpu_capacity 1024
CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
Brought up 2 CPUs
SMP: Total of 2 processors activated (32.00 BogoMIPS).
CPU: All CPU(s) started in SVC mode.
CPU1: update max cpu_capacity 1024
devtmpfs: initialized
CPU1: update max cpu_capacity 1024
VFP support v0.3: implementor 41 architecture 2 part 30 variant 7 rev 5
clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
futex hash table entries: 512 (order: 3, 32768 bytes)
pinctrl core: initialized pinctrl subsystem
NET: Registered protocol family 16
DMA: preallocated 256 KiB pool for atomic coherent allocations
cpuidle: using governor menu
DDR type is DDR3!
irq: no irq domain found for /soc/aips-bus@30000000/gpio@30200000 !
irq: no irq domain found for /soc/aips-bus@30000000/gpio@30200000 !
irq: no irq domain found for /soc/aips-bus@30000000/gpio@30200000 !
hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers.
hw-breakpoint: maximum watchpoint size is 8 bytes.
imx7d-pinctrl 302c0000.iomuxc-lpsr: initialized IMX pinctrl driver
imx7d-pinctrl 30330000.iomuxc: initialized IMX pinctrl driver
MU is ready for cross core communication!
mxs-dma 33000000.dma-apbh: initialized
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
30800000.aips-bus:usbphynop1 supply vcc not found, using dummy regulator
30800000.aips-bus:usbphynop2 supply vcc not found, using dummy regulator
i2c i2c-0: IMX I2C adapter registered
i2c i2c-0: can't use DMA, using PIO instead.
i2c i2c-1: IMX I2C adapter registered
i2c i2c-1: can't use DMA, using PIO instead.
2-0048 supply SENSOR not found, using dummy regulator
max17135 2-0048: PMIC MAX17135 for eInk display
i2c i2c-2: IMX I2C adapter registered
i2c i2c-2: can't use DMA, using PIO instead.
i2c i2c-3: IMX I2C adapter registered
i2c i2c-3: can't use DMA, using PIO instead.
Linux video capture interface: v2.00
pps_core: LinuxPPS API ver. 1 registered
pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
PTP clock support registered
MIPI CSI2 driver module loaded
imx rpmsg driver is registered.
Advanced Linux Sound Architecture Driver Initialized.
Bluetooth: Core ver 2.22
NET: Registered protocol family 31
Bluetooth: HCI device and connection manager initialized
Bluetooth: HCI socket layer initialized
Bluetooth: L2CAP socket layer initialized
Bluetooth: SCO socket layer initialized
max17135 2-0048: Unable to write MAX17135 register via I2C
clocksource: Switched to clocksource arch_sys_counter
VFS: Disk quotas dquot_6.6.0
VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
NET: Registered protocol family 2
TCP established hash table entries: 8192 (order: 3, 32768 bytes)
TCP bind hash table entries: 8192 (order: 4, 65536 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
UDP hash table entries: 512 (order: 2, 16384 bytes)
UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
NET: Registered protocol family 1
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
Trying to unpack rootfs image as initramfs...
Freeing initrd memory: 2028K (c3800000 - c39fb000)
Bus freq driver module loaded
bt power gpio is:119
rfkill: BT RF going to : on
mxc_bt_rfkill_reset
mxc_bt_rfkill driver success loaded
audit: initializing netlink subsys (disabled)
audit: type=2000 audit(0.850:1): initialized
workingset: timestamp_bits=30 max_order=18 bucket_order=0
Registering sdcardfs 0.1
NFS: Registering the id_resolver key type
Key type id_resolver registered
Key type id_legacy registered
ntfs: driver 2.1.32 [Flags: R/W DEBUG].
jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
fuse init (API version 7.26)
bounce: pool size: 64 pages
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
backlight supply power not found, using dummy regulator
imx-sdma 30bd0000.sdma: no iram assigned, using external mem
imx-sdma 30bd0000.sdma: loaded firmware 4.2
pfuze100-regulator 0-0008: Full layer: 1, Metal layer: 1
pfuze100-regulator 0-0008: FAB: 0, FIN: 0
pfuze100-regulator 0-0008: pfuze3000 found.
30860000.serial: ttymxc0 at MMIO 0x30860000 (irq = 52, base_baud = 1500000) is a IMX
console [ttymxc0] enabled
30a80000.serial: ttymxc5 at MMIO 0x30a80000 (irq = 59, base_baud = 5000000) is a IMX
imx sema4 driver is registered.
[drm] Initialized
[drm] Initialized vivante 1.0.0 20120216 on minor 0
brd: module loaded
loop: module loaded
zram: Added device: zram0
input: fxos8700 as /devices/soc0/soc/30800000.aips-bus/30a30000.i2c/i2c-1/1-001e/input/input0
fxos8700 device driver probe successfullyinput: fxas2100x as /devices/soc0/soc/30800000.aips-bus/30a30000.i2c/i2c-1/1-0020/input/input1
fxas2100x 1-0020: fxas2100x device driver probe successfully
spi_gpio spi4: gpio-miso property not found, switching to no-rx mode
spi_imx 30840000.ecspi: dma setup error -19, use pio
spi_imx 30840000.ecspi: probed
libphy: Fixed MDIO Bus: probed
tun: Universal TUN/TAP device driver, 1.6
tun: (C) 1999-2004 Max Krasnyansky <maxk@qualcomm.com>
CAN device driver interface
PPP generic driver version 2.4.2
PPP BSD Compression module registered
PPP Deflate Compression module registered
PPP MPPE Compression module registered
NET: Registered protocol family 24
usbcore: registered new interface driver kaweth
pegasus: v0.9.3 (2013/04/25), Pegasus/Pegasus II USB Ethernet driver
usbcore: registered new interface driver pegasus
usbcore: registered new interface driver rtl8150
usbcore: registered new interface driver r8152
usbcore: registered new interface driver asix
usbcore: registered new interface driver ax88179_178a
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver cdc_eem
usbcore: registered new interface driver net1080
usbcore: registered new interface driver cdc_subset
usbcore: registered new interface driver zaurus
usbcore: registered new interface driver cdc_ncm
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
ehci-mxc: Freescale On-Chip EHCI Host driver
usbcore: registered new interface driver cdc_acm
cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters
usbcore: registered new interface driver usb-storage
usbcore: registered new interface driver usbserial
usbcore: registered new interface driver usbserial_generic
usbserial: USB Serial support registered for generic
usbcore: registered new interface driver ftdi_sio
usbserial: USB Serial support registered for FTDI USB Serial Device
usbcore: registered new interface driver option
usbserial: USB Serial support registered for GSM modem (1-port)
usbcore: registered new interface driver usbtest
usbcore: registered new interface driver usb_ehset_test
30b10200.usbmisc supply vbus-wakeup not found, using dummy regulator
30b30200.usbmisc supply vbus-wakeup not found, using dummy regulator
30b20200.usbmisc supply vbus-wakeup not found, using dummy regulator
ci_hdrc ci_hdrc.1: EHCI Host Controller
ci_hdrc ci_hdrc.1: new USB bus registered, assigned bus number 1
ci_hdrc ci_hdrc.1: USB 2.0 started, EHCI 1.00
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: EHCI Host Controller
usb usb1: Manufacturer: Linux 4.9.17-03459-ga88711e-dirty ehci_hcd
usb usb1: SerialNumber: ci_hdrc.1
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
mousedev: PS/2 mouse device common for all mice
input: 30370000.snvs:snvs-powerkey as /devices/soc0/soc/30000000.aips-bus/30370000.snvs/30370000.snvs:snvs-powerkey/input/input2
usbcore: registered new interface driver xpad
usbcore: registered new interface driver usb_acecad
usbcore: registered new interface driver aiptek
usbcore: registered new interface driver gtco
usbcore: registered new interface driver hanwang
usbcore: registered new interface driver kbtab
spi2.0 supply vcc not found, using dummy regulator
ads7846 spi2.0: touchscreen, irq 134
input: ADS7846 Touchscreen as /devices/soc0/soc/30800000.aips-bus/30840000.ecspi/spi_master/spi2/spi2.0/input/input3
elan-touch 2-0010: elan - Read Hello Packet Failed
elan-touch: probe of 2-0010 failed with error -22
read mpl3115 chip id 0xc4
input: mpl3115 as /devices/virtual/input/input5
mpl3115 device driver probe successfullysnvs_rtc 30370000.snvs:snvs-rtc-lp: rtc core: registered 30370000.snvs:snvs- as rtc0
i2c /dev entries driver
IR NEC protocol handler initialized
IR RC5(x/sz) protocol handler initialized
IR RC6 protocol handler initialized
IR JVC protocol handler initialized
IR Sony protocol handler initialized
IR SANYO protocol handler initialized
IR Sharp protocol handler initialized
IR MCE Keyboard/mouse protocol handler initialized
IR XMP protocol handler initialized
pxp-v4l2 pxp_v4l2_out: initialized
mxc_mipi-csi 30750000.mipi-csi: mipi csi v4l2 device registered
CSI: Registered sensor subdevice: mxc_mipi-csi.0
mxc_mipi-csi 30750000.mipi-csi: lanes: 2, hs_settle: 13, clk_settle: 2, wclk: 1, freq: 240000000
ov5640_mipi 3-003c: no pin available
ov5640_mipi 3-003c: no sensor reset pin available
3-003c supply DOVDD not found, using dummy regulator
3-003c supply DVDD not found, using dummy regulator
ov5640_read_reg:write reg error:reg=300a
camera ov5640_mipi is not found
usbcore: registered new interface driver uvcvideo
USB Video Class driver (1.1.1)
imx2-wdt 30280000.wdog: timeout 60 sec (nowayout=0)
device-mapper: uevent: version 1.0.3
device-mapper: ioctl: 4.35.0-ioctl (2016-06-23) initialised: dm-devel@redhat.com
Bluetooth: HCI UART driver ver 2.3
Bluetooth: HCI UART protocol H4 registered
Bluetooth: HCI UART protocol BCSP registered
Bluetooth: HCI UART protocol ATH3K registered
usbcore: registered new interface driver btusb
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
sdhci-esdhc-imx 30b40000.usdhc: Got CD GPIO
sdhci-esdhc-imx 30b40000.usdhc: Got WP GPIO
mmc0: SDHCI controller on 30b40000.usdhc [30b40000.usdhc] using ADMA
sdhci-esdhc-imx 30b50000.usdhc: assigned as wifi host
mmc1: SDHCI controller on 30b50000.usdhc [30b50000.usdhc] using ADMA
mmc2: SDHCI controller on 30b60000.usdhc [30b60000.usdhc] using ADMA
caam 30900000.caam: ERA source: CCBVID.
random: fast init done
caam 30900000.caam: Instantiated RNG4 SH1
caam 30900000.caam: device ID = 0x0a16030000000000 (Era 8)
caam 30900000.caam: job rings = 3, qi = 0
caam algorithms registered in /proc/crypto
caam_jr 30901000.jr0: registering rng-caam
caam 30900000.caam: caam pkc algorithms registered in /proc/crypto
platform caam_sm: blkkey_ex: 8 keystore units available
platform caam_sm: 64-bit clear key:
platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
platform caam_sm: 64-bit black key:
platform caam_sm: [0000] 23 91 cf d0 0f 3a 90 8c
platform caam_sm: [0008] d5 0c 28 cf b5 c6 d9 04
platform caam_sm: 128-bit clear key:
platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f
platform caam_sm: 128-bit black key:
platform caam_sm: [0000] ec a3 46 6b dd f5 56 59
platform caam_sm: [0008] b7 7c f5 4f e2 01 01 fb
platform caam_sm: 192-bit clear key:
platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f
platform caam_sm: [0016] 10 11 12 13 14 15 16 17
platform caam_sm: 192-bit black key:
platform caam_sm: [0000] 5c dd 1f 82 2e 69 ab 36
platform caam_sm: [0008] a9 b0 4e ea af 95 9f fd
platform caam_sm: [0016] ae 9a 45 45 de 2c 08 9b
platform caam_sm: [0024] 6f 3d 47 d8 a8 fb 26 79
platform caam_sm: 256-bit clear key:
platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f
platform caam_sm: [0016] 10 11 12 13 14 15 16 17
mmc0: new ultra high speed SDR104 SDHC card at address e624
platform caam_sm: [0024] 18 19 1a 1b 1c 1d 1e 1f
platform caam_sm: 256-bit black key:
mmcblk0: mmc0:e624 SA16G 14.8 GiB
platform caam_sm: [0000] 5c c9 e0 f4 d4 9b 02 d4
Primary GPT is invalid, using alternate GPT.
mmcblk0: p1 p2 p3 p4 p5 p6 p7 p8 p9 p10 p11
platform caam_sm: [0008] 02 41 db d9 6d b9 e2 21
platform caam_sm: [0016] 09 f6 79 01 3a 40 d3 85
platform caam_sm: [0024] 07 35 2a be b8 b7 23 e3
platform caam_sm: 64-bit unwritten blob:
platform caam_sm: [0000] 00 00 00 00 00 00 00 00
platform caam_sm: [0008] 00 00 00 00 00 00 00 00
platform caam_sm: [0016] 00 00 00 00 00 00 00 00
platform caam_sm: [0024] 00 00 00 00 00 00 00 00
platform caam_sm: [0032] 00 00 00 00 00 00 00 00
platform caam_sm: [0040] 00 00 00 00 00 00 00 00
platform caam_sm: [0048] 00 00 00 00 00 00 00 00
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 128-bit unwritten blob:
platform caam_sm: [0000] 00 00 00 00 00 00 00 00
platform caam_sm: [0008] 00 00 00 00 00 00 00 00
platform caam_sm: [0016] 00 00 00 00 00 00 00 00
platform caam_sm: [0024] 00 00 00 00 00 00 00 00
platform caam_sm: [0032] 00 00 00 00 00 00 00 00
platform caam_sm: [0040] 00 00 00 00 00 00 00 00
platform caam_sm: [0048] 00 00 00 00 00 00 00 00
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 196-bit unwritten blob:
platform caam_sm: [0000] 00 00 00 00 00 00 00 00
platform caam_sm: [0008] 00 00 00 00 00 00 00 00
platform caam_sm: [0016] 00 00 00 00 00 00 00 00
platform caam_sm: [0024] 00 00 00 00 00 00 00 00
platform caam_sm: [0032] 00 00 00 00 00 00 00 00
platform caam_sm: [0040] 00 00 00 00 00 00 00 00
platform caam_sm: [0048] 00 00 00 00 00 00 00 00
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 256-bit unwritten blob:
platform caam_sm: [0000] 00 00 00 00 00 00 00 00
platform caam_sm: [0008] 00 00 00 00 00 00 00 00
platform caam_sm: [0016] 00 00 00 00 00 00 00 00
platform caam_sm: [0024] 00 00 00 00 00 00 00 00
platform caam_sm: [0032] 00 00 00 00 00 00 00 00
platform caam_sm: [0040] 00 00 00 00 00 00 00 00
platform caam_sm: [0048] 00 00 00 00 00 00 00 00
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 64-bit black key in blob:
platform caam_sm: [0000] 15 d8 3d fe 54 80 ec cf
platform caam_sm: [0008] 28 5e 24 4f ac fd 34 39
platform caam_sm: [0016] 4d dd 02 85 03 5a 51 8a
platform caam_sm: [0024] 00 2d c8 78 f5 8e 32 5a
platform caam_sm: [0032] b3 a4 d6 ad 61 eb a5 86
platform caam_sm: [0040] f0 91 ed ed a3 30 0b 7b
platform caam_sm: [0048] 7e 0a da 7d 94 99 5b 71
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 128-bit black key in blob:
platform caam_sm: [0000] 2c 4a d5 1a ce 96 2e f6
platform caam_sm: [0008] d4 d5 63 0f 36 a4 4b 9f
platform caam_sm: [0016] cf 8b d5 93 e1 d3 66 b4
platform caam_sm: [0024] ee 7c f2 80 19 04 14 6c
platform caam_sm: [0032] 8f 3e 61 cd e0 3b c6 8a
platform caam_sm: [0040] 0d 7c e7 8a e4 29 65 9c
platform caam_sm: [0048] 26 e7 98 f9 9c 67 9e 74
platform caam_sm: [0056] a4 c8 c2 90 47 64 9b 15
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 192-bit black key in blob:
platform caam_sm: [0000] 0e ef f6 eb 0d 89 06 8a
platform caam_sm: [0008] 63 ab f7 7a 7b f0 bc 20
platform caam_sm: [0016] 7a c6 c4 a6 e0 cc 84 87
platform caam_sm: [0024] d2 71 ab d4 0a 3e 9b 1e
platform caam_sm: [0032] 9a f6 45 92 b2 79 9c 3b
platform caam_sm: [0040] 57 9c 86 f2 cd c9 6c 86
platform caam_sm: [0048] 87 46 e4 46 d2 82 ff c4
platform caam_sm: [0056] 1d fd 1a 13 99 2b 19 f5
platform caam_sm: [0064] 02 e9 bb 6a 70 57 b9 b0
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 256-bit black key in blob:
platform caam_sm: [0000] 15 a5 4b 2b 3f 92 71 4d
platform caam_sm: [0008] 91 c0 71 ee 96 a9 74 39
platform caam_sm: [0016] fd 5e bf 27 48 90 71 b2
platform caam_sm: [0024] 4d 55 95 12 ae 19 26 12
platform caam_sm: [0032] 99 e9 40 09 3b f6 a9 40
platform caam_sm: [0040] 57 4f db d1 f5 ed a9 78
platform caam_sm: [0048] 3b 98 56 dd 49 63 23 fc
platform caam_sm: [0056] 9c c2 36 8b a1 e2 83 c8
platform caam_sm: [0064] 88 5b ff 68 cc 51 ab 66
platform caam_sm: [0072] 75 60 cf f1 4f d4 f0 f2
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: restored 64-bit black key:
platform caam_sm: [0000] f2 a5 6a dc 3e f1 6d 7c
platform caam_sm: [0008] ab 82 ed d5 b2 32 17 5a
platform caam_sm: restored 128-bit black key:
platform caam_sm: [0000] ec a3 46 6b dd f5 56 59
platform caam_sm: [0008] b7 7c f5 4f e2 01 01 fb
platform caam_sm: restored 192-bit black key:
platform caam_sm: [0000] 5c dd 1f 82 2e 69 ab 36
platform caam_sm: [0008] a9 b0 4e ea af 95 9f fd
platform caam_sm: [0016] 21 d7 2b 8b f8 16 e8 40
platform caam_sm: [0024] f4 58 e5 c2 59 99 32 d9
platform caam_sm: restored 256-bit black key:
platform caam_sm: [0000] 5c c9 e0 f4 d4 9b 02 d4
platform caam_sm: [0008] 02 41 db d9 6d b9 e2 21
platform caam_sm: [0016] 09 f6 79 01 3a 40 d3 85
platform caam_sm: [0024] 07 35 2a be b8 b7 23 e3
snvs-secvio 30370000.caam-snvs: can't get snvs clock
snvs-secvio 30370000.caam-snvs: violation handlers armed - non-secure state
hidraw: raw HID events driver (C) Jiri Kosina
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
ion_parse_dt_heap_common: id 0 type 4 name cma align 1000
ion_parse_dt_heap_common: id 1 type 1 name sys-contig align 1000
ion_parse_dt_heap_common: id 2 type 0 name system align 1000
ashmem: initialized
usbcore: registered new interface driver snd-usb-audio
imx-wm8960 sound: wm8960-hifi <-> 308a0000.sai mapping ok
imx-sii902x sound-hdmi: failed to find sii902x i2c client
NET: Registered protocol family 26
u32 classifier
Actions configured
Netfilter messages via NETLINK v0.30.
nf_conntrack version 0.5.0 (16384 buckets, 65536 max)
ctnetlink v0.93: registering with nfnetlink.
xt_time: kernel timezone is -0000
ip_tables: (C) 2000-2006 Netfilter Core Team
arp_tables: arp_tables: (C) 2002 David S. Miller
Initializing XFRM netlink socket
NET: Registered protocol family 10
mip6: Mobile IPv6
ip6_tables: (C) 2000-2006 Netfilter Core Team
sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
NET: Registered protocol family 17
NET: Registered protocol family 15
can: controller area network core (rev 20120528 abi 9)
NET: Registered protocol family 29
can: raw protocol (rev 20120528)
can: broadcast manager protocol (rev 20161123 t)
can: netlink gateway (rev 20130117) max_hops=1
Bluetooth: RFCOMM TTY layer initialized
Bluetooth: RFCOMM socket layer initialized
Bluetooth: RFCOMM ver 1.11
Bluetooth: BNEP (Ethernet Emulation) ver 1.3
Bluetooth: BNEP filters: protocol multicast
Bluetooth: BNEP socket layer initialized
Bluetooth: HIDP (Human Interface Emulation) ver 1.2
Bluetooth: HIDP socket layer initialized
8021q: 802.1Q VLAN Support v1.8
Key type dns_resolver registered
cpu cpu0: dev_pm_opp_get_opp_count: OPP table not found (-19)
registered taskstats version 1
epdc:ed060xcd
Console: switching to colour frame buffer device 128x47
imx_thermal 30000000.aips-bus:tempmon: Commercial CPU temperature grade - max:95C critical:90C passive:85C
imx-sii902x sound-hdmi: failed to find sii902x i2c client
dhd_module_init in
Power-up adapter 'DHD generic adapter'
wifi_platform_bus_enumerate device present 1
mmc1: queuing unknown CIS tuple 0x80 (2 bytes)
mmc1: queuing unknown CIS tuple 0x80 (7 bytes)
mmc1: queuing unknown CIS tuple 0x80 (6 bytes)
mmc1: new ultra high speed SDR104 SDIO card at address 0001
imx-sii902x sound-hdmi: failed to find sii902x i2c client
imx-sii902x sound-hdmi: failed to find sii902x i2c client
imx-sii902x sound-hdmi: failed to find sii902x i2c client
F1 signature OK, socitype:0x1 chip:0x4339 rev:0x1 pkg:0x0
DHD: dongle ram size is set to 786432(orig 786432) at 0x180000
wifi_platform_get_mac_addr
wl_create_event_handler(): thread:wl_event_handler:c9 started
dhd_attach(): thread:dhd_watchdog_thread:ca started
dhd_attach(): thread:dhd_dpc:cb started
dhd_deferred_work_init: work queue initialized
Dongle Host Driver, version 1.141.100.6 (r)
Compiled in drivers/net/wireless/bcmdhd
Register interface [wlan0] MAC: 00:90:4c:11:22:33
wl_destroy_event_handler(): thread:wl_event_handler:c9 terminated OK
dhd_prot_ioctl : bus is down. we have nothing to do
imx-sii902x sound-hdmi: failed to find sii902x i2c client
input: gpio-keys as /devices/soc0/gpio-keys/input/input7
imx-sii902x sound-hdmi: failed to find sii902x i2c client
imx-sii902x sound-hdmi: failed to find sii902x i2c client
snvs_rtc 30370000.snvs:snvs-rtc-lp: setting system clock to 1970-01-01 00:00:09 UTC (9)
usb_otg1_vbus: disabling
can2-3v3: disabling
wlreg_on: disabling
GVDD: disabling
GVEE: disabling
HVINN: disabling
HVINP: disabling
VNEG: disabling
VPOS: disabling
VLDO2: disabling
ALSA device list:
#0: wm8960-audio
Freeing unused kernel memory: 1024K (c1300000 - c1400000)
init: init first stage started!
init: First stage mount skipped (missing/incompatible fstab in device tree)
init: Skipped setting INIT_AVB_VERSION (not in recovery mode)
init: Loading SELinux policy
SELinux: Permission validate_trans in class security not defined in policy.
SELinux: the above unknown classes and permissions will be denied
audit: type=1403 audit(9.680:2): policy loaded auid=4294967295 ses=4294967295
selinux: SELinux: Loaded policy from /sepolicy
selinux: SELinux: Loaded file_contexts
init: init second stage started!
selinux: SELinux: Loaded file_contexts
selinux: SELinux: Loaded property_contexts from /plat_property_contexts & /nonplat_property_contexts.
init: Running restorecon...
selinux: SELinux: Could not stat /dev/block: No such file or directory.
init: waitpid failed: No child processes
init: Couldn't load property file: Unable to open '/system/etc/prop.default': No such file or directory: No such file or directory
init: Couldn't load property file: Unable to open '/prop.default': No such file or directory: No such file or directory
init: Couldn't load property file: Unable to open '/odm/default.prop': No such file or directory: No such file or directory
init: Couldn't load property file: Unable to open '/vendor/default.prop': No such file or directory: No such file or directory
ueventd: ueventd started!
ueventd: Parsing file /ueventd.rc...
ueventd: Parsing file /vendor/ueventd.rc...
ueventd: Unable to open '/vendor/ueventd.rc': No such file or directory
ueventd: Parsing file /odm/ueventd.rc...
ueventd: Unable to open '/odm/ueventd.rc': No such file or directory
ueventd: Parsing file /ueventd.freescale.rc...
selinux: SELinux: Loaded file_contexts
selinux: SELinux: Loaded file_contexts
ueventd: Coldboot took 0.224007 seconds
keychord: using input dev 30370000.snvs:snvs-powerkey for fevent
keychord: using input dev gpio-keys for fevent
Console: switching to colour dummy device 80x30
fec: <209> warning: __ecc_read: RS block 5263360: decoding failed
fec: <213> warning: __ecc_read: RS block 5263360: decoding failed
fec: <216> warning: __ecc_read: RS block 5263360: decoding failed
EXT4-fs (dm-0): mounted filesystem with ordered data mode. Opts: barrier=1
EXT4-fs (mmcblk0p10): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk0p10): recovery complete
EXT4-fs (mmcblk0p10): mounted filesystem with ordered data mode. Opts: errors=remount-ro,nomblk_io_submit
e2fsck: e2fsck 1.43.3 (04-Sep-2016)
e2fsck: Pass 1: Checking inodes, blocks, and sizes
e2fsck: Pass 2: Checking directory structure
e2fsck: Pass 3: Checking directory connectivity
e2fsck: Pass 4: Checking reference counts
e2fsck: Pass 5: Checking group summary information
e2fsck: /dev/block/by-name/userdata: 1234/775200 files (2.7% non-contiguous), 94307/3095040 blocks
EXT4-fs (mmcblk0p10): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk0p10): mounted filesystem with ordered data mode. Opts: nomblk_io_submit,noauto_da_alloc,errors=panic
init: [libfs_mgr]__mount(source=/dev/block/by-name/userdata,target=/data,type=ext4)=0
init: [libfs_mgr]superblock s_max_mnt_count:65535,/dev/block/by-name/cache
init: [libfs_mgr]do_quota_with_shutdown_check(): was not clealy shutdown, state flag:1incompat flag:246
init: [libfs_mgr]Requested quota status is match on /dev/block/by-name/cache
EXT4-fs (mmcblk0p4): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk0p4): recovery complete
EXT4-fs (mmcblk0p4): mounted filesystem with ordered data mode. Opts: errors=remount-ro,nomblk_io_submit
init: [libfs_mgr]check_fs(): mount(/dev/block/by-name/cache,/cache,ext4)=0: Success
init: [libfs_mgr]check_fs(): unmount(/cache) succeeded
init: [libfs_mgr]Running /system/bin/e2fsck on /dev/block/by-name/cache
e2fsck: e2fsck 1.43.3 (04-Sep-2016)
e2fsck: Pass 1: Checking inodes, blocks, and sizes
e2fsck: Pass 2: Checking directory structure
EXT4-fs (mmcblk0p4): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk0p4): mounted filesystem with ordered data mode. Opts: nomblk_io_submit
init: [libfs_mgr]__mount(source=/dev/block/by-name/cache,target=/cache,type=ext4)=0
init: [libfs_mgr]superblock s_max_mnt_count:10,/dev/block/by-name/vendor
init: [libfs_mgr]Requested quota status is match on /dev/block/by-name/vendor
EXT4-fs (mmcblk0p9): mounted filesystem with ordered data mode. Opts: barrier=1
file system registered
using random self ethernet address
using random host ethernet address
logd.auditd: start
logd.klogd: 12917618500
zram0: detected capacity change from 0 to 314572800
Adding 307196k swap on /dev/block/zram0. Priority:-1 extents:1 across:307196k SS
binder: 240:240 ioctl 620a 169662d3 returned -22
logd.daemon: reinit
rfkill: BT RF going to : off
type=1400 audit(18.170:3): avc: granted { read } for pid=1 comm="init" name="ttymxc0" dev="tmpfs" ino=10945 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
sabresd_7d:/ $ type=1400 audit(18.170:3): avc: granted { read } for pid=1 comm="init" name="ttymxc0" dev="tmpfs" ino=10945 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
type=1400 audit(18.170:4): avc: granted { read open } for pid=1 comm="init" path="/dev/ttymxc0" dev="tmpfs" ino=10945 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
type=1400 audit(18.170:4): avc: granted { read open } for pid=1 comm="init" path="/dev/ttymxc0" dev="tmpfs" ino=10945 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
type=1400 audit(18.210:5): avc: granted { read } for pid=274 comm="init" name="ttymxc0" dev="tmpfs" ino=10945 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
type=1400 audit(18.210:5): avc: granted { read } for pid=274 comm="init" name="ttymxc0" dev="tmpfs" ino=10945 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
type=1400 audit(18.210:6): avc: granted { read open } for pid=274 comm="init" path="/dev/ttymxc0" dev="tmpfs" ino=10945 scontext=u:r:init:s0 tcontext=u:object_r:tty_device:s0 tclass=chr_file
read descriptors
read strings
healthd: unable to get HAL interface, using defaults
healthd: No battery devices found
healthd: battery l=100 v=0 t=42.4 h=2 st=2 chg=a
input: FSL_SENS_HUB as /devices/virtual/input/input8
pxp-v4l2 pxp_v4l2_out: failed to call pxp_set_fbinfo
healthd: battery l=100 v=0 t=42.4 h=2 st=2 chg=a
random: crng init done
capability: warning: `main' uses 32-bit capabilities (legacy support in use)
init: processing action (sys.interactive=active) from (/init.freescale.rc:155)
healthd: battery l=100 v=0 t=42.4 h=2 st=2 chg=a
misc FreescaleGyroscope: mma enable setting active
misc FreescaleGyroscope: mma enable setting active
misc FreescaleGyroscope: mma enable setting active
misc FreescaleGyroscope: mma enable setting active
misc FreescaleGyroscope: mma enable setting active
init: processing action (sys.sysctl.extra_free_kbytes=*) from (/init.rc:682)
init: Unable to open '/proc/sys/vm/extra_free_kbytes': No such file or directory
acc_open
acc_release
sdcardfs version 2.0
sdcardfs: dev_name -> /data/media
sdcardfs: options -> fsuid=1023,fsgid=1023,multiuser,mask=6,userid=0,gid=1015
init: starting service 'webview_zygote32'...
sdcardfs: mnt -> c9860c10
sdcardfs: mounted on top of /data/media type ext4
init: Created socket '/dev/socket/webview_zygote', mode 660, user 1053, group 1000
Remount options were mask=23,gid=9997 for vfsmnt c9860e10.
sdcardfs : options - debug:1
sdcardfs : options - gid:9997
sdcardfs : options - mask:23
Remount options were mask=7,gid=9997 for vfsmnt c97f6610.
sdcardfs : options - debug:1
sdcardfs : options - gid:9997
sdcardfs : options - mask:7
type=1400 audit(20.540:11): avc: denied { ioctl } for pid=273 comm="surfaceflinger" path="/dev/dri/card0" dev="tmpfs" ino=6937 ioctlcmd=0x640d scontext=u:r:surfaceflinger:s0 tcontext=u:object_r:device:s0 tclass=chr_file permissive=1
type=1400 audit(37.750:12): avc: denied { write } for pid=388 comm="Binder:388_2" name="timerslack_ns" dev="proc" ino=14747 scontext=u:r:system_server:s0 tcontext=u:r:untrusted_app_25:s0:c512,c768 tclass=file permissive=1
misc FreescaleGyroscope: mma enable setting active
init: Service 'bootanim' (pid 344) exited with status 0
init: processing action (sys.boot_completed=1) from (/init.rc:676)
init: processing action (sys.boot_completed=1) from (/init.freescale.rc:147)
init: processing action (sys.boot_completed=1 && sys.logbootcomplete=1) from (/system/etc/init/bootstat.rc:34)
init: starting service 'exec 3 (/system/bin/bootstat --record_boot_complete)'...
init: SVC_EXEC pid 792 (uid 0 gid 0+0 context default) started; waiting...
init: Service 'exec 3 (/system/bin/bootstat --record_boot_complete)' (pid 792) exited with status 0 waiting took 0.064942 seconds
init: starting service 'exec 4 (/system/bin/bootstat --record_boot_reason)'...
init: SVC_EXEC pid 793 (uid 0 gid 0+0 context default) started; waiting...
init: Service 'exec 4 (/system/bin/bootstat --record_boot_reason)' (pid 793) exited with status 0 waiting took 0.053406 seconds
type=1400 audit(37.750:12): avc: denied { write } for pid=388 comm="Binder:388_2" name="timerslack_ns" dev="proc" ino=14747 scontext=u:r:system_server:s0 tcontext=u:r:untrusted_app_25:s0:c512,c768 tclass=file permissive=1
type=1400 audit(46.270:13): avc: denied { write } for pid=388 comm="Binder:388_6" name="timerslack_ns" dev="proc" ino=18380 scontext=u:r:system_server:s0 tcontext=u:r:untrusted_app_25:s0:c512,c768 tclass=file permissive=1
已解决! 转到解答。
Hi tyler
for supported android UI (displays) one can look at Table 2. Features
attached Release Notes, unfortunately epdc is not supported.
Formal support in such cases is provided through NXP Professional Services | NXP
Best regards
igor
-----------------------------------------------------------------------------------------------------------------------
Note: If this post answers your question, please click the Correct Answer button. Thank you!
-----------------------------------------------------------------------------------------------------------------------
Hi tyler
for supported android UI (displays) one can look at Table 2. Features
attached Release Notes, unfortunately epdc is not supported.
Formal support in such cases is provided through NXP Professional Services | NXP
Best regards
igor
-----------------------------------------------------------------------------------------------------------------------
Note: If this post answers your question, please click the Correct Answer button. Thank you!
-----------------------------------------------------------------------------------------------------------------------