mfgtool烧写NAND flash不成功,在mounting debugfs步骤失败,串口打印如下信息,请问是怎么回事呢?
mfgtool版本:4.1.15
U-Boot 2016.03 (Mar 17 2017 - 20:02:44 -0700)
CPU: Freescale i.MX6UL rev1.1 528 MHz (running at 396 MHz)
CPU: Industrial temperature grade (-40C to 105C) at 32C
Reset cause: POR
Board: MX6UL 14x14 EVK
I2C: ready
DRAM: 512 MiB
NAND: 128 MiB
MMC: FSL_SDHC: 0, FSL_SDHC: 1
*** Warning - bad CRC, using default environment
Display: TFT43AB (480x272)
Video: LCDIF@0x21c8000 is fused, disable it
In: serial
Out: serial
Err: serial
Net: Ethernet@0x20b4000 is fused, disable it
Board Net Initialization Failed
No ethernet found.
Boot from USB for mfgtools
Use default environment for mfgtools
Run bootcmd_mfg: run mfgtool_args;bootz ${loadaddr} ${initrd_addr} ${fdt_addr};
Hit any key to stop autoboot: 0
Kernel image @ 0x80800000 [ 0x000000 - 0x554130 ]
## Loading init Ramdisk from Legacy Image at 83800000 ...
Image Name: fsl-image-mfgtool-initramfs-imx6
Image Type: ARM Linux RAMDisk Image (gzip compressed)
Data Size: 8591032 Bytes = 8.2 MiB
Load Address: 00000000
Entry Point: 00000000
Verifying Checksum ... OK
## Flattened Device Tree blob at 83000000
Booting using the fdt blob at 0x83000000
Using Device Tree in place at 83000000, end 8300aaac
Modify /soc/aips-bus@02000000/tsc@02040000:status disabled
Modify /soc/aips-bus@02000000/can@02094000:status disabled
Modify /soc/aips-bus@02100000/lcdif@021c8000:status disabled
Modify /soc/aips-bus@02100000/csi@021c4000:status disabled
Modify /soc/aips-bus@02000000/ethernet@020b4000:status disabled
Modify /soc/aips-bus@02000000/bee@02044000:status disabled
ft_system_setup for mx6
Starting kernel ...
Booting Linux on physical CPU 0x0
Linux version 4.1.15+ (bamboo@yb6) (gcc version 5.3.0 (GCC) ) #1 SMP PREEMPT Fri Sep 16 18:10:49 CDT 2016
CPU: ARMv7 Processor [410fc075] revision 5 (ARMv7), cr=10c5387d
CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine model: ZLG EPC-M6G2C Board
Reserved memory: created CMA memory pool at 0x9e000000, size 32 MiB
Reserved memory: initialized node linux,cma, compatible id shared-dma-pool
Memory policy: Data cache writealloc
PERCPU: Embedded 12 pages/cpu @9dbc4000 s16716 r8192 d24244 u49152
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 130048
Kernel command line: console=ttymxc0,115200 rdinit=/linuxrc g_mass_storage.stall=0 g_mass_storage.removable=1 g_mass_storage.file=/fat g_mass_storage.ro=1 g_mass_storage.idVendor=0x066F g_mass_storage.idProduct=0x37FF g_mass_storage.iSerialNumber= mtdparts=gpmi-nand:4m(uboot),9m(kernel),1m(dtb),-(rootfs)clk_ignore_unused
PID hash table entries: 2048 (order: 1, 8192 bytes)
Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
Memory: 467896K/524288K available (6903K kernel code, 320K rwdata, 2416K rodata, 384K init, 423K bss, 23624K reserved, 32768K cma-reserved, 0K highmem)
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
vmalloc : 0xa0800000 - 0xff000000 (1512 MB)
lowmem : 0x80000000 - 0xa0000000 ( 512 MB)
pkmap : 0x7fe00000 - 0x80000000 ( 2 MB)
modules : 0x7f000000 - 0x7fe00000 ( 14 MB)
.text : 0x80008000 - 0x80921fd8 (9320 kB)
.init : 0x80922000 - 0x80982000 ( 384 kB)
.data : 0x80982000 - 0x809d2080 ( 321 kB)
.bss : 0x809d5000 - 0x80a3ee54 ( 424 kB)
SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
Preemptible hierarchical RCU implementation.
Additional per-CPU info printed with stalls.
RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=1.
RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=1
NR_IRQS:16 nr_irqs:16 16
mxc_clocksource_init 24000000
Switching to timer-based delay loop, resolution 41ns
sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns
clocksource mxc_timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns
Console: colour dummy device 80x30
Calibrating delay loop (skipped), value calculated using timer frequency.. 48.00 BogoMIPS (lpj=240000)
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
CPU: Testing write buffer coherency: ok
/cpus/cpu@0 missing clock-frequency property
CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
Setting up static identity map for 0x80008280 - 0x800082f0
Brought up 1 CPUs
SMP: Total of 1 processors activated (48.00 BogoMIPS).
CPU: All CPU(s) started in SVC mode.
devtmpfs: initialized
VFP support v0.3: implementor 41 architecture 2 part 30 variant 7 rev 5
clocksource jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
pinctrl core: initialized pinctrl subsystem
NET: Registered protocol family 16
DMA: preallocated 256 KiB pool for atomic coherent allocations
cpuidle: using governor ladder
cpuidle: using governor menu
hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers.
hw-breakpoint: maximum watchpoint size is 8 bytes.
imx6ul-pinctrl 20e0000.iomuxc: initialized IMX pinctrl driver
mxs-dma 1804000.dma-apbh: initialized
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
Linux video capture interface: v2.00
pps_core: LinuxPPS API ver. 1 registered
pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
PTP clock support registered
Advanced Linux Sound Architecture Driver Initialized.
Switched to clocksource mxc_timer1
NET: Registered protocol family 2
TCP established hash table entries: 4096 (order: 2, 16384 bytes)
TCP bind hash table entries: 4096 (order: 3, 32768 bytes)
TCP: Hash tables configured (established 4096 bind 4096)
UDP hash table entries: 256 (order: 1, 8192 bytes)
UDP-Lite hash table entries: 256 (order: 1, 8192 bytes)
NET: Registered protocol family 1
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
Trying to unpack rootfs image as initramfs...
Freeing initrd memory: 8392K (83800000 - 84032000)
imx rpmsg driver is registered.
Bus freq driver module loaded
futex hash table entries: 256 (order: 2, 16384 bytes)
VFS: Disk quotas dquot_6.6.0
VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
NFS: Registering the id_resolver key type
Key type id_resolver registered
Key type id_legacy registered
jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
fuse init (API version 7.23)
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
imx-weim 21b8000.weim: Driver registered.
imx-sdma 20ec000.sdma: no event needs to be remapped
imx-sdma 20ec000.sdma: loaded firmware 3.3
imx-sdma 20ec000.sdma: initialized
2018000.serial: ttymxc6 at MMIO 0x2018000 (irq = 21, base_baud = 5000000) is a IMX
2020000.serial: ttymxc0 at MMIO 0x2020000 (irq = 22, base_baud = 5000000) is a IMX
console [ttymxc0] enabled
2024000.serial: ttymxc7 at MMIO 0x2024000 (irq = 23, base_baud = 5000000) is a IMX
21e8000.serial: ttymxc1 at MMIO 0x21e8000 (irq = 228, base_baud = 5000000) is a IMX
21ec000.serial: ttymxc2 at MMIO 0x21ec000 (irq = 229, base_baud = 5000000) is a IMX
21f0000.serial: ttymxc3 at MMIO 0x21f0000 (irq = 230, base_baud = 5000000) is a IMX
21f4000.serial: ttymxc4 at MMIO 0x21f4000 (irq = 231, base_baud = 5000000) is a IMX
21fc000.serial: ttymxc5 at MMIO 0x21fc000 (irq = 232, base_baud = 5000000) is a IMX
imx sema4 driver is registered.
[drm] Initialized drm 1.1.0 20060810
[drm] Initialized vivante 1.0.0 20120216 on minor 0
brd: module loaded
loop: module loaded
nand: device found, Manufacturer ID: 0x01, Chip ID: 0xf1
nand: AMD/Spansion S34ML01G2
nand: 128 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64
gpmi-nand 1806000.gpmi-nand: mode:4 ,failed in set feature.
Bad block table found at page 65472, version 0x01
Bad block table found at page 65408, version 0x01
mtd: bad character after partition (c)
4 ofpart partitions found on MTD device gpmi-nand
Creating 4 MTD partitions on "gpmi-nand":
0x000000000000-0x000000400000 : "uboot"
0x000000400000-0x000000d00000 : "kernel"
0x000000d00000-0x000000e00000 : "dtb"
0x000000e00000-0x000008000000 : "rootfs"
gpmi-nand 1806000.gpmi-nand: driver registered.
spi_imx 2008000.ecspi: probed
2188000.ethernet supply phy not found, using dummy regulator
pps pps0: new PPS source ptp0
fec 2188000.ethernet (unnamed net_device) (uninitialized): Invalid MAC address: 00:00:00:00:00:00
fec 2188000.ethernet (unnamed net_device) (uninitialized): Using random MAC address: 16:a1:84:6f:c4:79
libphy: fec_enet_mii_bus: probed
fec 2188000.ethernet eth0: registered PHC device 0
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
ehci-mxc: Freescale On-Chip EHCI Host driver
usbcore: registered new interface driver usb-storage
2184800.usbmisc supply vbus-wakeup not found, using dummy regulator
2184000.usb supply vbus not found, using dummy regulator
2184200.usb supply vbus not found, using dummy regulator
ci_hdrc ci_hdrc.1: EHCI Host Controller
ci_hdrc ci_hdrc.1: new USB bus registered, assigned bus number 1
ci_hdrc ci_hdrc.1: USB 2.0 started, EHCI 1.00
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
Mass Storage Function, version: 2009/09/11
LUN: removable file: (no medium)
LUN: removable read only file: /fat
Number of LUNs=1
Number of LUNs=1
g_mass_storage gadget: Mass Storage Gadget, version: 2009/09/11
g_mass_storage gadget: g_mass_storage ready
mousedev: PS/2 mouse device common for all mice
input: 20cc000.snvs:snvs-powerkey as /devices/platform/soc/2000000.aips-bus/20cc000.snvs/20cc000.snvs:snvs-powerkey/input/input0
snvs_rtc 20cc000.snvs:snvs-rtc-lp: rtc core: registered 20cc000.snvs:snvs-r as rtc0
i2c /dev entries driver
IR NEC protocol handler initialized
IR RC5(x/sz) protocol handler initialized
IR RC6 protocol handler initialized
IR JVC protocol handler initialized
IR Sony protocol handler initialized
IR SANYO protocol handler initialized
IR Sharp protocol handler initialized
IR MCE Keyboard/mouse protocol handler initialized
IR XMP protocol handler initialized
imx2-wdt 20bc000.wdog: timeout 60 sec (nowayout=0)
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
/soc/aips-bus@02100000/usdhc@02190000: voltage-ranges unspecified
sdhci-esdhc-imx 2190000.usdhc: Got CD GPIO
sdhci-esdhc-imx 2190000.usdhc: Got WP GPIO
sdhci-esdhc-imx 2190000.usdhc: No vmmc regulator found
sdhci-esdhc-imx 2190000.usdhc: No vqmmc regulator found
mmc0: SDHCI controller on 2190000.usdhc [2190000.usdhc] using ADMA
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
NET: Registered protocol family 10
sit: IPv6 over IPv4 tunneling driver
NET: Registered protocol family 17
Key type dns_resolver registered
Registering SWP/SWPB emulation handler
snvs_rtc 20cc000.snvs:snvs-rtc-lp: setting system clock to 1970-01-01 00:13:43 UTC (823)
ALSA device list:
No soundcards found.
Freeing unused kernel memory: 384K (80922000 - 80982000)
Starting UTP
uuc 0.5 [built Sep 16 2016 02:36:28]
UTP: Waiting for device to appear
UTP: file/device node /dev/utp already exists
cpu_id is 0
g_mass_storage gadget: high-speed config #1: Linux File-Backed Storage
random: nonblocking pool is initialized
are you changed the partition size?