hi all,
I am using imx6q custom board with lvds (1280*800), runing android 6.01_2.1.0.
Android system stop at 'android' bootanimation. Can anyone help me ?
# cat /proc/version
Linux version 4.1.15-00006-g76ac46c-dirty (mx@mx-MacBookPro) (gcc version 4.9.x-google 20140827 (prerelease) (GCC) ) #18 SMP PREEMPT Mon Jan 2 22:33:19 CST 2017
# cat /proc/cmdline
console=ttymxc0,115200 root=/dev/nfs nfsroot=192.168.1.88:/data/root,v3,tcp rw ip=192.168.1.68 init=/init video=mxcfb0:dev=ldb,bpp=32 video=mxcfb1:off video==mxcfb2:off video=mxcfb3:off vmalloc=320M androidboot.console=ttymxc0 consoleblank=0 androidboot.hardware=freescale cma=384M androidboot.selinux=disabled
logcat :
--------- beginning of main
01-01 00:00:00.840 192 192 W auditd : type=2000 audit(0.0:1): initialized
01-01 00:01:25.838 208 208 I /system/bin/tzdatacheck: tzdata file /data/misc/zoneinfo/current/tzdata does not exist. No action required.
01-01 00:01:25.981 216 216 I lowmemorykiller: Using in-kernel low memory killer interface
--------- beginning of system
01-01 00:01:26.203 205 205 I vold : Vold 3.0 (the awakening) firing up
01-01 00:01:26.203 205 205 V vold : Detected support for: ext4 f2fs vfat
01-01 00:01:26.345 218 218 I SurfaceFlinger: SurfaceFlinger is starting
01-01 00:01:26.346 218 218 I SurfaceFlinger: SurfaceFlinger's main thread ready to run. Initializing graphics H/W...
01-01 00:01:26.397 218 218 D libEGL : loaded /system/lib/egl/libEGL_VIVANTE.so
01-01 00:01:26.503 218 218 D libEGL : loaded /system/lib/egl/libGLESv1_CM_VIVANTE.so
01-01 00:01:27.489 218 218 D libEGL : loaded /system/lib/egl/libGLESv2_VIVANTE.so
01-01 00:01:28.209 218 218 I imx6.gralloc: open gpu gralloc module!
01-01 00:01:28.216 218 218 I imx6.gralloc: fb_device_open dispid:0, fb:0
01-01 00:01:28.294 218 218 I imx6.gralloc: 32bpp setting of Framebuffer with RGBA8888 format!
01-01 00:01:28.294 218 218 W imx6.gralloc: using (fd=13)
01-01 00:01:28.294 218 218 W imx6.gralloc: id = DISP3 BG - DI1
01-01 00:01:28.294 218 218 W imx6.gralloc: xres = 1280 px
01-01 00:01:28.294 218 218 W imx6.gralloc: yres = 800 px
01-01 00:01:28.294 218 218 W imx6.gralloc: xres_virtual = 1280 px
01-01 00:01:28.294 218 218 W imx6.gralloc: yres_virtual = 2400 px
01-01 00:01:28.294 218 218 W imx6.gralloc: bpp = 32
01-01 00:01:28.294 218 218 W imx6.gralloc: r = 0:8
01-01 00:01:28.294 218 218 W imx6.gralloc: g = 8:8
01-01 00:01:28.294 218 218 W imx6.gralloc: b = 16:8
01-01 00:01:28.294 218 218 W imx6.gralloc: width = 203 mm (160.157639 dpi)
01-01 00:01:28.294 218 218 W imx6.gralloc: height = 127 mm (160.000000 dpi)
01-01 00:01:28.294 218 218 W imx6.gralloc: refresh rate = 60.76 Hz
01-01 00:01:28.323 218 218 I FslHwcomposer: using fsl hwc!!!
01-01 00:01:28.323 218 218 I FslHwcomposer: hwc_device_open,567
01-01 00:01:28.323 218 218 I FslHwcomposer: using fsl hwc!
01-01 00:01:28.323 218 218 I FslHwcomposer: fb0 is ldb
01-01 00:01:28.323 218 218 I FslHwcomposer: device
01-01 00:01:28.324 218 218 I FslHwcomposer: fb1 is overlay device
01-01 00:01:28.324 218 218 W FslHwcomposer: open /sys/class/graphics/fb2 failed
01-01 00:01:28.324 218 218 W FslHwcomposer: open /sys/class/graphics/fb3 failed
01-01 00:01:28.324 218 218 W FslHwcomposer: open /sys/class/graphics/fb4 failed
01-01 00:01:28.324 218 218 W FslHwcomposer: open /sys/class/graphics/fb5 failed
01-01 00:01:28.325 218 218 I FslHwcomposer: hwcomposer: open framebuffer fb0
01-01 00:01:28.325 218 218 I imx6.gralloc: fb_device_open dispid:0, fb:0
01-01 00:01:28.325 218 218 I imx6.gralloc: display already initialized...
01-01 00:01:28.325 218 218 I FslHwcomposer: hwc_device_open,426
01-01 00:01:28.325 218 218 I SurfaceFlinger: Using composer version 1.3
01-01 00:01:28.325 218 218 E FslHwcomposer: unknown display attribute 6
01-01 00:01:28.325 218 218 I SurfaceFlinger: connected
01-01 00:01:28.325 218 218 I SurfaceFlinger: numConfigs = 35
01-01 00:01:28.325 218 218 I SurfaceFlinger: numConfigs = 35
01-01 00:01:28.325 218 218 W SurfaceFlinger: no suitable EGLConfig found, trying a simpler query
01-01 00:01:28.325 218 218 I SurfaceFlinger: numConfigs = 35
01-01 00:01:28.325 218 218 I SurfaceFlinger: EGL information:
01-01 00:01:28.325 218 218 I SurfaceFlinger: vendor : Android
01-01 00:01:28.325 218 218 I SurfaceFlinger: version : 1.4 Android META-EGL
01-01 00:01:28.325 218 218 I SurfaceFlinger: extensions: EGL_KHR_get_all_proc_addresses EGL_ANDROID_presentation_time EGL_KHR_swap_buffers_with_damage EGL_KHR_image EGL_KHR_image_base EGL_KHR_image_pixmap EGL_KHR_lock_surface EGL_KHR_gl_texture_2D_image EGL_KHR_gl_texture_cubemap_image EGL_KHR_gl_renderbuffer_image EGL_KHR_reusable_sync EGL_KHR_fence_sync EGL_KHR_create_context EGL_KHR_surfaceless_context EGL_EXT_create_context_robustness EGL_ANDROID_image_native_buffer EGL_KHR_wait_sync EGL_ANDROID_recordable EGL_EXT_buffer_age
01-01 00:01:28.325 218 218 I SurfaceFlinger: Client API: OpenGL_ES
01-01 00:01:28.325 218 218 I SurfaceFlinger: EGLSurface: 8-8-8-8, config=0x15
01-01 00:01:28.399 218 218 I SurfaceFlinger: OpenGL ES informations:
01-01 00:01:28.399 218 218 I SurfaceFlinger: vendor : Vivante Corporation
01-01 00:01:28.399 218 218 I SurfaceFlinger: renderer : Vivante GC2000
01-01 00:01:28.399 218 218 I SurfaceFlinger: version : OpenGL ES 3.0 V5.0.11.p8.41671
01-01 00:01:28.399 218 218 I SurfaceFlinger: extensions: GL_EXT_debug_marker GL_OES_vertex_type_10_10_10_2 GL_OES_vertex_half_float GL_OES_element_index_uint GL_OES_mapbuffer GL_OES_vertex_array_object GL_OES_compressed_ETC1_RGB8_texture GL_OES_compressed_paletted_texture GL_OES_texture_npot GL_OES_rgb8_rgba8 GL_OES_depth_texture GL_OES_depth_texture_cube_map GL_OES_depth24 GL_OES_depth32 GL_OES_packed_depth_stencil GL_OES_fbo_render_mipmap GL_OES_get_program_binary GL_OES_fragment_precision_high GL_OES_standard_derivatives GL_OES_EGL_image GL_OES_EGL_image_external GL_OES_EGL_sync GL_OES_required_internalformat GL_OES_surfaceless_context GL_EXT_texture_type_2_10_10_10_REV GL_EXT_texture_filter_anisotropic GL_EXT_texture_format_BGRA8888 GL_EXT_read_format_bgra GL_EXT_multi_draw_arrays GL_EXT_frag_depth GL_EXT_discard_framebuffer GL_EXT_blend_minmax GL_EXT_multisampled_render_to_texture GL_EXT_robustness GL_VIV_direct_texture
01-01 00:01:28.399 218 218 I SurfaceFlinger: GL_MAX_TEXTURE_SIZE = 8192
01-01 00:01:28.399 218 218 I SurfaceFlinger: GL_MAX_VIEWPORT_DIMS = 8064
01-01 00:01:28.400 218 218 E cutils-trace: Error opening trace file: Permission denied (13)
01-01 00:01:28.400 218 218 E libEGL : eglSetSwapRectangleANDROID:1856 error 3008 (EGL_BAD_DISPLAY)
01-01 00:01:28.402 218 218 I imx6.gralloc: fb_device_open dispid:0, fb:0
01-01 00:01:28.402 218 218 I imx6.gralloc: display already initialized...
01-01 00:01:28.407 218 218 D SurfaceFlinger: Set power mode=2, type=0 flinger=0xb6ae4000
01-01 00:01:28.458 218 218 I FslHwcomposer: prepare: targetHandle is null
01-01 00:01:29.038 218 218 D SurfaceFlinger: shader cache generated - 24 shaders in 580.400024 ms
01-01 00:01:29.062 254 259 D libEGL : loaded /system/lib/egl/libEGL_VIVANTE.so
01-01 00:01:29.115 254 259 D libEGL : loaded /system/lib/egl/libGLESv1_CM_VIVANTE.so
01-01 00:01:30.117 254 259 D libEGL : loaded /system/lib/egl/libGLESv2_VIVANTE.so
01-01 00:01:30.861 254 259 E cutils-trace: Error opening trace file: Permission denied (13)
01-01 00:01:30.876 254 259 I imx6.gralloc: open gpu gralloc module!
01-01 00:01:30.878 218 244 E BufferQueueProducer: [BootAnimation] dequeueBuffer: can't dequeue multiple buffers without setting the buffer count
Does eglSetSwapRectangleANDROID error cause this ? What I shoud do ?
Thanks!