Hi, all:
Now, I have some trouble.
<1> mipi-csi2 status is that, err1 = 0, err2 = 0, dphy_stat = 0x300 <-> 0x310. I think this is a correctly status.
<2> I not to set csi2ipu register and mux register.
<3> No interrupt to call function camera_call. It maybe the data flow is block. But i have no idea to debug it.
<4> Framework is:
<5> Follow is debug information.
In MVC: mxc_v4l_open
device name is Mxc Camera
adv7282m 1-0021: adv7282m:ioctl_g_ifparm
adv7282m 1-0021: adv7282m:ioctl_g_fmt_cap
Returning size of 720x625
End of mxc_v4l_open: v2f pix widthxheight 288 x 352
End of mxc_v4l_open: crop_bounds widthxheight 720 x 625
End of mxc_v4l_open: crop_defrect widthxheight 720 x 625
End of mxc_v4l_open: crop_current widthxheight 720 x 625
On Open: Input to ipu size is 720 x 625
imx-ipuv3 2400000.ipu: CSI_SENS_CONF = 0x00000A02
imx-ipuv3 2400000.ipu: CSI_ACT_FRM_SIZE = 0x027002CF
libphy: 2188000.ethernet:01 - Link is Up - 10/Full
adv7282m 1-0021: In adv7282m:ioctl_init
IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready
adv7282m 1-0021: adv7282m:ioctl_dev_init
Entering mipi_csi2_reset
Entering mipi_csi2_set_datatype
In free_run_mode
check dphy
In pr_csi2_info - mipi csi2 error1 reg is 0
In pr_csi2_info - mipi csi2 error2 reg is 0
In pr_csi2_info - mipi csi2 dphy status is 210
check dphy
In pr_csi2_info - mipi csi2 error1 reg is 0
In pr_csi2_info - mipi csi2 error2 reg is 0
In pr_csi2_info - mipi csi2 dphy status is 300
---------------------------------In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl 80685600
case VIDIOC_QUERYCAP
------------------
Step 1: execuIn MVC:mxc_v4l_ioctl
te VIDIOC_QUERYCAP
------------In MVC: mxc_v4l_do_ioctl c0cc5604
--------------------------------- case VIDIOC_G_FMT
------
Driver name is mxc_v4l2
In MVC: mxc_v4l2_g_fmt type=1
type is V4L2_BUF_TYPE_VIDEO_CAPTURE
End of mxc_v4l2_g_fmt: v2f pix widthxheight 288 x 352
End of mxc_v4l2_g_fmt: crop_bounds widthxheight 720 x 625
End of mxc_v4l2_g_fmt: crop_defrect widthxheight 720 x 625
End of mxc_v4l2_g_fmt: crop_current widthxheight 720 x 625
Current data format information:In MVC:mxc_v4l_ioctl
width::288
height:352
pixeIn MVC: mxc_v4l_do_ioctl c0cc5605
case VIDIOC_S_FMT
In MVC: mxc_v4l2_s_fmt
lformat : 842093913
V4L2_PIX_FM type=V4L2_BUF_TYPE_VIDEO_CAPTURE
End of mxc_v4l2_s_fmt: v2f pix widthxheight 320 x 240
T_YUV422P : 1345466932
V4L2_PIXEnd of mxc_v4l2_s_fmt: crop_bounds widthxheight 720 x 625
End of mxc_v4l2_s_fmt: crop_defrect widthxheight 720 x 625
_FMT_YUV420 : 842093913
--------End of mxc_v4l2_s_fmt: crop_current widthxheight 720 x 625
---------------------------------In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0145608
----------
Step 2: execute VIDIO case VIDIOC_REQBUFS
C_S_FMT
------------------------In MVC:mxc_streamoff
---------------------------
----MVC: In mxc_free_frame_buf
---------------------------------In MVC:mxc_allocate_frame_buf - size=153600
--------------
Step 3: execute VIDIOC_REQBUFS
-----------------In MVC:mxc_v4l_ioctl
---------------------------------In MVC: mxc_v4l_do_ioctl c0445609
-
------------------------------ case VIDIOC_QUERYBUF
---------------------
Step 4: exIn MVC:mxc_v4l2_buffer_status
ecute VIDIOC_QUERYBUF
----------In MVC:mxc_mmap
--------------------------------- pgoff=0x44a00, start=0x76f32000, end=0x76f58000
--------
In MVC:mxc_v4l_ioctl
#### DEBUG: mmap: buffer[0] start address=0x76f32000
#### DEBUG:In MVC: mxc_v4l_do_ioctl c0445609
mmap: length=155648
case VIDIOC_QUERYBUF
In MVC:mxc_v4l2_buffer_status
In MVC:mxc_mmap
pgoff=0x44a40, start=0x76f0c000, end=0x76f32000
#### DEBUG: mmap: buffer[1] startIn MVC:mxc_v4l_ioctl
address=0x76f0c000
#### DEBUG: In MVC: mxc_v4l_do_ioctl c0445609
mmap: length=155648
case VIDIOC_QUERYBUF
In MVC:mxc_v4l2_buffer_status
In MVC:mxc_mmap
pgoff=0x44a80, start=0x76ee6000, end=0x76f0c000
#### DEBUG: mmap: buffer[2] startIn MVC:mxc_v4l_ioctl
address=0x76ee6000
#### DEBUG: In MVC: mxc_v4l_do_ioctl c0445609
mmap: length=155648
case VIDIOC_QUERYBUF
In MVC:mxc_v4l2_buffer_status
In MVC:mxc_mmap
pgoff=0x44ac0, start=0x76ec0000, end=0x76ee6000
#### DEBUG: mmap: buffer[3] startIn MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c044560f
case VIDIOC_QBUF
address=0x76ec0000
#### DEBUG: In MVC:mxc_v4l_ioctl
mmap: length=155648
------------In MVC: mxc_v4l_do_ioctl c044560f
case VIDIOC_QBUF
---------------------------------In MVC:mxc_v4l_ioctl
------
Step 5: execute VIDIOC_QBIn MVC: mxc_v4l_do_ioctl c044560f
UF
----------------------------- case VIDIOC_QBUF
----------------------
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c044560f
case VIDIOC_QBUF
---------------------------------In MVC:mxc_v4l_ioctl
------------------
Step 6: execuIn MVC: mxc_v4l_do_ioctl 40045612
te VIDIOC_STREAMON
------------- case VIDIOC_STREAMON
---------------------------------In MVC:mxc_streamon
-----
IPU:In prp_enc_enabling_tasks
In prp_enc_setup
YUV422P
In prp: prp_enc_setup
csi2 ipu id = 0
csi2 csi id = 1
csi2 vc = 1
csi2 datatype = 0x1e
cam ipu id = 0
cam csi id = 1
imx-ipuv3 2400000.ipu: init channel = 19
imx-ipuv3 2400000.ipu: ipu busfreq high requst.
ipu_csi_init: csi id = 1, CSI_SENS_CONF = 0x2000a02, csi_dest = 2
imx-ipuv3 2400000.ipu: IPU_CONF = 0xA0000000
imx-ipuv3 2400000.ipu: IDMAC_CONF = 0x0000002F
imx-ipuv3 2400000.ipu: IDMAC_CHA_EN1 = 0x00000000
imx-ipuv3 2400000.ipu: IDMAC_CHA_EN2 = 0x00000000
imx-ipuv3 2400000.ipu: IDMAC_CHA_PRI1 = 0x18800001
imx-ipuv3 2400000.ipu: IDMAC_CHA_PRI2 = 0x00000000
imx-ipuv3 2400000.ipu: IDMAC_BAND_EN1 = 0x00000000
imx-ipuv3 2400000.ipu: IDMAC_BAND_EN2 = 0x00000000
imx-ipuv3 2400000.ipu: IPU_CHA_DB_MODE_SEL0 = 0x00000000
imx-ipuv3 2400000.ipu: IPU_CHA_DB_MODE_SEL1 = 0x00000000
imx-ipuv3 2400000.ipu: IPU_CHA_TRB_MODE_SEL0 = 0x00000000
imx-ipuv3 2400000.ipu: IPU_CHA_TRB_MODE_SEL1 = 0x00000000
imx-ipuv3 2400000.ipu: DMFC_WR_CHAN = 0x00000090
imx-ipuv3 2400000.ipu: DMFC_WR_CHAN_DEF = 0x202020F6
imx-ipuv3 2400000.ipu: DMFC_DP_CHAN = 0x00009694
imx-ipuv3 2400000.ipu: DMFC_DP_CHAN_DEF = 0x2020F6F6
imx-ipuv3 2400000.ipu: DMFC_IC_CTRL = 0x00000002
imx-ipuv3 2400000.ipu: IPU_FS_PROC_FLOW1 = 0x00000000
imx-ipuv3 2400000.ipu: IPU_FS_PROC_FLOW2 = 0x00000000
imx-ipuv3 2400000.ipu: IPU_FS_PROC_FLOW3 = 0x00000000
imx-ipuv3 2400000.ipu: IPU_FS_DISP_FLOW1 = 0x00000000
imx-ipuv3 2400000.ipu: IPU_VDIC_VDI_FSIZE = 0x00000000
imx-ipuv3 2400000.ipu: IPU_VDIC_VDI_C = 0x00000000
imx-ipuv3 2400000.ipu: IPU_IC_CONF = 0x00000000
imx-ipuv3 2400000.ipu: initializing idma ch 20 @ c0900500
imx-ipuv3 2400000.ipu: ch 20 word 0 - 00000000 0CA80000 0004BF00 E0000000 0003BC27
imx-ipuv3 2400000.ipu: ch 20 word 1 - 08960000 0112C000 2023C000 00006BC0 000000D7
imx-ipuv3 2400000.ipu: PFS 0x1,
imx-ipuv3 2400000.ipu: BPP 0x0,
imx-ipuv3 2400000.ipu: NPB 0xf
imx-ipuv3 2400000.ipu: FW 319,
imx-ipuv3 2400000.ipu: FH 239,
imx-ipuv3 2400000.ipu: EBA0 0x44b00000
imx-ipuv3 2400000.ipu: EBA1 0x44b00000
imx-ipuv3 2400000.ipu: Stride 431
imx-ipuv3 2400000.ipu: scan_order 0
imx-ipuv3 2400000.ipu: uv_stride 215
imx-ipuv3 2400000.ipu: u_offset 0x19500
imx-ipuv3 2400000.ipu: v_offset 0x25f80
imx-ipuv3 2400000.ipu: Width0 0+1,
imx-ipuv3 2400000.ipu: Width1 0+1,
imx-ipuv3 2400000.ipu: Width2 0+1,
imx-ipuv3 2400000.ipu: Width3 0+1,
imx-ipuv3 2400000.ipu: Offset0 23,
imx-ipuv3 2400000.ipu: Offset1 6,
imx-ipuv3 2400000.ipu: Offset2 0,
imx-ipuv3 2400000.ipu: Offset3 0
eba 44a00000
eba 44a40000
###################################### case VIDIOC_STREAMON
In MVC:mxc_poll
---------------------------------In MVC:mxc_v4l_ioctl
------------------
Step 7: execuIn MVC: mxc_v4l_do_ioctl c0445611
te read_frame
------------------ case VIDIOC_DQBUF
---------------------------------enc_counter = 0x0
#### Entering Function: read_frame...
---------------------------------------------------
Step 8: execute VIDIOC_DQBUF
---------------------------------------------------
###### buf = []
###### buf.offset = 0x998c, length=39460
###### buf.flags = 0In MVC:mxc_v4l_ioctl
x2baa4, bytesused=51
-----------In MVC: mxc_v4l_do_ioctl c044560f
--------------------------------- case VIDIOC_QBUF
-------
Step 9: execute write fiERROR: v4l2 capture: VIDIOC_QBUF: buffer already queued
le
-----------------------------In MVC:mxc_v4l_close
----------------------
##### bufIn MVC:mxc_streamoff
.index = 1
##### buffers[buf.index].start =0x76f0c000, buffers[buf.index].length=155648.
---------------------------------------------------
Step 10: execute VIDIOC_QBUF
---------------------------------------------------
imx-ipuv3 2400000.ipu: CSI stop timeout - 5 * 10ms
imx-ipuv3 2400000.ipu: ipu busfreq high release.
In MVC:mxc_free_frames
mxc_v4l_close: release resource
MVC: In mxc_free_frame_buf
In MVC:mxc_free_frames
#### Leave Function: read_frame...\nCamera Done.
Hi guanliang
for csi2ipu muxing and setting correct mipi frequency
please look at document on below link
Debug steps for customer MIPI sensor.docx 24.9 K
Some Experience When Enable MIPI Camera
Best regards
igor
-----------------------------------------------------------------------------------------------------------------------
Note: If this post answers your question, please click the Correct Answer button. Thank you!
-----------------------------------------------------------------------------------------------------------------------
Hi, igor:
Thanks.
<1> I think mipi-csi2 controller working correctly, and csi2ipu gasket not to setting, it will not block the data flow. At most , data format error.
<2> You provide the document, I have a reference. But still no idea.
<3> The error of "enc->counter = 0", can you give me some method to solve.
For the MIPI virtual channel !=0 setting, you need reference to this sample code Sample code for iMX6 SabreSD to use MIPI CSI camera with virtual channel 3
And for MIPI interface TVin chip, in your driver, ioctl_g_ifparm(), it should be as followed:
static int ioctl_g_ifparm(struct v4l2_int_device *s, struct v4l2_ifparm *p)
{
......
/* Initialize structure to 0s then set any non-0 values. */
memset(p, 0, sizeof(*p));
p->if_type = V4L2_IF_TYPE_BT656; /* This is the only possibility. */
p->u.bt656.mode = V4L2_IF_TYPE_BT656_MODE_NOBT_8BIT;
p->u.bt656.clock_curr=1;
p->u.bt656.bt_sync_correct = 1;
}
static int adv7282m_probe(struct i2c_client *client,
const struct i2c_device_id *id)
{
......
adv7282m_data.sen.pix.priv = 0;
......
}
Hi, Qiang Li:
According the register value, we know data flow is CSI0->IC->IDMAC->BMEM. Because channel 20 be selected. But channel 20 can't trigger interrupt to get data. In a other word, it can't call function camera_callback to handle data. Have you ever meeting? Could you give me a debug direction? Thanks.
The CSI_xxx registers are totally wrong from your dumpped information, I think you'd better use the mxc_v4l2_tvin.c test application to test the function of CSI->MEM capture first.
Hi, Qiang Li:
In the normally capture mode, what is the right data flow in the IPU. What is the correctly dump information. And where can i download mxc_v4l2_tvin.c.
You can use my mxc_v4l2_tvin_isl79985.tar.gz. IPU capture the CSI video data to memory buffer directly, then draw it to frame buffer for preview.
Hi, Qiang Li:
In ours debug process, we always meeting so much register haven't detail information in the RM. How can i to solve this problem.
Hi, Qiang Li:
In ours chip, output format is yuv422. so we don't need to care bt656 related setting. And I dump part of IPU register. in follow:
imx-ipuv3 2800000.ipu: IPU_CONF = | 0x10000660 |
imx-ipuv3 2800000.ipu: IDMAC_CONF = | 0x0000002F |
imx-ipuv3 2800000.ipu: IDMAC_CHA_EN1 = | 0x00800000 |
imx-ipuv3 2800000.ipu: IDMAC_CHA_EN2 = | 0x00000000 |
imx-ipuv3 2800000.ipu: IDMAC_CHA_PRI1 = | 0x18800001 |
imx-ipuv3 2800000.ipu: IDMAC_CHA_PRI2 = | 0x00000000 |
imx-ipuv3 2800000.ipu: IDMAC_BAND_EN1 = | 0x00000000 |
imx-ipuv3 2800000.ipu: IDMAC_BAND_EN2 = | 0x00000000 |
imx-ipuv3 2800000.ipu: IPU_CHA_DB_MODE_SEL0 = | 0x00000000 |
imx-ipuv3 2800000.ipu: IPU_CHA_DB_MODE_SEL1 = | 0x00000000 |
imx-ipuv3 2800000.ipu: IPU_CHA_TRB_MODE_SEL0 = | 0x00800000 |
imx-ipuv3 2800000.ipu: IPU_CHA_TRB_MODE_SEL1 = | 0x00000000 |
imx-ipuv3 2800000.ipu: DMFC_WR_CHAN = | 0x00000090 |
imx-ipuv3 2800000.ipu: DMFC_WR_CHAN_DEF = | 0x202020F6 |
imx-ipuv3 2800000.ipu: DMFC_DP_CHAN = | 0x0000968A |
imx-ipuv3 2800000.ipu: DMFC_DP_CHAN_DEF = | 0x2020F6F6 |
imx-ipuv3 2800000.ipu: DMFC_IC_CTRL = | 0x00000002 |
imx-ipuv3 2800000.ipu: IPU_FS_PROC_FLOW1 = | 0x00000000 |
imx-ipuv3 2800000.ipu: IPU_FS_PROC_FLOW2 = | 0x00000000 |
imx-ipuv3 2800000.ipu: IPU_FS_PROC_FLOW3 = | 0x00000000 |
imx-ipuv3 2800000.ipu: IPU_FS_DISP_FLOW1 = | 0x00000000 |
imx-ipuv3 2800000.ipu: IPU_VDIC_VDI_FSIZE = | 0x00000000 |
imx-ipuv3 2800000.ipu: IPU_VDIC_VDI_C = | 0x00000000 |
imx-ipuv3 2800000.ipu: IPU_IC_CONF = | 0x00000000 |
imx-ipuv3 2800000.ipu: IPU_CONF = | 0x10000660 |
imx-ipuv3 2800000.ipu: IPU_INT_CTRL_1 = | 0x80100000 |
imx-ipuv3 2800000.ipu: IPU_INT_STAT_1 = | 0x00800000 |
imx-ipuv3 2800000.ipu: CSI0_SENS_CONF = | 0xE88551AC |
imx-ipuv3 2800000.ipu: CSI0_SENS_FRM_SIZE = | 0x68AAB81F |
imx-ipuv3 2800000.ipu: CSI0_ACT_FRM_SIZE = | 0x31491660 |
imx-ipuv3 2800000.ipu: CSI0_MIPI_DI = | 0xC8385955 |
imx-ipuv3 2800000.ipu: CSI1_SENS_CONF = | 0x4950C063 |
imx-ipuv3 2800000.ipu: CSI1_SENS_FRM_SIZE = | 0x0984375F |
imx-ipuv3 2800000.ipu: CSI1_ACT_FRM_SIZE = | 0xF8112AD6 |
imx-ipuv3 2800000.ipu: CSI1_MIPI_DI = | 0x7C80482A |