Only keyboard and mouse was connected to USB. Tried removing them, still locks. Boot messages are below. Hangs after the last line... ********************************************************************************************************** U-Boot 2009.08 (Mar 23 2011 - 12:37:0 CPU: Freescale i.MX53 family 2.1V at 1000 MHz mx53 pll1: 1000MHz mx53 pll2: 400MHz mx53 pll3: 216MHz mx53 pll4: 455MHz ipg clock : 66666666Hz ipg per clock : 33333333Hz uart clock : 21600000Hz cspi clock : 54000000Hz ahb clock : 133333333Hz axi_a clock : 400000000Hz axi_b clock : 200000000Hz emi_slow clock: 133333333Hz ddr clock : 400000000Hz esdhc1 clock : 80000000Hz esdhc2 clock : 80000000Hz esdhc3 clock : 80000000Hz esdhc4 clock : 80000000Hz nfc clock : 26666666Hz Board: MX53-LOCO Boot Reason: [POR] Boot Device: SD I2C: ready DRAM: 1 GB MMC: FSL_ESDHC: 0, FSL_ESDHC: 1 In: serial Out: serial Err: serial Net: got MAC address from IIM: 00:04:9f:01:e0:84 FEC0 [PRIME] Hit any key to stop autoboot: 0 MMC read: dev # 0, block # 2048, count 6144 partition # 0 ... 6144 blocks read: OK ## Booting kernel from Legacy Image at 70800000 ... Image Name: Linux-2.6.35.3-744-g27fdf7b Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2967420 Bytes = 2.8 MB Load Address: 70008000: _populate_mpu_rt_base f Entry Point: 70008000wkupror value 0xEE6C94 Verifying Checksum ... OK Loading Kernel Image ... OK NR_IRQS:409echo Runnin OK Starting kernel ...cking rate (Crystal Linux version 2.6.35.3-744-g27fdf7b (r80115@bluebell) (gcc version 4.4.4 (4.4.4_ i2c1: softreset failed (waited 10000 usec)mming SDRC clock to 400000000 Hzadadd 09.06.2010) ) #1 PREEMPT Thu Jan 27 15:10:16 CST 2011 CPU: ARMv7 Processor [412fc085] revision 5 (ARMv7), cr=10c53c7f[ 0.109802] omap_hwmod: i2c2: softreset failed (waited 10000 CPU: VIPT nonaliasing data cache, VIPT nonaliasing instruction cache IRQ: Found an INTC at 0xfa200000 (revision 4.0) w Machine: Freescale MX53 LOCO Board Memory policy: ECC disabled, Data cache writebackfailed (waited 10000 usec) Kernel command line: console=ttymxc0,115200 video=mxcdi1fb:GBR24,XGA di1_primary Trying to install inter [ 0.123840] NET: Registered p tve root=/dev/mmcblk0p1 rw rootwait stderr PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.124053] GPMC revis Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) T [ 0.125213] OMAP GPIO har Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) Memory: 352MB 512MB = 864MB totalardware version 2.551024MR-16@ Memory: 868260k/868260k available, 16476k reserved, 0K highmem26892] omap_mux_init: Add partition: #1: core, flags: 0ead Virtual kernel memory layout: 0x00000263 ** pkmap : 0x7fe00000 - 0x80000000 ( 2 MB) 0.132568] Unable to get DVI reset GPIOor value modules : 0x7f000000 - 0x7fe00000 ( 14 MB) ***** R Security Framework in .init : 0x80008000 - 0x80033000 ( 172 kB) debug architecture 0x4 unsupported.ries: 512 at .text : 0x80033000 - 0x807e9000 (7896 kB) .data : 0x80806000 - 0x8085a4e0 ( 338 kB)ting write b [ 0.135345] O MXC IRQ initialized MXC_Early serial console at MMIO 0x53fbc000 (options '115200') twl4030: gpio (irq 368) c ndbyng I bootconsole [ttymxc0] enablednstraints: VDAC: 1800 mV norm Console: colour dummy device 80x30ormal standbytdelay=1 init=/init i Calibrating delay loop... 999.42 BogoMIPS (lpj=4997120) pid_max: default: 32768 minimum: 301_constraints: VDVI: 1800 mV normal s Mount-cache hash table entries: 5 regulator: VS NET: Registered protocol family 16x Sound Architecture Driver Versio i.MX IRAM pool: 128 KB@0xe0840000 IRAM READY CPU is i.MX53 Revision 2.1 regulator: Using SDMA I.APIormal st MXC DMA API initialized [ 0.188873] NetL IMX usb wakeup probe IMX usb wakeup probeator: VAUX4: 1800 mV bio: create slab at 0 [ 0.188903] NetLabel: SCSI subsystem initialized Freescale USB OTG Driver loaded, $Revision: 1.55 $ worst case deact usbcore: registered new interface driver usbfss = UNLABELED CIPSOv4 usbcore: registered new interface driver hub0xffc omap_i2c omap_i2c.2 usbcore: registered new device driver usbbel: unlabeled traffic allowed regulator: DA9052_LDO4: 1725 <--> 3300 mV at 2775 mV normal 0x000002A9 [ 0.221435] UDP-Lite regulator: DA9052_LDO5: 1200 <--> 3600 mV at 1300 mV normal regulator: DA9052_LDO6: 1200 <--> 3600 mV at 1300 mV normal0.97 (double precisio regulator: DA9052_LDO7: 1200 <--> 3600 mV at 2750 mV normalamily 10x000002AC regulator: DA9052_LDO8: 1200 <--> 3600 mVisp regi VFS: Disk quotas dquot_6 regulator: DA9052_BUCK_PRO: 500 <--> 2075 mV at 1300 mV normal[ 0.222717] RPC: Registered tcp transport module.rder 0, 40 regulator: DA9052_BUCK_MEM: 925 <--> 2500 mV at 1500 mV normal regulator: DA9052_BUCK_PERI: 1800 <--> 3600 mV at 3600 mV normalckcD) (SUMMARY) 7.64 IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)init: 600000 bytes @ 9ee00000 Advanced Linux Sound Architecture Driver Version 1.0.23.erial: 8250/16550 driver, 4 ports, IRQ s Bluetooth: Core ver 2.15 Bluetooth: HCI socket layer initialized [ 0.594787] type= Switching to clocksource mxc_timer1 NET: Registered protocol family 2 omap_uart.1: IP route cache hash table entries: 32768 (order: 5, 131072 bytes)quotas dquot_6.5.2O hardware version 2.5 TCP established hash table entries: 131072 (order: 8, 1048576 bytes)e hash table entries: 1024 (order 0, 4096 bytes)UART2_init: Add part TCP bind hash table entries: 65536 (order: 6, 262144 bytes) TCP: Hash tables configured (established 131072 bind 65536)755981] Registering unionfs 2.5.9 (for 2.6.39-rc5)tyO3 at M TCP reno registered= 80) UDP hash table entries: 512 (order: 1, 8 RPC: Registered tcp NFSv4.1 backchannel transport module. [ 1.637817] LPMode driver module loadedehci-omap.0: OMAP-EHCI Host Static Power Management for Freescale i.MX5 [ PM driver module loadedttyO3 at MMIO 0x4904200 sdram autogating driver module loadedegistered, assigned bus number 1tandb Bus freq driver module loaded DI1 is primary mxc_dvfs_core_probe DVFS driver module loaded [ 1.655120] b i.MXC CPU frequency driverci-omap.0: irq 77, io m DVFS PER driver module loaded msgmni has been set to 1695river initializing alg: No test for stdrng (krng) 0x000002DC error value 0 cryptodev: driver loaded. regulator: VAUX4 io scheduler noop registeredNAND device found.ndor=1d6b, io scheduler deadline registered io scheduler cfq registered (default)5567] No NAND device found.ate latenc mxc_ipu mxc_ipu: Channel already disabled 9 usb usb1: New USB devi mxc_ipu mxc_ipu: Channel already uninitialized 9zingFF IPU DMFC DP HIGH RESOLUTION: 1(0,1), 5B(2~5), 5F(6,7)CP reno usb u [ 3.766479] hub 1-0:1.0 Console: switching to colour frame buffer device 128x48 TVE as primary display [ 3.770477] hu mxc_ipu mxc_ipu: Channel already disabled 9: Serial: MXC Internal UART driverer gadget: using random self eth mxcintuart.0: ttymxc0 at MMIO 0x53fbc000 (irq = 31) is a Freescale i.MX f_mass_storage inited 0xCFDCDCE8 console [ttymxc0] enabled, bootconsole disableddget: using random host ethernet addressche has console [ttymxc0] enabled, bootconsole disable 0x000003 mtdo [ 3.891784] mxcintuart.3: ttymxc3 at MMIO 0x53ff0000 (irq = 13) is a Freescale i.MX [ scsi0 : ahci ata1: SATA max UDMA/133 mmio [mem 0x10000000-0x10000fff] port 0x100 irq 28 MXC MTD nand Driver 3.0 i.MX GPMI NFC vcan: Virtual CAN interface driver Freescale FlexCAN Driver FEC Ethernet Driver fec_enet_mii_bus: probed ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver fsl-ehci fsl-ehci.0: Freescale On-Chip EHCI Host Controller fsl-ehci fsl-ehci.0: new USB bus registered, assigned bus number 1 fsl-ehci fsl-ehci.0: irq 18, io base 0x53f80000 fsl-ehci fsl-ehci.0: USB 2.0 started, EHCI 1.00 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected fsl-ehci fsl-ehci.1: Freescale On-Chip EHCI Host Controller fsl-ehci fsl-ehci.1: new USB bus registered, assigned bus number 2 fsl-ehci fsl-ehci.1: irq 14, io base 0x53f80200 fsl-ehci fsl-ehci.1: USB 2.0 started, EHCI 1.00 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage