I am creating a custom PCBA based on the #iMX93. I want to configure the EQOS and FEC to both use RMII mode generating the 50 MHz clock to the PHY as described in this document.
I am running Yocto Mickledore (6.1.55).
When I modified my device tree (based on the i.MX93 11x11 EVK) per the document above, the generated clocks run at 250 MHz instead of 50 MHz.
Are there any device tree examples showing how to configure the FEC and EQOS clocks for RMII operation?
From imx93.dtsi (unmodified):
fec: ethernet@42890000 {
compatible = "fsl,imx93-fec", "fsl,imx8mp-fec", "fsl,imx8mq-fec";
reg = <0x42890000 0x10000>;
interrupts = <GIC_SPI 179 IRQ_TYPE_LEVEL_HIGH>,
<GIC_SPI 180 IRQ_TYPE_LEVEL_HIGH>,
<GIC_SPI 181 IRQ_TYPE_LEVEL_HIGH>,
<GIC_SPI 182 IRQ_TYPE_LEVEL_HIGH>;
clocks = <&clk IMX93_CLK_ENET1_GATE>,
<&clk IMX93_CLK_ENET1_GATE>,
<&clk IMX93_CLK_ENET_TIMER1>,
<&clk IMX93_CLK_ENET_REF>,
<&clk IMX93_CLK_ENET_REF_PHY>;
clock-names = "ipg", "ahb", "ptp",
"enet_clk_ref", "enet_out";
assigned-clocks = <&clk IMX93_CLK_ENET_TIMER1>,
<&clk IMX93_CLK_ENET_REF>,
<&clk IMX93_CLK_ENET_REF_PHY>;
assigned-clock-parents = <&clk IMX93_CLK_SYS_PLL_PFD1_DIV2>,
<&clk IMX93_CLK_SYS_PLL_PFD0_DIV2>,
<&clk IMX93_CLK_SYS_PLL_PFD1_DIV2>;
assigned-clock-rates = <100000000>, <250000000>, <50000000>;
fsl,num-tx-queues = <3>;
fsl,num-rx-queues = <3>;
fsl,stop-mode = <&wakeupmix_gpr 0x0c 1>;
status = "disabled";
};
eqos: ethernet@428a0000 {
compatible = "nxp,imx93-dwmac-eqos", "snps,dwmac-5.10a";
reg = <0x428a0000 0x10000>;
interrupts = <GIC_SPI 183 IRQ_TYPE_LEVEL_HIGH>,
<GIC_SPI 184 IRQ_TYPE_LEVEL_HIGH>;
interrupt-names = "eth_wake_irq", "macirq";
clocks = <&clk IMX93_CLK_ENET_QOS_GATE>,
<&clk IMX93_CLK_ENET_QOS_GATE>,
<&clk IMX93_CLK_ENET_TIMER2>,
<&clk IMX93_CLK_ENET>,
<&clk IMX93_CLK_ENET_QOS_GATE>;
clock-names = "stmmaceth", "pclk", "ptp_ref", "tx", "mem";
assigned-clocks = <&clk IMX93_CLK_ENET_TIMER2>,
<&clk IMX93_CLK_ENET>;
assigned-clock-parents = <&clk IMX93_CLK_SYS_PLL_PFD1_DIV2>,
<&clk IMX93_CLK_SYS_PLL_PFD0_DIV2>;
assigned-clock-rates = <100000000>, <250000000>;
intf_mode = <&wakeupmix_gpr 0x28>;
clk_csr = <0>;
nvmem-cells = <ð_mac2>;
nvmem-cell-names = "mac-address";
status = "disabled";
};
From my custom device tree:
&eqos {
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_eqos>;
phy-mode = "rmii";
phy-handle = <&adin1100>;
snps,reset-gpios = <&gpio4 13 GPIO_ACTIVE_LOW>;
snps,reset-delays-us = <10 20 200000>;
status = "okay";
mdio {
compatible = "snps,dwmac-mdio";
#address-cells = <1>;
#size-cells = <0>;
adin1100: ethernet-phy@0 {
compatible = "ethernet-phy-ieee802.3-c22";
reg = <0>;
interrupt-parent = <&gpio4>;
interrupts = <12 IRQ_TYPE_LEVEL_LOW>;
};
};
};
&fec {
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_fec>;
phy-mode = "rmii";
phy-handle = <ðphy2>;
fsl,magic-packet;
phy-reset-gpios = <&gpio4 27 GPIO_ACTIVE_LOW>;
phy-reset-duration = <10>;
phy-reset-post-delay = <150>;
status = "okay";
mdio {
#address-cells = <1>;
#size-cells = <0>;
ethphy2: ethernet-phy@1 {
compatible = "ethernet-phy-ieee802.3-c22";
reg = <1>;
eee-broken-1000t;
};
};
};
...
pinctrl_eqos: eqosgrp {
fsl,pins = <
MX93_PAD_ENET1_MDC__ENET_QOS_MDC 0x57e
MX93_PAD_ENET1_MDIO__ENET_QOS_MDIO 0x57e
MX93_PAD_ENET1_RD0__ENET_QOS_RGMII_RD0 0x57e
MX93_PAD_ENET1_RD1__ENET_QOS_RGMII_RD1 0x57e
MX93_PAD_ENET1_RXC__ENET_QOS_RX_ER 0x5fe
MX93_PAD_ENET1_RX_CTL__ENET_QOS_RGMII_RX_CTL 0x57e
MX93_PAD_ENET1_TD0__ENET_QOS_RGMII_TD0 0x57e
MX93_PAD_ENET1_TD1__ENET_QOS_RGMII_TD1 0x57e
MX93_PAD_ENET1_TD2__CCM_ENET_QOS_CLOCK_GENERATE_REF_CLK 0x40000b16
MX93_PAD_ENET1_TXC__ENET_QOS_TX_ER 0x5fe
MX93_PAD_ENET1_TX_CTL__ENET_QOS_RGMII_TX_CTL 0x57e
MX93_PAD_ENET1_RD3__GPIO4_IO13 0x31e // T1L_NRST
MX93_PAD_ENET1_RD2__GPIO4_IO12 0x31e // T1L_INT
>;
};
pinctrl_fec: fecgrp {
fsl,pins = <
MX93_PAD_ENET2_MDC__ENET1_MDC 0x57e
MX93_PAD_ENET2_MDIO__ENET1_MDIO 0x57e
MX93_PAD_ENET2_TD2__ENET1_TX_CLK 0x4000057e
MX93_PAD_ENET2_TD1__ENET1_RGMII_TD1 0x57e
MX93_PAD_ENET2_TD0__ENET1_RGMII_TD0 0x57e
MX93_PAD_ENET2_TXC__ENET1_TX_ER 0x57e
MX93_PAD_ENET2_TX_CTL__ENET1_RGMII_TX_CTL 0x57e
MX93_PAD_ENET2_RX_CTL__ENET1_RGMII_RX_CTL 0x57e
MX93_PAD_ENET2_RXC__ENET1_RX_ER 0x57e
MX93_PAD_ENET2_RD0__ENET1_RGMII_RD0 0x57e
MX93_PAD_ENET2_RD1__ENET1_RGMII_RD1 0x57e
MX93_PAD_ENET2_RD3__GPIO4_IO27 0x31e // ETH_NRST
>;
};