Would it be possible to have both an SDIO wireless device and an SDHC card on one SSP of the i.MX233, using a multiplexer like TS3A27518E-Q1 or MAX4996? Also, could you do it simply by connecting the data lines together for the two cards and having separate CMD lines for each device?
已解决! 转到解答。
Quote from "SD Specifications Part 1 Physical Layer Specification Version 2.00"
3.5 Bus Topology
...
Common bus signals for multiple card slots are not recommended. A single SD bus should
connect a single SD card.
...
Regards,
Jacky
Quote from "SD Specifications Part 1 Physical Layer Specification Version 2.00"
3.5 Bus Topology
...
Common bus signals for multiple card slots are not recommended. A single SD bus should
connect a single SD card.
...
Regards,
Jacky