Hi All,
The new i.MX 6 DL/S L3.0.35_3.0.0 GA release is now available on the http://www.freescale.com/site.
· Files available
| # | Name | Description | Files |
| 1 | L3.0.35_3.0.0_LINUX_DOCS | i.MX 6DualLite and i.MX 6Solo Linux GA BSP Documentation. Includes Release Notes, Reference Manual, User guide. API Documentation | Link |
| 2 | L3.0.35_3.0.0_LINUX_MMDOCS | i.MX 6DualLite and i.MX 6Solo Linux GA Multimedia Codecs Documentation. Includes CODECs Release Notes and User's Guide | Link |
| 3 | L3.0.35_3.0.0_ER_SOURCE | i.MX 6DualLite and i.MX 6Solo Linux GA BSP Source Code Files | Link |
| 4 | L3.0.35_3.0.0_MM_CODECS | i.MX 6DualLite and i.MX 6Solo Linux GA Multimedia Codecs Sources | Link |
| 5 | L3.0.35_3.0.0_AACP_CODECS | i.MX 6DualLite and i.MX 6Solo Linux GA AAC Plus Codec | Link |
| 6 | IMX_6DL_6S_MFG_TOOL | Tool and documentation for downloading OS images to the i.MX 6DualLite and i.MX6Solo. | Link |
| 7 | L3.0.35_3.0.0_DEMO_IMAGE | i.MX 6DualLite and i.MX 6Solo Linux GA Binary Demo Files. | Link |
| 8 | I.MX_6DL_S_VIVANTE_VDK_TOOLS | Set of applications for the Linux L3.0.35_3.0.0 BSP, designed to be used by graphics application developers to rapidly develop and port graphics applications. Includes applications, GPU Driver with vprofiler enabled and documentation. | Link |
· Target HW boards
o i.MX 6DualLite SABRE-SDP
o i.MX 6Solo SABRE-AI
o i.MX 6DL SABRE-AI
· New features
o Support SabreSD RevC board
o Support SabreAI RevC board
o Upgrade GPU to 4.6.9-p8 version
o Integrate VPU firmware 2.1.8_r34588
o GPU performance tuning with AXI bus cache attribute enabled
· Known issues
o For known issues and limitations please consult the release notes.