i.MX 28 L2.6.35_1.1.0 release

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX 28 L2.6.35_1.1.0 release

1,217 Views
EnriqueOchoaVaz
Contributor V

Hi All,

The new i.MX 28 L2.6.35_1.1.0 release is now available on the http://www.freescale.com/ site.

·         Files available

#

Name

Description

Files

1

L2.6.35_1.1.0_ER_SOURCE

i.MX28   Linux 2.6.35 Source Code Files and documentation

Link

2

L2.6.35_1.1.0_LINUX_DOCS

i.MX28   Linux Documentation Bundle

Link

3

L2.6.35_1.1.0_LINUX_MMDOCS

i.MX28   Linux Multimedia Codecs Documentation Bundle

Link

4

L2.6.35_1.1.0_DEMO_IMAGE

i.MX28   Linux Binary Demo Files

Link

5

L2.6.35_1.1.0_LINUX_MMCODECS

i.MX28   Linux Multimedia Codecs Documentation and Sources

Link

6

I.MX28_MFG_TOOL_LINUX

Tool   and documentation for downloading i.MX28 image during manufacturing.

Link

7

L2.6.35_1.1.0_AACP_CODEC

i.MX28   Linux AACP Codec

Link

·         Target HW boards

o   iMX28 EVK

·         New features

o   Optimized suspend power consumption (Board level: 9mA@3.7v)

o   USB enable low power mode and remote wakeup

o   Default image enable NO_HZ and PREEMPT

o   Support mDDR

o   Update Mfgtools host to 1.6.2.024

o   Add suspend-to-RAM support

o   Add power source configuration

·         Known issues

o   For known issues and limitations please consult the release notes.

Labels (1)
0 Kudos
0 Replies