Dear Alejandro
I added pin details in \arch\arm\mach-mx6\board-mx6q.c and board-mx6q.h files.
MX6Q_PAD_EIM_D18__I2C1_SDA,
MX6Q_PAD_EIM_D17__I2C1_SCL,
Also added mux configurations of these Pins in \arch\arm\plat-mxc\include\mach\ iomux-mx6q
#define MX6Q_I2C_PAD_CTRL (PAD_CTL_SRE_FAST | PAD_CTL_ODE | \
PAD_CTL_PKE | PAD_CTL_PUE | PAD_CTL_DSE_40ohm | \
PAD_CTL_PUS_100K_UP | PAD_CTL_HYS | PAD_CTL_SPEED_MED)
#define MX6QPAD_EIM_D17__I2C3_SCL \
IOMUX_PAD(0x03A8, 0x0094, 6 | IOMUX_CONFIG_SION, 0x08A8, 0, 0)
#define MX6QPAD_EIM_D18__I2C3_SDA \
IOMUX_PAD(0x03AC, 0x0098, 6 | IOMUX_CONFIG_SION, 0x08AC, 0, 0)
#define MX6Q_PAD_EIM_D17__I2C3_SCL \
(_MX6Q_PAD_EIM_D17__I2C3_SCL | MUX_PAD_CTRL(MX6Q_I2C_PAD_CTRL))
#define MX6Q_PAD_EIM_D18__I2C3_SDA \
(_MX6Q_PAD_EIM_D18__I2C3_SDA | MUX_PAD_CTRL(MX6Q_I2C_PAD_CTRL))
It works fine when I added above lines.
Thank You.
Regards
Divya R Dharan