Unboxing MYD-JX8MQ6 Dev Kit Based on NXP i.MX 8M A53 Quad Processor
The MYD-JX8MX development board is using the i.MX 8M Quad processor which is among NXP i.MX 8M family (i.MX 8M Dual / 8M QuadLite / 8M Quad) of applications processors and includes a 1.3GHz quad Cortex-A53 core plus a 266MHz Cortex-M4 core. The target applications scale from consumer home audio to industrial building automation and mobile computers requiring high-performance and low-power processors.
For more information: