Thank you igor
And I have cut lot for uboot.bin, the follow is building log,But I think ,if the start addr is 0x900700, I still need to cut the uboot.imx, which part can I cut referring to the building log: Thank you ~
CLEAN tools
CLEAN u-boot.lds include/autoconf.mk include/autoconf.mk.dep
CLEAN u-boot u-boot.bin u-boot.imx u-boot.map u-boot.srec System.map
CLEAN scripts/basic
CLEAN include/config include/generated
CLEAN include/config.h include/config.mk
Configuring for mx6dlsabresdandroid - Board: mx6sabresd, Options: IMX_CONFIG=board/freescale/mx6sabresd/EM70_DDR.cfg,MX6DL,DEFAULT_FDT_FILE="imx6dl-sabresd.dtb",DDR_MB=1024
GEN include/autoconf.mk.dep
GEN include/autoconf.mk
CHK include/config/uboot.release
UPD include/config/uboot.release
CHK include/generated/version_autogenerated.h
UPD include/generated/version_autogenerated.h
CHK include/generated/timestamp_autogenerated.h
UPD include/generated/timestamp_autogenerated.h
HOSTCC scripts/basic/fixdep
CC lib/asm-offsets.s
GEN include/generated/generic-asm-offsets.h
CC arch/arm/lib/asm-offsets.s
GEN include/generated/asm-offsets.h
HOSTCC tools/gen_eth_addr
HOSTCC tools/img2srec
HOSTCC tools/aisimage.o
HOSTCC tools/crc32.o
HOSTCC tools/default_image.o
HOSTCC tools/dumpimage.o
HOSTCC tools/fdt.o
HOSTCC tools/fdt_ro.o
HOSTCC tools/fdt_rw.o
HOSTCC tools/fdt_strerror.o
HOSTCC tools/fdt_wip.o
HOSTCC tools/fit_image.o
HOSTCC tools/image-fit.o
HOSTCC tools/image-host.o
HOSTCC tools/image.o
HOSTCC tools/imagetool.o
HOSTCC tools/imximage.o
HOSTCC tools/kwbimage.o
HOSTCC tools/md5.o
HOSTCC tools/mkenvimage.o
HOSTCC tools/mkimage.o
HOSTCC tools/mxsimage.o
HOSTCC tools/omapimage.o
HOSTCC tools/os_support.o
HOSTCC tools/pblimage.o
HOSTCC tools/sha1.o
HOSTCC tools/ublimage.o
HOSTLD tools/mkenvimage
HOSTLD tools/dumpimage
HOSTLD tools/mkimage
HOSTCC tools/proftool
LD arch/arm/cpu/built-in.o
CC arch/arm/cpu/armv7/cache_v7.o
CC arch/arm/cpu/armv7/cpu.o
CC arch/arm/cpu/armv7/syslib.o
AS arch/arm/cpu/armv7/lowlevel_init.o
LD arch/arm/cpu/armv7/built-in.o
AS arch/arm/cpu/armv7/start.o
CC arch/arm/cpu/armv7/mx6/soc.o
CC arch/arm/cpu/armv7/mx6/clock.o
LD arch/arm/cpu/armv7/mx6/built-in.o
CC arch/arm/imx-common/iomux-v3.o
CC arch/arm/imx-common/timer.o
CC arch/arm/imx-common/cpu.o
CC arch/arm/imx-common/speed.o
CC arch/arm/imx-common/misc.o
LD arch/arm/imx-common/built-in.o
AS arch/arm/lib/crt0.o
AS arch/arm/lib/relocate.o
CC arch/arm/lib/bootm.o
CC arch/arm/lib/cache-pl310.o
CC arch/arm/lib/sections.o
CC arch/arm/lib/interrupts.o
CC arch/arm/lib/reset.o
CC arch/arm/lib/cache.o
CC arch/arm/lib/cache-cp15.o
LD arch/arm/lib/built-in.o
AR arch/arm/lib/lib.a
CC arch/arm/lib/eabi_compat.o
LD board/freescale/common/built-in.o
CC board/freescale/mx6sabresd/mx6sabresd_em70_L.o
board/freescale/mx6sabresd/mx6sabresd_em70_L.c: In function 'board_late_init':
board/freescale/mx6sabresd/mx6sabresd_em70_L.c:1173:6: warning: unused variable 'ret' [-Wunused-variable]
LD board/freescale/mx6sabresd/built-in.o
CC common/main.o
CC common/command.o
CC common/exports.o
CC common/hash.o
CC common/s_record.o
CC common/xyzModem.o
CC common/board_f.o
CC common/board_r.o
CC common/cmd_boot.o
CC common/cmd_bootm.o
CC common/cmd_help.o
CC common/env_attr.o
CC common/env_callback.o
CC common/env_flags.o
CC common/env_mmc.o
CC common/cmd_source.o
CC common/cmd_console.o
CC common/cmd_echo.o
CC common/cmd_flash.o
CC common/cmd_itest.o
CC common/cmd_load.o
CC common/cmd_mem.o
CC common/cmd_mmc.o
CC common/cmd_ximg.o
CC common/flash.o
CC common/cmd_nvedit.o
CC common/env_common.o
CC common/bouncebuf.o
CC common/console.o
CC common/dlmalloc.o
CC common/image.o
CC common/memsize.o
CC common/stdio.o
LD common/built-in.o
CC disk/part.o
CC disk/part_dos.o
LD disk/built-in.o
CC drivers/watchdog/imx_watchdog.o
LD drivers/watchdog/built-in.o
LD drivers/built-in.o
LD drivers/dma/built-in.o
CC drivers/gpio/mxc_gpio.o
LD drivers/gpio/built-in.o
CC drivers/input/input.o
LD drivers/input/built-in.o
CC drivers/mmc/fsl_esdhc.o
CC drivers/mmc/mmc.o
CC drivers/mmc/mmc_write.o
LD drivers/mmc/built-in.o
LD drivers/mtd/built-in.o
LD drivers/mtd/onenand/built-in.o
LD drivers/mtd/spi/built-in.o
LD drivers/pci/built-in.o
CC drivers/serial/serial.o
CC drivers/serial/serial_mxc.o
LD drivers/serial/built-in.o
CC drivers/spi/spi.o
LD drivers/spi/built-in.o
CC lib/zlib/zlib.o
LD lib/zlib/built-in.o
CC lib/crc16.o
CC lib/gunzip.o
CC lib/initcall.o
CC lib/lmb.o
CC lib/ldiv.o
CC lib/qsort.o
CC lib/strmhz.o
CC lib/hashtable.o
CC lib/errno.o
CC lib/display_options.o
CC lib/crc32.o
CC lib/ctype.o
CC lib/div64.o
CC lib/hang.o
CC lib/linux_string.o
CC lib/string.o
CC lib/time.o
CC lib/vsprintf.o
LD lib/built-in.o
LDS u-boot.lds
LD u-boot
OBJCOPY u-boot.bin
CFGS board/freescale/mx6sabresd/EM70_DDR.cfg.cfgtmp
MKIMAGE u-boot.imx
OBJCOPY u-boot.srec