Hi,
I build the release IMX_O8.0.0_1.0.0_ANDROID_SOURCE using "sabresd_6dq_car-eng" for sabresd-smart board. While booting, I am getting following error & board is restarting.
Freeing unused kernel memory: 1024K (c1300000 - c1400000)
init: init first stage started!
init: First stage mount skipped (missing/incompatible fstab in device tree)
init: Skipped setting INIT_AVB_VERSION (not in recovery mode)
init: Loading SELinux policy
SELinux: Permission validate_trans in class security not defined in policy.
SELinux: the above unknown classes and permissions will be denied
audit: type=1403 audit(18.650:2): policy loaded auid=4294967295 ses=4294967295
selinux: SELinux: Loaded policy from /sepolicy
audit: type=1404 audit(18.670:3): enforcing=1 old_enforcing=0 auid=4294967295 ses=4294967295
selinux: SELinux: Loaded file_contexts
init: init second stage started!
selinux: SELinux: Loaded file_contexts
selinux: SELinux: Loaded property_contexts from /plat_property_contexts & /nonplat_property_contexts.
init: Running restorecon...
selinux: SELinux: Could not stat /dev/block: No such file or directory.
init: waitpid failed: No child processes
init: Couldn't load property file: Unable to open '/system/etc/prop.default': No such file or directory: No such file or directory
init: Couldn't load property file: Unable to open '/prop.default': No such file or directory: No such file or directory
init: Couldn't load property file: Unable to open '/odm/default.prop': No such file or directory: No such file or directory
init: Couldn't load property file: Unable to open '/vendor/default.prop': No such file or directory: No such file or directory
ueventd: ueventd started!
ueventd: Parsing file /ueventd.rc...
ueventd: Parsing file /vendor/ueventd.rc...
ueventd: Unable to open '/vendor/ueventd.rc': No such file or directory
ueventd: Parsing file /odm/ueventd.rc...
ueventd: Unable to open '/odm/ueventd.rc': No such file or directory
ueventd: Parsing file /ueventd.freescale.rc...
selinux: SELinux: Loaded file_contexts
selinux: SELinux: Loaded file_contexts
ueventd: Coldboot took 0.243614 seconds
keychord: using input dev gpio-keys for fevent
Console: switching to colour dummy device 80x30
watchdogd: watchdogd started (interval 10, margin 20)!
EXT4-fs (mmcblk2p3): mounted filesystem with ordered data mode. Opts: barrier=1
EXT4-fs (mmcblk2p10): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk2p10): mounted filesystem with ordered data mode. Opts: errors=remount-ro,nomblk_io_submit
e2fsck: e2fsck 1.43.3 (04-Sep-2016)
e2fsck: userdata: clean, 21/315120 files, 55032/1260032 blocks
EXT4-fs (mmcblk2p10): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk2p10): mounted filesystem with ordered data mode. Opts: barrier=1,data=ordered,nomblk_io_submit,noauto_da_alloc,errorsc
EXT4-fs (mmcblk2p4): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk2p4): mounted filesystem with ordered data mode. Opts: nomblk_io_submit
EXT4-fs (mmcblk2p9): mounted filesystem with ordered data mode. Opts: barrier=1
file system registered
using random self ethernet address
using random host ethernet address
logd.auditd: start
logd.klogd: 15091969334
zram0: detected capacity change from 0 to 314572800
mkswap: Swapspace size: 307196k, UUID=546a7396-e3dc-4179-818e-6bb46a9ef913
Adding 307196k swap on /dev/block/zram0. Priority:-1 extents:1 across:307196k SS
binder: 248:248 ioctl 620a c3746762 returned -22
vdc: 651 emulated 7
vdc: 659 emulated
vdc: 649 disk:179,32
vdc: 200 265 Command succeeded
imx2-wdt 20c0000.wdog: Device shutdown: Expect reboot!
ci_hdrc ci_hdrc.1: remove, state 4
usb usb1: USB disconnect, device number 1
ci_hdrc ci_hdrc.1: USB bus 1 deregistered
reboot: Restarting system with command 'bootloader'
Is "sabresd_6dq_car-eng" not meant for sabresd-smart board? Please let me know.
Regards,
Praveen