Deploy full image (OpenCV is included in every BSP)
PS C:\> uuu -b emmc_all C:\Downloads\LF_v6.1.22-2.0.0_images_IMX8MPEVK\imx-boot-imx8mp-lpddr4-evk-sd.bin-flash_evk C:\Downloads\LF_v6.1.22-2.0.0_images_IMX8MPEVK\imx-image-full-imx8mpevk.wic
1:16 8/ 8 [Done ] FB: done
1:3 1/ 1 [=================100%=================] sers\nxf93627\Downloads\LF_v6.1.22-2.0.0_images_IMX8MPEVK\imx-boot-imx8mp-lpddr4-evk-sd.bin-flash
Try the previous I sent.
root@imx8mpevk:~# uname -r
6.1.22+g66e442bc7fdc
root@imx8mpevk:~# python3
Python 3.11.2 (main, Feb 7 2023, 13:52:42) [GCC 12.2.0] on linux
Type "help", "copyright", "credits" or "license" for more information.
>>> import cv2
>>> quit()
For ping share complete results.
root@imx8mpevk:~# ifconfig mlan0
mlan0: flags=-28605<UP,BROADCAST,RUNNING,MULTICAST,DYNAMIC> mtu 1500
inet 192.168.1.88 netmask 255.255.255.0 broadcast 192.168.1.255
inet6 2806:103e:29:34f0:7266:55ff:fe9b:3b33 prefixlen 64 scopeid 0x0<global>
inet6 fe80::7266:55ff:fe9b:3b33 prefixlen 64 scopeid 0x20<link>
ether 70:66:55:9b:3b:33 txqueuelen 1000 (Ethernet)
RX packets 46 bytes 9865 (9.6 KiB)
RX errors 0 dropped 0 overruns 0 frame 0
TX packets 61 bytes 9062 (8.8 KiB)
TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0
root@imx8mpevk:~# ping 8.8.8.8
PING 8.8.8.8 (8.8.8.8) 56(84) bytes of data.
64 bytes from 8.8.8.8: icmp_seq=1 ttl=118 time=126 ms
[ 329.109403] wlan: SCAN COMPLETED: scanned AP count=11
64 bytes from 8.8.8.8: icmp_seq=2 ttl=118 time=23.5 ms
64 bytes from 8.8.8.8: icmp_seq=3 ttl=118 time=44.9 ms
64 bytes from 8.8.8.8: icmp_seq=4 ttl=118 time=68.8 ms
64 bytes from 8.8.8.8: icmp_seq=5 ttl=118 time=9.26 ms
^C
--- 8.8.8.8 ping statistics ---
Thanks