I'm trying to start up QT application via systemd after boot the systemctl status app_startup.service output is:
app_startup.service - Qt App
Loaded: loaded (/lib/systemd/system/app_startup.service; enabled; vendor pre>
Active: failed (Result: exit-code) since Mon 2020-01-13 13:44:17 UTC; 14s ago
Process: 510 ExecStart=/home/root/kria-cluster-2d-demo/kria_run.sh (code=exit>
Main PID: 510 (code=exited, status=1/FAILURE)
Jan 13 13:44:17 imx8qm-var-som systemd[1]: Started Qt App.
Jan 13 13:44:17 imx8qm-var-som kria_run.sh[510]: Tanya !!!!!!!!!!!!!!!!!!!!!!!!>
Jan 13 13:44:17 imx8qm-var-som kria_run.sh[510]: Failed to create display (No s>
Jan 13 13:44:17 imx8qm-var-som systemd[1]: app_startup.service: Main process ex>
Jan 13 13:44:17 imx8qm-var-som systemd[1]: app_startup.service: Failed with res
But running manually the "systemctl start app_startup" cmd it runs perfectly:
root@imx8qm-var-som:~# systemctl status app_startup.service
● app_startup.service - Qt App
Loaded: loaded (/lib/systemd/system/app_startup.service; enabled; vendor pre>
Active: active (running) since Mon 2020-01-13 13:49:12 UTC; 3s ago
Main PID: 625 (kria_run.sh)
Tasks: 6 (limit: 3296)
CGroup: /system.slice/app_startup.service
├─625 /bin/sh /home/root/kria-cluster-2d-demo/kria_run.sh
└─626 ./kria-cluster-2d-demo -platform wayland-egl
Jan 13 13:49:12 imx8qm-var-som systemd[1]: Started Qt App.
Jan 13 13:49:12 imx8qm-var-som kria_run.sh[625]: Tanya !!!!!!!!!!!!!!!!!!!!!!!!>
Jan 13 13:49:13 imx8qm-var-som kria_run.sh[625]: Using Wayland-EGL
Jan 13 13:49:13 imx8qm-var-som kria_run.sh[625]: FT_New_Face failed with index >
Jan 13 13:49:13 imx8qm-var-som kria_run.sh[625]: Using the 'xdg-shell-v6' shell>
Do you have any idea maybe I'm missing some environment definitions?
The .service and run script are attached.
Thanks you in advance, Tanya